any one can help modes in writing code in c for my kit tmsc6713,kidly any one help me plz its urgent
1. With the help of Fourier series, make a square wave from sine wave and cosine waves. Find out coefficient values.
2. Evaluate 4 point DFT of and IDFT of x(n) = 1, 0 ≤ n ≤ 3; 0 elsewhere.
3. Implement the FIR Filters for 2 KHz cutoff frequency and 2 KHz bandwidth for band pass filter.
4. Design FIR filter using Fourier series expansion method.
5. Implement IIR low pass filter for a 4 KHz cutoff frequency and compare it the FIR filter with the same type use
chirp as input signal.
6. Verify Blackman and Hamming windowing techniques for square wave as an input which window will give good
results.
7. Implement the filter functions.
8. Generate DTMF sequence 1234567890*# and observe its spectrogram.
9. Generate an Amplitude Modulation having side low frequencies 1200 Hz and 800 Hz. Observe and verify the
theoretical FFT characteristics with the observed ones.
10. Generate Frequency Modulation having carrier frequencies 1 KHz and modulating frequency 200 Hz with the
modulation index of 0.7. Observe and verify the theoretical FFT characteristics with the observed ones.
11. Generate an FSK wave form for transmitting the digital data of the given bit sequence. Predict and verify the FFT
for the same one.
12. To study the circular convolution.
plz any one help me
my id is erdeepaktiwary@gmail.com