Other Parts Discussed in Thread: DRA742, DRA752
Tool/software: TI C/C++ Compiler
Hi
root@singulato:~# cat /proc/kmsg
<6>[ 0.000000] Booting Linux on physical CPU 0x0
<5>[ 0.000000] Linux version 3.14.49-g17d3400-dirty (yongjin@localhost) (gcc version 4.7.3 20130226 (prerelease) (crosstool-NG linaro-1.13.1-4.7-2013.03-20130313 - Linaro GCC 2013.03) ) #8 SMP PREEMPT Thu Oct 31 14:36:34 CST 2019
<6>[ 0.000000] CPU: ARMv7 Processor [412fc0f2] revision 2 (ARMv7), cr=10c5387d
<6>[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache
<6>[ 0.000000] Machine model: TI DRA742
<6>[ 0.000000] Reserved memory: created CMA memory pool at 0x95800000, size 56 MiB
<6>[ 0.000000] Reserved memory: initialized node ipu2_cma@95800000, compatible id shared-dma-pool
<6>[ 0.000000] cma: CMA: reserved 64 MiB at 9b800000
<6>[ 0.000000] Memory policy: Data cache writealloc
<7>[ 0.000000] On node 0 totalpages: 195328
<7>[ 0.000000] free_area_init_node: node 0, pgdat c073f600, node_mem_map dafbe000
<7>[ 0.000000] Normal zone: 1520 pages used for memmap
<7>[ 0.000000] Normal zone: 0 pages reserved
<7>[ 0.000000] Normal zone: 128000 pages, LIFO batch:31
<7>[ 0.000000] HighMem zone: 528 pages used for memmap
<7>[ 0.000000] HighMem zone: 67328 pages, LIFO batch:15
<6>[ 0.000000] DRA752 ES2.0
<6>[ 0.000000] PERCPU: Embedded 8 pages/cpu @daf7f000 s8640 r8192 d15936 u32768
<7>[ 0.000000] pcpu-alloc: s8640 r8192 d15936 u32768 alloc=8*4096
<7>[ 0.000000] pcpu-alloc: [0] 0 [0] 1
<4>[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 193808
<5>[ 0.000000] Kernel command line: console=ttyO0,921600n8 earlyprintk fixrtc omapdrm.num_crtc=2 consoleblank=0 cma=64M root=/dev/mmcblk0p2 rw rootfstype=ext4 rootwait board_version=1
<4>[ 0.000000] get_board_version = 1
<6>[ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes)
<6>[ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes)
<6>[ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes)
<4>[ 0.000000] Memory: 641596K/781312K available (4611K kernel code, 569K rwdata, 1880K rodata, 328K init, 239K bss, 139716K reserved, 269312K highmem)
<5>[ 0.000000] Virtual kernel memory layout:
<5>[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
<5>[ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
<5>[ 0.000000] vmalloc : 0xf0000000 - 0xff000000 ( 240 MB)
<5>[ 0.000000] lowmem : 0xc0000000 - 0xef800000 ( 760 MB)
<5>[ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
<5>[ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
<5>[ 0.000000] .text : 0xc0008000 - 0xc065ef94 (6492 kB)
<5>[ 0.000000] .init : 0xc065f000 - 0xc06b11c0 ( 329 kB)
<5>[ 0.000000] .data : 0xc06b2000 - 0xc0740778 ( 570 kB)
<5>[ 0.000000] .bss : 0xc0740784 - 0xc077c3d0 ( 240 kB)
<6>[ 0.000000] Preemptible hierarchical RCU implementation.
<6>[ 0.000000] NR_IRQS:16 nr_irqs:16 16
<6>[ 0.000000] OMAP clockevent source: timer1 at 32786 Hz
<6>[ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 65536000000000ns
<6>[ 0.000000] OMAP clocksource: 32k_counter at 32768 Hz
<6>[ 0.000396] Architected cp15 timer(s) running at 6.14MHz (virt).
<6>[ 0.000402] sched_clock: 56 bits at 6MHz, resolution 162ns, wraps every 2794592043008ns
<6>[ 0.000410] Switching to timer-based delay loop
<6>[ 0.001367] Console: colour dummy device 80x30
<3>[ 0.001384] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0'
<3>[ 0.001392] This ensures that you still see kernel messages. Please
<3>[ 0.001398] update your kernel commandline.
<6>[ 0.001414] Calibrating delay loop (skipped), value calculated using timer frequency.. 12.29 BogoMIPS (lpj=61475)
<6>[ 0.001427] pid_max: default: 32768 minimum: 301
<6>[ 0.001541] Security Framework initialized
<6>[ 0.001594] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes)
<6>[ 0.001605] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes)
<6>[ 0.023062] CPU: Testing write buffer coherency: ok
<3>[ 0.023298] /cpus/cpu@0 missing clock-frequency property
<3>[ 0.023331] /cpus/cpu@1 missing clock-frequency property
<6>[ 0.023342] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000
<6>[ 0.023368] Setting up static identity map for 0x80486de8 - 0x80486e58
<4>[ 0.080846] CPU1: Booted secondary processor
<6>[ 0.080876] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001
<6>[ 0.081007] Brought up 2 CPUs
<6>[ 0.081023] SMP: Total of 2 processors activated (24.59 BogoMIPS).
<6>[ 0.081030] CPU: All CPU(s) started in SVC mode.
<6>[ 0.081445] devtmpfs: initialized
<6>[ 0.082038] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0
<4>[ 0.083659] omap_hwmod: l3_main_2 using broken dt data from ocp
<4>[ 0.096082] omap_hwmod: tptc0 using broken dt data from edma-controller
<4>[ 0.096579] omap_hwmod: tptc1 using broken dt data from edma-controller
<6>[ 0.263949] pinctrl core: initialized pinctrl subsystem
<6>[ 0.264687] regulator-dummy: no parameters
<6>[ 0.267079] NET: Registered protocol family 16
<6>[ 0.268859] DMA: preallocated 256 KiB pool for atomic coherent allocations
<6>[ 0.270688] cpuidle: using governor ladder
<6>[ 0.270698] cpuidle: using governor menu
<6>[ 0.316827] syscon 4a002000.tisysconcore: regmap [mem 0x4a002000-0x4a0026cf] registered
<6>[ 0.317156] syscon 4a002e00.tisyscon: regmap [mem 0x4a002e00-0x4a002e7b] registered
<7>[ 0.319730] gpiochip_add: registered GPIOs 0 to 31 on device: gpio
<6>[ 0.319992] OMAP GPIO hardware version 0.1
<7>[ 0.320684] gpiochip_add: registered GPIOs 32 to 63 on device: gpio
<7>[ 0.321526] gpiochip_add: registered GPIOs 64 to 95 on device: gpio
<7>[ 0.322356] gpiochip_add: registered GPIOs 96 to 127 on device: gpio
<7>[ 0.323201] gpiochip_add: registered GPIOs 128 to 159 on device: gpio
<7>[ 0.324075] gpiochip_add: registered GPIOs 160 to 191 on device: gpio
<7>[ 0.324954] gpiochip_add: registered GPIOs 192 to 223 on device: gpio
<7>[ 0.325869] gpiochip_add: registered GPIOs 224 to 255 on device: gpio
<4>[ 0.326385] irq: no irq domain found for /ocp/pinmux@4a003400 !
<6>[ 0.333503] platform 55020000.ipu: assigned reserved memory node ipu2_cma@95800000
<6>[ 0.349008] No ATAGs?
<6>[ 0.349036] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers.
<6>[ 0.349045] hw-breakpoint: maximum watchpoint size is 8 bytes.
<6>[ 0.351774] OMAP DMA hardware revision 0.0
<6>[ 0.366049] bio: create slab <bio-0> at 0
<6>[ 0.379825] edma-dma-engine edma-dma-engine.0: TI EDMA DMA engine driver
<6>[ 0.385967] omap-dma-engine 4a056000.dma-controller: OMAP DMA engine driver
<7>[ 0.386478] of_get_named_gpiod_flags: can't parse gpios property of node '/fixedregulator-sd[0]'
<6>[ 0.386690] evm_3v3_sd: 3300 mV
<7>[ 0.386805] of_get_named_gpiod_flags: can't parse gpios property of node '/fixedregulator-evm_3v3_sw[0]'
<6>[ 0.387004] evm_3v3_sw: 3300 mV
<3>[ 0.387064] reg-fixed-voltage fixedregulator-evm_3v3_sw: Failed to find supply vin
<3>[ 0.387252] reg-fixed-voltage fixedregulator-evm_3v3_sw: Failed to register regulator: -517
<6>[ 0.387272] platform fixedregulator-evm_3v3_sw: Driver reg-fixed-voltage requests probe deferral
<7>[ 0.387323] of_get_named_gpiod_flags: can't parse gpios property of node '/fixedregulator-aic_dvdd[0]'
<6>[ 0.387525] aic_dvdd: 1800 mV
<3>[ 0.387579] reg-fixed-voltage fixedregulator-aic_dvdd: Failed to find supply vin
<3>[ 0.387760] reg-fixed-voltage fixedregulator-aic_dvdd: Failed to register regulator: -517
<6>[ 0.387779] platform fixedregulator-aic_dvdd: Driver reg-fixed-voltage requests probe deferral
<7>[ 0.387844] of_get_named_gpiod_flags exited with status 0
<6>[ 0.388072] vmmcwl_fixed: 1800 mV
<7>[ 0.388191] of_get_named_gpiod_flags exited with status 0
<6>[ 0.388420] vtt_fixed: 1350 mV
<3>[ 0.388468] reg-fixed-voltage fixedregulator-vtt: Failed to find supply vin
<3>[ 0.388682] reg-fixed-voltage fixedregulator-vtt: Failed to register regulator: -517
<6>[ 0.388701] platform fixedregulator-vtt: Driver reg-fixed-voltage requests probe deferral
<4>[ 0.392290] i2c-core: driver [palmas] using legacy suspend method
<4>[ 0.392300] i2c-core: driver [palmas] using legacy resume method
<4>[ 0.394589] palmas 0-0058: IRQ missing: skipping irq request
<6>[ 0.394934] palmas 0-0058: Muxing GPIO 2e, PWM 0, LED 0
<3>[ 0.395077] prom_parse: Bad cell count for /ocp/i2c@48070000/tps659038@58
<6>[ 0.397110] smps123: 850 <--> 1250 mV at 1070 mV
<6>[ 0.398675] smps45: 850 <--> 1150 mV at 990 mV
<6>[ 0.400259] smps6: 850 <--> 1250 mV at 1080 mV
<6>[ 0.401694] smps7: 850 <--> 1060 mV at 1080 mV
<6>[ 0.403249] smps8: 850 <--> 1250 mV at 1010 mV
<6>[ 0.404670] smps9: 1800 mV
<6>[ 0.412558] ldo1: 1800 <--> 3300 mV at 3300 mV
<6>[ 0.421083] ldo2: 3300 mV
<6>[ 0.431288] ldo3: 1800 mV
<6>[ 0.432150] LDO4: at 1800 mV
<6>[ 0.432730] LDO5: no parameters
<6>[ 0.433315] LDO6: no parameters
<6>[ 0.433912] LDO7: no parameters
<6>[ 0.434479] LDO8: no parameters
<6>[ 0.441110] ldo9: 1050 mV
<6>[ 0.451134] ldoln: 1800 mV
<6>[ 0.461198] ldousb: 3300 mV
<6>[ 0.461892] REGEN1: no parameters
<6>[ 0.462425] regen2: no parameters
<6>[ 0.463002] sysen1: no parameters
<6>[ 0.463572] sysen2: no parameters
<6>[ 0.463820] omap_i2c 48070000.i2c: bus 0 rev0.12 at 400 kHz
<6>[ 0.465099] omap_i2c 48060000.i2c: bus 2 rev0.12 at 400 kHz
<6>[ 0.465350] media: Linux media interface: v0.10
<6>[ 0.465495] Linux video capture interface: v2.00
<6>[ 0.465721] pps_core: LinuxPPS API ver. 1 registered
<6>[ 0.465730] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
<6>[ 0.465840] PTP clock support registered
<6>[ 0.467179] omap-mailbox 48840000.mailbox: omap mailbox rev 0x400
<6>[ 0.467644] omap-mailbox 48842000.mailbox: omap mailbox rev 0x400
<4>[ 0.468103] ------------[ cut here ]------------
<4>[ 0.468123] WARNING: CPU: 0 PID: 1 at drivers/iommu/omap-iommu.c:1721 omap_iommu_add_device+0xf8/0x110()
<4>[ 0.468130] Modules linked in:
<4>[ 0.468145] CPU: 0 PID: 1 Comm: swapper/0 Not tainted 3.14.49-g17d3400-dirty #8
<4>[ 0.468153] Backtrace:
<4>[ 0.468176] [<c0012100>] (dump_backtrace) from [<c001229c>] (show_stack+0x18/0x1c)
<4>[ 0.468183] r6:00000000 r5:ffffffff r4:00000000 r3:00000000
<4>[ 0.468214] [<c0012284>] (show_stack) from [<c047d1d4>] (dump_stack+0x7c/0xc8)
<4>[ 0.468230] [<c047d158>] (dump_stack) from [<c0044d24>] (warn_slowpath_common+0x70/0x94)
<4>[ 0.468237] r6:c0396fbc r5:00000009 r4:00000000 r3:00000000
<4>[ 0.468263] [<c0044cb4>] (warn_slowpath_common) from [<c0044d6c>] (warn_slowpath_null+0x24/0x2c)
<4>[ 0.468270] r8:da2e1c80 r7:00000002 r6:da212410 r5:da2e1c80 r4:00000000
<4>[ 0.468299] [<c0044d48>] (warn_slowpath_null) from [<c0396fbc>] (omap_iommu_add_device+0xf8/0x110)
<4>[ 0.468313] [<c0396ec4>] (omap_iommu_add_device) from [<c0395164>] (add_iommu_group+0x34/0x5c)
<4>[ 0.468319] r8:c0690728 r7:c065f55c r6:c0395130 r5:c073921c r4:da212410 r3:c0396ec4
<4>[ 0.468351] [<c0395130>] (add_iommu_group) from [<c02d1eb4>] (bus_for_each_dev+0x5c/0x90)
<4>[ 0.468357] r5:c073921c r4:00000000
<4>[ 0.468375] [<c02d1e58>] (bus_for_each_dev) from [<c0395118>] (bus_set_iommu+0x40/0x58)
<4>[ 0.468381] r6:c073921c r5:c07272b0 r4:00000000
<4>[ 0.468404] [<c03950d8>] (bus_set_iommu) from [<c0690770>] (omap_iommu_init+0x48/0x7c)
<4>[ 0.468410] r6:c07407c0 r5:00000004 r4:c06ae510 r3:da03e180
<4>[ 0.468434] [<c0690728>] (omap_iommu_init) from [<c00089a8>] (do_one_initcall+0xf4/0x154)
<4>[ 0.468448] [<c00088b4>] (do_one_initcall) from [<c065fcac>] (kernel_init_freeable+0x104/0x1d4)
<4>[ 0.468454] r10:c069c194 r9:c069c180 r8:00000072 r7:c065f55c r6:c07407c0 r5:00000004
<4>[ 0.468478] r4:c06ae510
<4>[ 0.468492] [<c065fba8>] (kernel_init_freeable) from [<c0478ba4>] (kernel_init+0x10/0xf4)
<4>[ 0.468499] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c0478b94
<4>[ 0.468522] r4:00000000
<4>[ 0.468536] [<c0478b94>] (kernel_init) from [<c000ec00>] (ret_from_fork+0x14/0x34)
<4>[ 0.468542] r4:00000000 r3:da0fe000
<4>[ 0.468567] ---[ end trace 32672ca7e078e41a ]---
<6>[ 0.468869] omap-iommu 55082000.mmu: 55082000.mmu registered
<6>[ 0.470460] Switched to clocksource arch_sys_counter
<6>[ 0.488142] NET: Registered protocol family 2
<6>[ 0.488837] TCP established hash table entries: 4096 (order: 2, 16384 bytes)
<6>[ 0.488877] TCP bind hash table entries: 4096 (order: 3, 32768 bytes)
<6>[ 0.488947] TCP: Hash tables configured (established 4096 bind 4096)
<6>[ 0.488991] TCP: reno registered
<6>[ 0.489004] UDP hash table entries: 256 (order: 1, 8192 bytes)
<6>[ 0.489025] UDP-Lite hash table entries: 256 (order: 1, 8192 bytes)
<6>[ 0.489204] NET: Registered protocol family 1
<6>[ 0.489409] diagnosis_sysfs: diagnosis_init:
<6>[ 0.489828] diagnosis_sysfs: diagnosis_probe:
<6>[ 0.489841] diagnosis_sysfs: U198088:
<6>[ 0.489852] diagnosis_sysfs: U198187:
<6>[ 0.489863] diagnosis_sysfs: U198287:
<6>[ 0.489873] diagnosis_sysfs: U199287:
<6>[ 0.489884] diagnosis_sysfs: U199387:
<6>[ 0.489895] diagnosis_sysfs: U199487:
<6>[ 0.489905] diagnosis_sysfs: U199587:
<6>[ 0.489915] diagnosis_sysfs: B13B196:
<6>[ 0.489925] diagnosis_sysfs: B15A353:
<6>[ 0.490430] hw perfevents: enabled with ARMv7 Cortex-A15 PMU driver, 7 counters available
<6>[ 0.493300] futex hash table entries: 512 (order: 3, 32768 bytes)
<4>[ 0.576821] bounce pool size: 64 pages
<5>[ 0.577103] VFS: Disk quotas dquot_6.5.2
<4>[ 0.577210] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
<6>[ 0.577534] msgmni has been set to 967
<6>[ 0.580633] alg: No test for stdrng (krng)
<6>[ 0.580667] NET: Registered protocol family 38
<6>[ 0.580695] io scheduler noop registered
<6>[ 0.580703] io scheduler deadline registered
<6>[ 0.580739] io scheduler cfq registered (default)
<6>[ 0.582527] pinctrl-single 4a003400.pinmux: 281 pins at pa fc003400 size 1124
<6>[ 0.585314] OMAP DSS rev 6.1
<7>[ 0.587522] of_get_named_gpiod_flags exited with status 0
<7>[ 0.587577] of_get_named_gpiod_flags exited with status 0
<7>[ 0.587632] of_get_named_gpiod_flags exited with status 0
<7>[ 0.587678] of_get_named_gpiod_flags exited with status 0
<7>[ 0.587736] of_get_named_gpiod_flags exited with status 0
<7>[ 0.587796] of_get_named_gpiod_flags exited with status 0
<6>[ 0.602909] thcv235 2-0065: Successfully initialized thcv235
<6>[ 0.603620] pbias_mmc_omap5: 1800 <--> 3000 mV at 3000 mV
<6>[ 0.604343] abb_mpu: 1100 <--> 1210 mV
<6>[ 0.604700] abb_ivahd: 1060 <--> 1250 mV
<6>[ 0.605058] abb_dspeve: 1060 <--> 1250 mV
<6>[ 0.605412] abb_gpu: 1060 <--> 1280 mV
<6>[ 0.606395] Serial: 8250/16550 driver, 10 ports, IRQ sharing enabled
<7>[ 0.610172] of_get_named_gpiod_flags: can't parse gpios property of node '/ocp/serial@4806a000[0]'
<6>[ 0.610692] 4806a000.serial: ttyS0 at MMIO 0x4806a000 (irq = 297, base_baud = 3000000) is a 8250
<6>[ 0.753077] console [ttyS0] enabled
<7>[ 0.753968] of_get_named_gpiod_flags: can't parse gpios property of node '/ocp/serial@4806c000[0]'
<6>[ 0.754342] 4806c000.serial: ttyS1 at MMIO 0x4806c000 (irq = 298, base_baud = 3000000) is a 8250
<7>[ 0.755887] of_get_named_gpiod_flags: can't parse gpios property of node '/ocp/serial@48020000[0]'
<6>[ 0.756246] 48020000.serial: ttyS2 at MMIO 0x48020000 (irq = 299, base_baud = 3000000) is a 8250
<7>[ 0.757795] of_get_named_gpiod_flags: can't parse gpios property of node '/ocp/serial@48422000[0]'
<6>[ 0.758158] 48422000.serial: ttyS7 at MMIO 0x48422000 (irq = 300, base_baud = 3000000) is a 8250
<6>[ 0.760875] omap_rng 48090000.rng: OMAP Random Number Generator ver. 20
<6>[ 0.762206] [drm] Initialized drm 1.1.0 20060810
<6>[ 0.773133] brd: module loaded
<6>[ 0.778969] loop: module loaded
<6>[ 0.779662] (hci_tty): inside hci_tty_init
<6>[ 0.780562] (hci_tty): allocated 249, 0
<4>[ 0.783296] mcudev spi1.0: mcudev_probe:1848
<7>[ 0.783862] of_get_named_gpiod_flags exited with status 0
<3>[ 0.783926] mcudev spi1.0: device_create_file okay
<3>[ 0.784546] mcudev spi1.0: device_create_file okay
<3>[ 0.785164] mcudev spi1.0: device_create_file okay
<3>[ 0.785780] mcudev spi1.0: device_create_file okay
<3>[ 0.786398] mcudev spi1.0: device_create_file okay
<3>[ 0.787015] mcudev spi1.0: device_create_file okay
<3>[ 0.787631] mcudev spi1.0: device_create_file okay
<3>[ 0.788248] mcudev spi1.0: device_create_file okay
<3>[ 0.788866] mcudev spi1.0: device_create_file okay
<4>[ 0.789477] mcu probe ok
<6>[ 0.791025] libphy: Fixed MDIO Bus: probed
<4>[ 0.791917] bcm89xx_init board_version=1
<6>[ 0.792539] slcan: serial line CAN interface driver
<6>[ 0.793164] slcan: 10 dynamic interface channels.
<6>[ 0.793768] CAN device driver interface
<6>[ 0.795409] c_can_platform 4ae3c000.can: c_can_platform device registered (regs=fce3c000, irq=340)
<6>[ 0.797433] c_can_platform 48480000.can: c_can_platform device registered (regs=f00f4000, irq=341)
<4>[ 0.800325] i2c-core: driver [rtc-ds1307] using legacy suspend method
<4>[ 0.801169] i2c-core: driver [rtc-ds1307] using legacy resume method
<7>[ 0.802574] rtc rtc0: 48838000.rtcss: dev (254:0)
<6>[ 0.802598] omap_rtc 48838000.rtcss: rtc core: registered 48838000.rtcss as rtc0
<6>[ 0.804294] i2c /dev entries driver
<6>[ 0.805909] vpe 489d0000.vpe: loading firmware vpdma-1b8.bin
<6>[ 0.807116] Driver for 1-wire Dallas network protocol.
<6>[ 0.808792] coproc iva_coproc: probe
<6>[ 0.809352] Adding alias for supply vdd,iva_coproc -> vdd,4a0025cc.voltdm
<6>[ 0.810217] Adding alias for supply vbb,iva_coproc -> vbb,4a0025cc.voltdm
<6>[ 0.812225] coproc iva_coproc: coproc_probe result=0
<6>[ 0.812904] coproc dsp_coproc: probe
<6>[ 0.813442] Adding alias for supply vdd,dsp_coproc -> vdd,4a0025e0.voltdm
<6>[ 0.814307] Adding alias for supply vbb,dsp_coproc -> vbb,4a0025e0.voltdm
<6>[ 0.816183] coproc dsp_coproc: coproc_probe result=0
<6>[ 0.821364] vpe 489d0000.vpe: Device registered as /dev/video0
<6>[ 0.822142] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec
<7>[ 0.824348] of_get_named_gpiod_flags: can't parse gpios property of node '/ocp/mmc@480b4000[0]'
<7>[ 0.824359] of_get_named_gpiod_flags: can't parse gpios property of node '/ocp/mmc@480b4000[0]'
<6>[ 0.861104] omap-aes 4b500000.aes: OMAP AES hw accel rev: 3.3
<6>[ 0.878962] omap-aes 4b700000.aes: OMAP AES hw accel rev: 3.3
<6>[ 0.880157] omap-des 480a5000.des: OMAP DES hw accel rev: 2.2
<3>[ 0.881472] alg: skcipher: setkey failed on test 5 for ecb-des-omap: flags=100
<3>[ 0.882769] alg: skcipher-ddst: setkey failed on test 5 for ecb-des-omap: flags=100
<3>[ 0.884105] alg: skcipher-ddst: setkey failed on test 5 for ecb-des-omap: flags=100
<6>[ 0.890064] omap-sham 4b101000.sham: hw accel on OMAP rev 4.3
<6>[ 0.904056] mmc0: BKOPS_EN bit is not set
<6>[ 0.907001] mmc0: new high speed DDR MMC card at address 0001
<6>[ 0.908311] mmcblk0: mmc0:0001 008G30 7.28 GiB
<6>[ 0.909056] mmcblk0boot0: mmc0:0001 008G30 partition 1 8.00 MiB
<6>[ 0.909977] mmcblk0boot1: mmc0:0001 008G30 partition 2 8.00 MiB
<6>[ 0.912096] mmcblk0: p2 p3
<6>[ 0.914557] mmcblk0boot1: unknown partition table
<6>[ 0.916655] mmcblk0boot0: unknown partition table
<6>[ 0.918578] remoteproc0: 55020000.ipu is available
<6>[ 0.919205] remoteproc0: Note: remoteproc is still under development and considered experimental.
<6>[ 0.920342] remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
<4>[ 0.921788] remoteproc0: Direct firmware load failed with error -2
<4>[ 0.922587] remoteproc0: Falling back to user helper
<6>[ 0.923498] remoteproc1: 40800000.dsp is available
<6>[ 0.924123] remoteproc1: Note: remoteproc is still under development and considered experimental.
<6>[ 0.925260] remoteproc1: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed.
<4>[ 0.926737] remoteproc1: Direct firmware load failed with error -2
<4>[ 0.927536] remoteproc1: Falling back to user helper
<6>[ 0.930571] oprofile: using timer interrupt.
<6>[ 0.931193] nf_conntrack version 0.5.0 (11944 buckets, 47776 max)
<6>[ 0.932417] ip_tables: (C) 2000-2006 Netfilter Core Team
<6>[ 0.933173] TCP: cubic registered
<6>[ 0.933601] Initializing XFRM netlink socket
<6>[ 0.934158] NET: Registered protocol family 17
<6>[ 0.934757] NET: Registered protocol family 15
<5>[ 0.935395] Bridge firewalling registered
<6>[ 0.935914] can: controller area network core (rev 20120528 abi 9)
<6>[ 0.936752] NET: Registered protocol family 29
<6>[ 0.937341] can: raw protocol (rev 20120528)
<6>[ 0.937888] can: broadcast manager protocol (rev 20120528 t)
<6>[ 0.938615] can: netlink gateway (rev 20130117) max_hops=1
<6>[ 0.939334] 8021q: 802.1Q VLAN Support v1.8
<5>[ 0.939915] Key type dns_resolver registered
<6>[ 0.940488] NET: Registered protocol family 41
<6>[ 0.941668] Adding alias for supply vdd,cpu0 -> vdd,4a003b20.voltdm
<6>[ 0.942470] Adding alias for supply vbb,cpu0 -> vbb,4a003b20.voltdm
<6>[ 0.944875] Power Management for TI OMAP4+ devices.
<6>[ 0.945680] ThumbEE CPU extension supported.
<5>[ 0.946235] Registering SWP/SWPB emulation handler
<6>[ 0.946847] SmartReflex Class3 initialized
<6>[ 0.948944] vmmcwl_fixed: disabling
<6>[ 0.949393] evm_3v3_sd: disabling
<6>[ 0.949819] regulator-dummy: disabling
<6>[ 0.950613] dmm 4e000000.dmm: workaround for errata i878 in use
<6>[ 0.953366] dmm 4e000000.dmm: initialized all PAT entries
<4>[ 0.956864] thcv_init_len=21
<4>[ 0.958990] diagnostic 236 error:val=0
<6>[ 0.961583] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013).
<6>[ 0.962424] [drm] No driver support for vblank timestamp query.
<6>[ 0.974399] [drm] Enabling DMM ywrap scrolling
<6>[ 1.041104] Console: switching to colour frame buffer device 196x67
<6>[ 1.052460] omapdrm omapdrm.0: fb0: omapdrm frame buffer device
<6>[ 1.053214] omapdrm omapdrm.0: registered panic notifier
<6>[ 1.053899] [drm] Initialized omapdrm 1.0.0 20110917 on minor 0
<7>[ 1.055849] of_get_named_gpiod_flags: can't parse gpios property of node '/fixedregulator-evm_3v3_sw[0]'
<6>[ 1.056049] evm_3v3_sw: 3300 mV
<6>[ 1.056516] evm_3v3_sw: supplied by sysen1
<7>[ 1.057341] of_get_named_gpiod_flags: can't parse gpios property of node '/fixedregulator-aic_dvdd[0]'
<6>[ 1.057529] aic_dvdd: 1800 mV
<6>[ 1.057966] aic_dvdd: supplied by evm_3v3_sw
<7>[ 1.058653] of_get_named_gpiod_flags exited with status 0
<6>[ 1.058849] vtt_fixed: 1350 mV
<6>[ 1.059287] vtt_fixed: supplied by sysen2
<6>[ 1.060053] mcu_manager: init:
<7>[ 1.060969] of_get_named_gpiod_flags exited with status 0
<7>[ 1.061004] of_get_named_gpiod_flags exited with status 0
<7>[ 1.061038] of_get_named_gpiod_flags exited with status 0
<7>[ 1.061076] of_get_named_gpiod_flags exited with status 0
<6>[ 1.150478] davinci_mdio 48485000.mdio: davinci mdio revision 1.6
<6>[ 1.151258] davinci_mdio 48485000.mdio: detected phy mask ffffffee
<4>[ 1.156200] *** 0x0180dc41 vs 0x0180dc40
<4>[ 1.160880] *** 0x0180dc41 vs 0x0180dc40
<6>[ 1.161421] libphy: 48485000.mdio: probed
<6>[ 1.161938] davinci_mdio 48485000.mdio: phy[0]: device 48485000.mdio:00, driver Broadcom BCM89810
<6>[ 1.163064] davinci_mdio 48485000.mdio: phy[4]: device 48485000.mdio:04, driver Broadcom BCM89810
<4>[ 1.164578] cpsw_probe_dt phyid = 4
<4>[ 1.165092] cpsw_probe_dt phy_mode = 1
<3>[ 1.165585] cpsw 48484000.ethernet: Missing dual_emac_res_vlan in DT.
<3>[ 1.166404] cpsw 48484000.ethernet: Using 1 as Reserved VLAN for 0 slave
<4>[ 1.167561] *** 0x00000001 vs 0x0180dc40
<4>[ 1.168070] cpsw_probe_dt phy_mode = 7
<3>[ 1.168564] cpsw 48484000.ethernet: Missing dual_emac_res_vlan in DT.
<3>[ 1.169384] cpsw 48484000.ethernet: Using 2 as Reserved VLAN for 1 slave
<6>[ 1.170238] cpsw 48484000.ethernet: Detected MACID = 9c:1d:58:59:48:96
<6>[ 1.171949] cpsw 48484000.ethernet: cpsw: Detected MACID = 9c:1d:58:59:48:97
<6>[ 1.173636] omap_rtc 48838000.rtcss: setting system clock to 2000-01-01 00:00:00 UTC (946684800)
<4>[ 1.174752] sr_init: No PMIC hook to init smartreflex
<3>[ 1.175655] sr_init: platform driver register failed for SR
<6>[ 1.191666] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null)
<6>[ 1.192715] VFS: Mounted root (ext4 filesystem) on device 179:2.
<6>[ 1.194977] devtmpfs: mounted
<6>[ 1.195593] Freeing unused kernel memory: 328K (c065f000 - c06b1000)
<6>[ 1.377946] EXT4-fs (mmcblk0p3): mounted filesystem with ordered data mode. Opts: (null)
<6>[ 1.472405] net eth0: initializing cpsw version 1.15 (0)
<3>[ 1.550479] Enter bcm89xx_config_init
<3>[ 1.552960] Leave bcm89xx_config_init error=0
<6>[ 1.553523] net eth0: phy found : id is : 0x180dc41
<6>[ 1.559965] 8021q: adding VLAN 0 to HW filter on device eth0
<6>[ 1.596598] net eth1: initializing cpsw version 1.15 (0)
<6>[ 1.670493] net eth1: phy found : id is : 0x1
<6>[ 1.675159] 8021q: adding VLAN 0 to HW filter on device eth1
<30>[ 1.751809] udevd[923]: starting version 182
<6>[ 2.289453] remoteproc1: powering up 40800000.dsp
<6>[ 2.290088] remoteproc1: Booting fw image dra7-dsp1-fw.xe66, size 929770
<3>[ 2.297016] omap-rproc 40800000.dsp: device doesn't have an associated iommu
<3>[ 2.297923] omap-rproc 40800000.dsp: can't attach iommu device: -22
<3>[ 2.298725] remoteproc1: can't enable iommu: -22
<3>[ 2.300425] remoteproc1: rproc_boot() failed -22
<4>[ 2.301081] virtio_rpmsg_bus: probe of virtio0 failed with error -22
<6>[ 2.301901] remoteproc1: registered virtio0 (type 7)
<6>[ 2.411444] remoteproc0: powering up 55020000.ipu
<6>[ 2.412071] remoteproc0: Booting fw image dra7-ipu2-fw.xem4, size 3484972
<6>[ 2.413007] omap-iommu 55082000.mmu: 55082000.mmu: version 2.1
<6>[ 2.551375] libphy: 48485000.mdio:04 - Link is Up - 100/Full
<3>[ 2.552327] switch 1105P set tdl success state=1
<6>[ 2.576467] remoteproc0: remote processor 55020000.ipu is now up
<6>[ 2.578339] virtio_rpmsg_bus virtio1: rpmsg host is online
<6>[ 2.579335] remoteproc0: registered virtio1 (type 7)
<6>[ 2.585015] virtio_rpmsg_bus virtio1: creating channel rpmsg-rpc addr 0x3b
<6>[ 2.586052] rpmsg_rpc rpmsg0: probing service rpmsg-dce with src 1024 dst 59
<6>[ 2.587633] rpmsg_rpc rpmsg0: published functions = 8
<6>[ 2.626290] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null)
<4>[ 2.673879] camera_open_store,status=0,reason=1
<4>[ 2.674591] display_open_store,status=0,reason=0
<6>[ 2.772498] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null)
<6>[ 3.670498] libphy: fixed-0:01 - Link is Up - 1000/Full
<5>[ 3.679986] random: nonblocking pool is initialized
<7>[ 11.090503] mcu_manager: heart beat post work=da1fb4b4
<4>[ 13.114928] omap_hwmod: mmu_ipu2: _wait_target_disable failed