Other Parts Discussed in Thread: OMAP3530
I need to determine the what the max amount of memory (in MB) the OMAP3530 processor supports when using Pop memory from Micron.
I also need to know which Micron PoP parts below can be used to support starting with a 256M NAND / 256M DDR configuration.
| PART NUMBER | NAND DENSITY x WIDTH | LPDDR DENSITY x WIDTH | PIN COUNT | CLOCK RATE |
| MT29C2G24MAKLACG-6 IT | 2Gb x16 | 1Gb x32 | 152-ball | 166 MHz |
| MT29C2G24MAKLACG-75 IT | 2Gb x16 | 1Gb x32 | 152-ball | 133 MHz |
| MT29C2G24MAKLAJG-6 IT | 2Gb x16 | 1Gb x32 | 168-ball | 166 MHz |
| MT29C2G24MAKLAJG-75 IT | 2Gb x16 | 1Gb x32 | 168-ball | 133 MHz |
| MT29C2G48MAKLCJI-6 IT | 2Gb x16 | 2Gb x32 | 168-ball | 166 MHz |
| MT29C2G48MAKLCJI-75 IT | 2Gb x16 | 2Gb x32 | 168-ball | 133 MHz |
| MT29C4G48MAZAPAKQ-5 IT | 4Gb x16 | 2Gb x32 | 168-ball | 200 MHz |
| MT29C4G96MAZAPCJG-5 IT | 4Gb x16 | 4Gb x32 | 168-ball | 200 MHz |
What are all the different memory configurations that the OMAP3530 supports based on using the Micron parts above? i.e. 512M / 512M? or 512M/1GB? etc.