Part Number: TDA2SX
Hardware platform: TDA2SX+TPS659039;
While all functional modules work at the same time, system can't pass High temperature durability test(system work at 85 ℃ temperature );
Work load as below:
1. 2x Cortex A15 ARM: 30%
2. 2x DSP: 25%
2. 2xGPU: 70%; 2D/3D view
3. 4x EVEs: 70%, obstacles detection
Please give us suggestion:
1. Reduce power consumption: transfer GPU function to DSP and reduce power consumption;
2. improve heat dissipation: enlarge heat sink;