Part Number: AM4379
When I want to erase the nand, I get an error,the following:
root@AM437x-zf:~# flash_erase /dev/mtd7 0 0
Erasing 128 Kibyte @ 148[ 31.936300] nand: nand_erase_nand: attempt to erase a bad block at page 0x00008980
Erasing 128 Kibyte @ 1a40000 -- 5 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 210 (mtd7)
error 5 (Input/output error)
flash_erase: error!: /dev/mtd7: MTD Erase failure
error 5 (Input/output error)
Erasing 128 Kibyte @ 10680000 -- 55 % complet[ 39.911894] nand: nand_erase_nand: attempt to erase a bad block at page 0x00026640
Erasing 128 Kibyte @ 108a0000 -- 56 % complete libmtd: error!: MEMERASE64 ioctl failed for eraseblock 2117 (mtd7)
error 5 (Input/output error)
flash_erase: error!: /dev/mtd7: MTD Erase failure
error 5 (Input/output error)
Erasing 128 Kibyte @ 14f00000 -- 71 %[ 42.366829] random: crng init done
Erasing 128 Kibyte @ 15bc0000 -- 74 % complete flash_erase: Skipping bad block at 15be0000
Erasing 128 Kibyte @ 1d560000 -- 100 % complete
The complete log is in the attachment, looking forward to your answer. Grateful !
[ 0.000000] Booting Linux on physical CPU 0x0
[ 0.000000] Linux version 4.9.65-rt23-g57b7fcc (zf@ubuntu14) (gcc version 6.2.1 20161016 (Linaro GCC 6.2-2016.11) ) #2 PREEMPT Mon Jan 13 18:15:45 CST 2020
[ 0.000000] CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d
[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[ 0.000000] OF: fdt:Machine model: TL437x-EVM
[ 0.000000] efi: Getting EFI parameters from FDT:
[ 0.000000] efi: UEFI not found.
[ 0.000000] cma: Reserved 48 MiB at 0x9d000000
[ 0.000000] Memory policy: Data cache writeback
[ 0.000000] On node 0 totalpages: 131072
[ 0.000000] free_area_init_node: node 0, pgdat c0c451d4, node_mem_map dcb61000
[ 0.000000] Normal zone: 1152 pages used for memmap
[ 0.000000] Normal zone: 0 pages reserved
[ 0.000000] Normal zone: 131072 pages, LIFO batch:31
[ 0.000000] CPU: All CPU(s) started in SVC mode.
[ 0.000000] AM437x ES1.2 (neon)
[ 0.000000] pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768
[ 0.000000] pcpu-alloc: [0] 0
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 129920
[ 0.000000] Kernel command line: console=ttyS0,115200n8 root=PARTUUID=0007b9a9-02 rw rootfstype=ext4 rootwait
[ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes)
[ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes)
[ 0.000000] Memory: 457852K/524288K available (7168K kernel code, 286K rwdata, 2332K rodata, 1024K init, 281K bss, 17284K reserved, 49152K cma-reserved, 0K highmem)
[ 0.000000] Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xffc00000 - 0xfff00000 (3072 kB)
vmalloc : 0xe0800000 - 0xff800000 ( 496 MB)
lowmem : 0xc0000000 - 0xe0000000 ( 512 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.text : 0xc0008000 - 0xc0800000 (8160 kB)
.init : 0xc0b00000 - 0xc0c00000 (1024 kB)
.data : 0xc0c00000 - 0xc0c479a8 ( 287 kB)
.bss : 0xc0c479a8 - 0xc0c8df34 ( 282 kB)
[ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
[ 0.000000] Preemptible hierarchical RCU implementation.
[ 0.000000] Build-time adjustment of leaf fanout to 32.
[ 0.000000] NR_IRQS:16 nr_irqs:16 16
[ 0.000000] L2C: platform modifies aux control register: 0x0e030000 -> 0x3e430000
[ 0.000000] L2C: DT/platform modifies aux control register: 0x0e030000 -> 0x3e430000
[ 0.000000] L2C-310 enabling early BRESP for Cortex-A9
[ 0.000000] OMAP L2C310: ROM does not support power control setting
[ 0.000000] L2C-310 dynamic clock gating disabled, standby mode disabled
[ 0.000000] L2C-310 cache controller enabled, 16 ways, 256 kB
[ 0.000000] L2C-310: CACHE_ID 0x410000c9, AUX_CTRL 0x4e430000
[ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz
[ 0.000011] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns
[ 0.000029] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns
[ 0.000038] OMAP clocksource: timer1 at 24000000 Hz
[ 0.000157] sched_clock: 64 bits at 500MHz, resolution 2ns, wraps every 4398046511103ns
[ 0.000171] clocksource: arm_global_timer: mask: 0xffffffffffffffff max_cycles: 0xe6a171a037, max_idle_ns: 881590485102 ns
[ 0.000191] Switching to timer-based delay loop, resolution 2ns
[ 0.000550] clocksource: 32k_counter: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 58327039986419 ns
[ 0.000558] OMAP clocksource: 32k_counter at 32768 Hz
[ 0.001077] Console: colour dummy device 80x30
[ 0.001112] Calibrating delay loop (skipped), value calculated using timer frequency.. 1000.00 BogoMIPS (lpj=5000000)
[ 0.001128] pid_max: default: 32768 minimum: 301
[ 0.001238] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.001247] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.001989] CPU: Testing write buffer coherency: ok
[ 0.002325] Setting up static identity map for 0x80100000 - 0x80100060
[ 0.003094] EFI services will not be available.
[ 0.003812] devtmpfs: initialized
[ 0.017399] VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4
[ 0.017673] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns
[ 0.017694] futex hash table entries: 256 (order: -1, 3072 bytes)
[ 0.021044] pinctrl core: initialized pinctrl subsystem
[ 0.022064] NET: Registered protocol family 16
[ 0.023414] DMA: preallocated 256 KiB pool for atomic coherent allocations
[ 0.103859] gpio gpiochip0: (gpio): added GPIO chardev (254:0)
[ 0.104171] gpiochip_setup_dev: registered GPIOs 0 to 31 on device: gpiochip0 (gpio)
[ 0.105220] OMAP GPIO hardware version 0.1
[ 0.105895] gpio gpiochip1: (gpio): added GPIO chardev (254:1)
[ 0.106153] gpiochip_setup_dev: registered GPIOs 32 to 63 on device: gpiochip1 (gpio)
[ 0.107589] gpio gpiochip2: (gpio): added GPIO chardev (254:2)
[ 0.107924] gpiochip_setup_dev: registered GPIOs 64 to 95 on device: gpiochip2 (gpio)
[ 0.109420] gpio gpiochip3: (gpio): added GPIO chardev (254:3)
[ 0.109673] gpiochip_setup_dev: registered GPIOs 96 to 127 on device: gpiochip3 (gpio)
[ 0.111159] gpio gpiochip4: (gpio): added GPIO chardev (254:4)
[ 0.111419] gpiochip_setup_dev: registered GPIOs 128 to 159 on device: gpiochip4 (gpio)
[ 0.112860] gpio gpiochip5: (gpio): added GPIO chardev (254:5)
[ 0.113088] gpiochip_setup_dev: registered GPIOs 160 to 191 on device: gpiochip5 (gpio)
[ 0.118259] omap-gpmc 50000000.gpmc: could not find pctldev for node /ocp@44000000/l4_wkup@44c00000/scm@210000/pinmux@800/nand_flash_x8, deferring probe
[ 0.122697] No ATAGs?
[ 0.122724] hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers.
[ 0.122735] hw-breakpoint: maximum watchpoint size is 4 bytes.
[ 0.135421] edma 49000000.edma: TI EDMA DMA engine driver
[ 0.135802] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator-v3_3d[0]'
[ 0.136064] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator-vtt[0]'
[ 0.136231] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator-mmcwl[0]'
[ 0.139691] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp@44000000/l4_wkup@44c00000/scm@210000/pinmux@800/i2c0_pins, deferring probe
[ 0.139750] omap_i2c 4802a000.i2c: could not find pctldev for node /ocp@44000000/l4_wkup@44c00000/scm@210000/pinmux@800/i2c1_pins, deferring probe
[ 0.139790] omap_i2c 4819c000.i2c: could not find pctldev for node /ocp@44000000/l4_wkup@44c00000/scm@210000/pinmux@800/i2c2_pins, deferring probe
[ 0.139927] media: Linux media interface: v0.10
[ 0.139970] Linux video capture interface: v2.00
[ 0.140006] pps_core: LinuxPPS API ver. 1 registered
[ 0.140012] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[ 0.140032] PTP clock support registered
[ 0.140066] EDAC MC: Ver: 3.0.0
[ 0.141013] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400
[ 0.141365] Advanced Linux Sound Architecture Driver Initialized.
[ 0.142356] clocksource: Switched to clocksource arm_global_timer
[ 0.150218] NET: Registered protocol family 2
[ 0.150943] TCP established hash table entries: 4096 (order: 2, 16384 bytes)
[ 0.150983] TCP bind hash table entries: 4096 (order: 2, 16384 bytes)
[ 0.151023] TCP: Hash tables configured (established 4096 bind 4096)
[ 0.151112] UDP hash table entries: 256 (order: 0, 4096 bytes)
[ 0.151126] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
[ 0.151250] NET: Registered protocol family 1
[ 0.151613] RPC: Registered named UNIX socket transport module.
[ 0.151625] RPC: Registered udp transport module.
[ 0.151630] RPC: Registered tcp transport module.
[ 0.151635] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.151647] PCI: CLS 0 bytes, default 64
[ 0.154061] workingset: timestamp_bits=14 max_order=17 bucket_order=3
[ 0.159204] squashfs: version 4.0 (2009/01/31) Phillip Lougher
[ 0.159897] NFS: Registering the id_resolver key type
[ 0.159930] Key type id_resolver registered
[ 0.159936] Key type id_legacy registered
[ 0.159974] ntfs: driver 2.1.32 [Flags: R/O].
[ 0.161524] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 247)
[ 0.161541] io scheduler noop registered
[ 0.161547] io scheduler deadline registered
[ 0.161653] io scheduler cfq registered (default)
[ 0.164699] pinctrl-single 44e10800.pinmux: 199 pins at pa f9e10800 size 796
[ 0.167484] pwm-backlight backlight: GPIO lookup for consumer enable
[ 0.167493] pwm-backlight backlight: using device tree for GPIO lookup
[ 0.167503] of_get_named_gpiod_flags: can't parse 'enable-gpios' property of node '/backlight[0]'
[ 0.167508] of_get_named_gpiod_flags: can't parse 'enable-gpio' property of node '/backlight[0]'
[ 0.167513] pwm-backlight backlight: using lookup tables for GPIO lookup
[ 0.167519] pwm-backlight backlight: lookup for GPIO enable failed
[ 0.167536] backlight supply power not found, using dummy regulator
[ 0.212809] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled
[ 0.214986] omap8250 44e09000.serial: No clock speed specified: using default: 48000000
[ 0.215621] console [ttyS0] disabled
[ 0.215685] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 30, base_baud = 3000000) is a 8250
[ 0.900299] console [ttyS0] enabled
[ 0.904241] omap8250 481a6000.serial: No clock speed specified: using default: 48000000
[ 0.912886] 481a6000.serial: ttyS3 at MMIO 0x481a6000 (irq = 31, base_baud = 3000000) is a 8250
[ 0.921978] omap8250 481a8000.serial: No clock speed specified: using default: 48000000
[ 0.930624] 481a8000.serial: ttyS4 at MMIO 0x481a8000 (irq = 32, base_baud = 3000000) is a 8250
[ 0.941099] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20
[ 0.947998] [drm] Initialized
[ 0.952279] 4832a000.dss supply vdda_video not found, using dummy regulator
[ 0.959468] OMAP DSS rev 2.0
[ 0.962546] omapdss_dss 4832a000.dss: bound 4832a400.dispc (ops dispc_component_ops)
[ 0.971571] panel-dpi display: GPIO lookup for consumer enable
[ 0.971578] panel-dpi display: using device tree for GPIO lookup
[ 0.971587] of_get_named_gpiod_flags: can't parse 'enable-gpios' property of node '/display[0]'
[ 0.971592] of_get_named_gpiod_flags: can't parse 'enable-gpio' property of node '/display[0]'
[ 0.971597] panel-dpi display: using lookup tables for GPIO lookup
[ 0.971604] panel-dpi display: lookup for GPIO enable failed
[ 0.971608] panel-dpi display: GPIO lookup for consumer reset
[ 0.971612] panel-dpi display: using device tree for GPIO lookup
[ 0.971616] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/display[0]'
[ 0.971620] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/display[0]'
[ 0.971624] panel-dpi display: using lookup tables for GPIO lookup
[ 0.971628] panel-dpi display: lookup for GPIO reset failed
[ 0.971641] display supply vcc not found, using dummy regulator
[ 0.989909] brd: module loaded
[ 0.998622] loop: module loaded
[ 1.004266] spi spi1.0: not using DMA for McSPI (-19)
[ 1.010370] libphy: Fixed MDIO Bus: probed
[ 1.082415] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6
[ 1.088551] davinci_mdio 4a101000.mdio: detected phy mask ffffffcf
[ 1.096244] libphy: 4a101000.mdio: probed
[ 1.100290] davinci_mdio 4a101000.mdio: phy[4]: device 4a101000.mdio:04, driver Micrel KSZ9031 Gigabit PHY
[ 1.110090] davinci_mdio 4a101000.mdio: phy[5]: device 4a101000.mdio:05, driver Micrel KSZ9031 Gigabit PHY
[ 1.120559] cpsw 4a100000.ethernet: Detected MACID = 60:64:05:02:ae:03
[ 1.127354] cpsw 4a100000.ethernet: device node lookup for pps timer failed
[ 1.134431] cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies)
[ 1.142473] cpsw 4a100000.ethernet: cpsw: Detected MACID = 60:64:05:02:ae:05
[ 1.150904] mousedev: PS/2 mouse device common for all mice
[ 1.157615] omap_rtc 44e3e000.rtc: already running
[ 1.162790] rtc rtc0: 44e3e000.rtc: dev (253:0)
[ 1.162812] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0
[ 1.170198] i2c /dev entries driver
[ 1.175404] omap_hsmmc 48060000.mmc: GPIO lookup for consumer cd
[ 1.175414] omap_hsmmc 48060000.mmc: using device tree for GPIO lookup
[ 1.175457] of_get_named_gpiod_flags: parsed 'cd-gpios' property of node '/ocp@44000000/mmc@48060000[0]' - status (0)
[ 1.175515] omap_hsmmc 48060000.mmc: Got CD GPIO
[ 1.180165] omap_hsmmc 48060000.mmc: GPIO lookup for consumer wp
[ 1.180169] omap_hsmmc 48060000.mmc: using device tree for GPIO lookup
[ 1.180176] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp@44000000/mmc@48060000[0]'
[ 1.180181] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp@44000000/mmc@48060000[0]'
[ 1.180186] omap_hsmmc 48060000.mmc: using lookup tables for GPIO lookup
[ 1.180192] omap_hsmmc 48060000.mmc: lookup for GPIO wp failed
[ 1.233304] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@0[0]' - status (0)
[ 1.234582] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@1[0]' - status (0)
[ 1.234702] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@2[0]' - status (0)
[ 1.234796] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@3[0]' - status (0)
[ 1.234885] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@4[0]' - status (0)
[ 1.234983] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@5[0]' - status (0)
[ 1.239692] NET: Registered protocol family 10
[ 1.246757] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver
[ 1.255580] NET: Registered protocol family 17
[ 1.260385] Key type dns_resolver registered
[ 1.264968] omap_voltage_late_init: Voltage driver support not added
[ 1.277022] omapdrm omapdrm.0: DMM not available, disable DMM support
[ 1.283899] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013).
[ 1.290594] [drm] No driver support for vblank timestamp query.
[ 1.334204] mmc0: host does not support reading read-only switch, assuming write-enable
[ 1.337473] mmc0: new high speed SDHC card at address aaaa
[ 1.338147] mmcblk0: mmc0:aaaa SS08G 7.40 GiB
[ 1.340877] mmcblk0: p1 p2 p3
[ 1.347155] Console: switching to colour frame buffer device 100x30
[ 1.391344] omapdrm omapdrm.0: fb0: omapdrm frame buffer device
[ 1.398479] omap-gpmc 50000000.gpmc: GPMC revision 6.0
[ 1.403765] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000
[ 1.409905] gpiochip_find_base: found new base at 510
[ 1.409946] gpio gpiochip6: (omap-gpmc): added GPIO chardev (254:6)
[ 1.410226] gpiochip_setup_dev: registered GPIOs 510 to 511 on device: gpiochip6 (omap-gpmc)
[ 1.411258] omap2-nand 8000000.nand: GPIO lookup for consumer rb
[ 1.411267] omap2-nand 8000000.nand: using device tree for GPIO lookup
[ 1.411307] of_get_named_gpiod_flags: parsed 'rb-gpios' property of node '/ocp@44000000/gpmc@50000000/nand@0,0[0]' - status (0)
[ 1.411477] nand: device found, Manufacturer ID: 0xad, Chip ID: 0xdc
[ 1.417973] nand: Hynix H27U4G8F2EKA-BM
[ 1.421831] nand: 512 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 128
[ 1.429669] using OMAP_ECC_BCH16_CODE_HW ECC scheme
[ 1.434666] 8 ofpart partitions found on MTD device omap2-nand.0
[ 1.440697] Creating 8 MTD partitions on "omap2-nand.0":
[ 1.446071] 0x000000000000-0x000000080000 : "nand.spl"
[ 1.452708] 0x000000080000-0x000000180000 : "nand.u-boot"
[ 1.459501] 0x000000180000-0x000000200000 : "nand.env"
[ 1.465840] 0x000000200000-0x000000280000 : "nand.devicetree"
[ 1.472728] 0x000000280000-0x000000880000 : "nand.kernel"
[ 1.481679] 0x000000880000-0x000002880000 : "nand.mini-fs"
[ 1.502116] 0x000002880000-0x000002a80000 : "nand.logo"
[ 1.509206] 0x000002a80000-0x000020000000 : "nand.rootfs"
[ 1.759080] vdcdc3: Bringing 1350000uV into 1500000-1500000uV
[ 1.770380] tps65218 0-0024: tps65218-regulator regulator can used OFF (freshness seal is broken)
[ 1.781245] tps65218 0-0024: tps65218-regulator regulator can used OFF (freshness seal is broken)
[ 1.793155] omap_i2c 44e0b000.i2c: bus 0 rev0.12 at 100 kHz
[ 1.800069] omap_i2c 4802a000.i2c: bus 1 rev0.12 at 100 kHz
[ 1.832958] at24 2-0050: 512 byte 24c04 EEPROM, writable, 16 bytes/write
[ 1.839738] omap_i2c 4819c000.i2c: bus 2 rev0.12 at 100 kHz
[ 1.846139] of_get_named_gpiod_flags: parsed 'gpios' property of node '/user_keys@0/button@0[0]' - status (0)
[ 1.846168] of_get_named_gpiod_flags: parsed 'gpios' property of node '/user_keys@0/button@1[0]' - status (0)
[ 1.846479] input: user_keys@0 as /devices/platform/user_keys@0/input/input0
[ 1.854054] omap_rtc 44e3e000.rtc: setting system clock to 2019-08-13 00:43:22 UTC (1565657002)
[ 1.862825] of_cfs_init
[ 1.865329] of_cfs_init: OK
[ 1.869035] vmmcwl_fixed: disabling
[ 1.872602] ALSA device list:
[ 1.875584] No soundcards found.
[ 1.901626] random: fast init done
[ 2.266631] EXT4-fs (mmcblk0p2): recovery complete
[ 2.312962] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null)
[ 2.321167] VFS: Mounted root (ext4 filesystem) on device 179:2.
[ 2.333790] devtmpfs: mounted
[ 2.338590] Freeing unused kernel memory: 1024K
[ 2.586052] systemd[1]: systemd 230 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN)
[ 2.605008] systemd[1]: Detected architecture arm.
[ 2.646815] systemd[1]: Set hostname to <AM437x-zf>.
[ 3.061488] systemd[1]: Created slice System Slice.
[ 3.092938] systemd[1]: Listening on Journal Socket.
[ 3.126237] systemd[1]: Mounting Debug File System...
[ 3.163015] systemd[1]: Started Forward Password Requests to Wall Directory Watch.
[ 3.202784] systemd[1]: Listening on Syslog Socket.
[ 3.232889] systemd[1]: Started Dispatch Password Requests to Console Directory Watch.
[ 3.272786] systemd[1]: Listening on Journal Socket (/dev/log).
[ 3.575100] cmemk: loading out-of-tree module taints kernel.
[ 3.582218] CMEMK module: reference Linux version 4.9.65
[ 3.588582] no physical memory specified
[ 3.593357] cmemk initialized
[ 3.615771] cryptodev: driver 1.8 loaded.
[ 3.798712] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null)
[ 4.632953] systemd-journald[109]: Received request to flush runtime journal from PID 1
[ 5.905540] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec
[ 5.974600] remoteproc remoteproc0: wkup_m3 is available
[ 6.107855] ov2659 0-0030: GPIO lookup for consumer pwrdn
[ 6.107868] ov2659 0-0030: using device tree for GPIO lookup
[ 6.107879] of_get_named_gpiod_flags: can't parse 'pwrdn-gpios' property of node '/ocp@44000000/i2c@44e0b000/ov2659@30[0]'
[ 6.107885] of_get_named_gpiod_flags: can't parse 'pwrdn-gpio' property of node '/ocp@44000000/i2c@44e0b000/ov2659@30[0]'
[ 6.107890] ov2659 0-0030: using lookup tables for GPIO lookup
[ 6.107895] ov2659 0-0030: lookup for GPIO pwrdn failed
[ 6.111660] ov2659 0-0030: Sensor detection failed (3030, 0)
[ 6.195644] ov2659 1-0030: GPIO lookup for consumer pwrdn
[ 6.195654] ov2659 1-0030: using device tree for GPIO lookup
[ 6.195664] of_get_named_gpiod_flags: can't parse 'pwrdn-gpios' property of node '/ocp@44000000/i2c@4802a000/ov2659@30[0]'
[ 6.195671] of_get_named_gpiod_flags: can't parse 'pwrdn-gpio' property of node '/ocp@44000000/i2c@4802a000/ov2659@30[0]'
[ 6.195676] ov2659 1-0030: using lookup tables for GPIO lookup
[ 6.195682] ov2659 1-0030: lookup for GPIO pwrdn failed
[ 6.197135] remoteproc remoteproc0: powering up wkup_m3
[ 6.225184] ov2659 1-0030: Sensor detection failed (3030, 0)
[ 6.305785] of_get_named_gpiod_flags: can't parse 'gpio-reset' property of node '/ocp@44000000/i2c@4802a000/tlv320aic3106@18[0]'
[ 6.350001] remoteproc remoteproc0: Booting fw image am335x-pm-firmware.elf, size 224300
[ 6.468257] remoteproc remoteproc0: remote processor wkup_m3 is now up
[ 6.474905] wkup_m3_ipc 44e11324.wkup_m3_ipc: CM3 Firmware Version = 0x192
[ 6.574137] ads7846 spi1.0: not using DMA for McSPI (-19)
[ 6.575367] CAN device driver interface
[ 6.580476] of_get_named_gpiod_flags: parsed 'pendown-gpio' property of node '/ocp@44000000/spi@481a2000/ads7846@0[0]' - status (0)
[ 6.580546] spi1.0 supply vcc not found, using dummy regulator
[ 6.602882] ads7846 spi1.0: touchscreen, irq 210
[ 6.603389] input: ADS7846 Touchscreen as /devices/platform/44000000.ocp/481a2000.spi/spi_master/spi1/spi1.0/input/input1
[ 6.637777] c_can_platform 481cc000.can: c_can_platform device registered (regs=fa1cc000, irq=254)
[ 6.638811] c_can_platform 481d0000.can: c_can_platform device registered (regs=fa1d0000, irq=255)
[ 7.147021] omap-sham 53100000.sham: hw accel on OMAP rev 0.0
[ 7.278234] omap-aes 53501000.aes: OMAP AES hw accel rev: 0.1
[ 7.320728] omap-aes 53501000.aes: will run requests pump with realtime priority
[ 7.389733] omap-des 53701000.des: OMAP DES hw accel rev: 0.33
[ 7.433523] omap-des 53701000.des: will run requests pump with realtime priority
[ 9.049747] EXT4-fs (mmcblk0p3): mounting ext3 file system using the ext4 subsystem
[ 9.153481] PM: bootloader does not support rtc-only!
[ 9.187582] EXT4-fs (mmcblk0p3): recovery complete
[ 9.196281] FAT-fs (mmcblk0p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck.
[ 9.282460] of_get_named_gpiod_flags: can't parse 'simple-audio-card,hp-det-gpio' property of node '/sound1[0]'
[ 9.282468] of_get_named_gpiod_flags: can't parse 'simple-audio-card,mic-det-gpio' property of node '/sound1[0]'
[ 9.283835] asoc-simple-card sound1: tlv320aic3x-hifi <-> 4803c000.mcasp mapping ok
[ 9.401896] EXT4-fs (mmcblk0p3): mounted filesystem with ordered data mode. Opts: (null)
[ 11.897589] net eth1: initializing cpsw version 1.15 (0)
[ 11.945151] cpsw 4a100000.ethernet: initialized cpsw ale version 1.4
[ 11.951550] cpsw 4a100000.ethernet: ALE Table size 1024
[ 12.135078] Micrel KSZ9031 Gigabit PHY 4a101000.mdio:05: attached PHY driver [Micrel KSZ9031 Gigabit PHY] (mii_bus:phy_addr=4a101000.mdio:05, irq=-1)
[ 12.269357] cpts ptp bc clkid 0
[ 12.318192] IPv6: ADDRCONF(NETDEV_UP): eth1: link is not ready
[ 12.465930] net eth0: initializing cpsw version 1.15 (0)
[ 12.655295] Micrel KSZ9031 Gigabit PHY 4a101000.mdio:04: attached PHY driver [Micrel KSZ9031 Gigabit PHY] (mii_bus:phy_addr=4a101000.mdio:04, irq=-1)
[ 12.775707] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready
[ 14.158518] ti-pruss 54400000.pruss: creating PRU cores and other child platform devices
[ 14.293868] irq: no irq domain found for /ocp@44000000/pruss_soc_bus@54426000/pruss@54400000/intc@54420000 !
[ 14.419890] irq: no irq domain found for /ocp@44000000/pruss_soc_bus@54426000/pruss@54400000/intc@54420000 !
[ 14.526741] ti-pruss 54440000.pruss: creating PRU cores and other child platform devices
[ 14.541205] usbcore: registered new interface driver usbfs
[ 14.543040] usbcore: registered new interface driver hub
[ 14.544438] usbcore: registered new device driver usb
[ 14.573316] xhci-hcd xhci-hcd.3.auto: xHCI Host Controller
[ 14.573358] xhci-hcd xhci-hcd.3.auto: new USB bus registered, assigned bus number 1
[ 14.574414] xhci-hcd xhci-hcd.3.auto: hcc params 0x0238f06d hci version 0x100 quirks 0x02010010
[ 14.574475] xhci-hcd xhci-hcd.3.auto: irq 295, io mem 0x48390000
[ 14.583201] hub 1-0:1.0: USB hub found
[ 14.583266] hub 1-0:1.0: 1 port detected
[ 14.584951] xhci-hcd xhci-hcd.3.auto: xHCI Host Controller
[ 14.584972] xhci-hcd xhci-hcd.3.auto: new USB bus registered, assigned bus number 2
[ 14.596529] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM.
[ 14.602859] hub 2-0:1.0: USB hub found
[ 14.602924] hub 2-0:1.0: 1 port detected
[ 14.606201] xhci-hcd xhci-hcd.4.auto: xHCI Host Controller
[ 14.606234] xhci-hcd xhci-hcd.4.auto: new USB bus registered, assigned bus number 3
[ 14.608197] xhci-hcd xhci-hcd.4.auto: hcc params 0x0238f06d hci version 0x100 quirks 0x02010010
[ 14.608255] xhci-hcd xhci-hcd.4.auto: irq 296, io mem 0x483d0000
[ 14.614637] hub 3-0:1.0: USB hub found
[ 14.614702] hub 3-0:1.0: 1 port detected
[ 14.617598] xhci-hcd xhci-hcd.4.auto: xHCI Host Controller
[ 14.617619] xhci-hcd xhci-hcd.4.auto: new USB bus registered, assigned bus number 4
[ 14.617736] usb usb4: We don't know the algorithms for LPM for this host, disabling LPM.
[ 14.620977] hub 4-0:1.0: USB hub found
[ 14.621501] hub 4-0:1.0: 1 port detected
[ 14.972478] usb 3-1: new high-speed USB device number 2 using xhci-hcd
[ 15.164409] hub 3-1:1.0: USB hub found
[ 15.165024] hub 3-1:1.0: 4 ports detected
[ 15.473411] irq: no irq domain found for /ocp@44000000/pruss_soc_bus@54426000/pruss@54440000/intc@54460000 !
[ 15.521512] irq: no irq domain found for /ocp@44000000/pruss_soc_bus@54426000/pruss@54440000/intc@54460000 !
[ 15.666171] remoteproc remoteproc1: 54434000.pru0 is available
[ 15.672112] pru-rproc 54434000.pru0: PRU rproc node /ocp@44000000/pruss_soc_bus@54426000/pruss@54400000/pru@54434000 probed successfully
[ 15.771863] remoteproc remoteproc2: 54438000.pru1 is available
[ 15.792562] pru-rproc 54438000.pru1: PRU rproc node /ocp@44000000/pruss_soc_bus@54426000/pruss@54400000/pru@54438000 probed successfully
[ 15.841694] remoteproc remoteproc3: 54474000.pru0 is available
[ 15.862658] pru-rproc 54474000.pru0: PRU rproc node /ocp@44000000/pruss_soc_bus@54426000/pruss@54440000/pru@54474000 probed successfully
[ 15.906197] remoteproc remoteproc4: 54478000.pru1 is available
[ 15.912159] pru-rproc 54478000.pru1: PRU rproc node /ocp@44000000/pruss_soc_bus@54426000/pruss@54440000/pru@54478000 probed successfully
[ 36.522972] nand: nand_erase_nand: attempt to erase a bad block at page 0x00019240
[ 40.821894] random: crng init done
[ 46.507639] nand: nand_erase_nand: attempt to erase a bad block at page 0x0003de40