Part Number: TDA4VM
HiIn TDA4VM, we just saw specific target for a72, c66,c71(), no target for r5f. Detail as follow:
| #define | TIVX_TARGET_DSP1 "DSP-1" |
| Name for DSP target class, instance 1. | |
| #define | TIVX_TARGET_DSP2 "DSP-2" |
| Name for DSP target class, instance 2. | |
| #define | TIVX_TARGET_IPU1_0 "IPU1-0" |
| Name for IPU1 target class, core 0. | |
| #define | TIVX_TARGET_IPU1_1 "IPU1-1" |
| Name for IPU1 target class, core 1. | |
| #define | TIVX_TARGET_IPU2 "IPU2" |
| Name for IPU2 target class. | |
| #define | TIVX_TARGET_A72_0 "A72-0" |
| Target name for A72_0. | |
| #define | TIVX_TARGET_DSP_C7_1 "DSP_C7-1" |
So if we wanna create a custom target kernel for r5f(OPENVX), how to do?
And if we wanna create single application for r5f(no OPENVX), how to do?
Thanks,
FU