Part Number: TDA4VM
Hello,
on our custom board we have an ASIC which is configurable via SPI (SPI Slave).
This ASIC is connected to MCSPI0
Ball TDA4
AA1 SPI0_CLK
Y4 SPI0_CS1
AB5 SPI0_D0
AA3 SPI0_D1
We currently use a modified SDK version 06_01_00_05 (adapted to our custom board)
My Steps:
arch/arm64/boot/dts/ti/k3-j721e-main.dtsi
main_spi0: spi@2100000 {
compatible = "ti,am654-mcspi","ti,omap4-mcspi";
reg = <0x0 0x2100000 0x0 0x400>;
interrupts = <GIC_SPI 184 IRQ_TYPE_LEVEL_HIGH>;
clocks = <&k3_clks 266 1>;
power-domains = <&k3_pds 266 TI_SCI_PD_EXCLUSIVE>;
#address-cells = <1>;
#size-cells = <0>;
};
arch/arm64/boot/dts/ti/k3-j721e-common-proc-board.dts
&main_pmx0 {
...
myspi1_pins_default: myspi1_pins_default {
pinctrl-single,pins = <
J721E_IOPAD(0x1c8, PIN_OUTPUT, 0) /* (AA1) SPI0_CLK */
J721E_IOPAD(0x1c4, PIN_OUTPUT, 0) /* (Y4) SPI0_CS1 */
J721E_IOPAD(0x1cc, PIN_INPUT, 0) /* (AB5) SPI0_D0 */
J721E_IOPAD(0x1d0, PIN_OUTPUT, 0) /* (AA3) SPI0_D1 */
>;
};
};
&main_spi0 {
status = "okay";
pinctrl-names = "default";
pinctrl-0 = <&myspi1_pins_default>;
spidev@1 {
spi-max-frequency = <24000000>;
reg = <0>;
compatible = "linux,spidev";
};
};
arch/arm64/configs/tisdk_j7-evm_defconfig
CONFIG_SPI=y
CONFIG_SPI_MASTER=y
CONFIG_SPI_SPIDEV=y
After compilation and reboot:
[ 1.308485] spidev spi2.0: buggy DT: spidev listed directly in DT
…
[ 1.319201] WARNING: CPU: 1 PID: 27 at drivers/spi/spidev.c:730 spidev_probe+0x1cc/0x1e0
…
[ 1.353314] pc : spidev_probe+0x1cc/0x1e0
[ 1.357309] lr : spidev_probe+0x1cc/0x1e0
…
[ 1.446466] spidev_probe+0x1cc/0x1e0
[ 1.450112] spi_drv_probe+0x7c/0xd8
…
[ 1.484846] spi_add_device+0xac/0x168
root@j7-evm:~# ls -la /dev/spi*
crw------- 1 root root 153, 0 Oct 24 03:20 /dev/spidev2.0
root@j7-evm:~# ls -la /sys/class/spi*
/sys/class/spi_master:
total 0
drwxr-xr-x 2 root root 0 Oct 24 03:20 .
drwxr-xr-x 60 root root 0 Oct 24 03:20 ..
lrwxrwxrwx 1 root root 0 Oct 24 03:20 spi2 -> ../../devices/platform/interconnect@100000/2100000.spi/spi_master/spi2
/sys/class/spidev:
total 0
drwxr-xr-x 2 root root 0 Oct 24 03:20 .
drwxr-xr-x 60 root root 0 Oct 24 03:20 ..
lrwxrwxrwx 1 root root 0 Oct 24 03:20 spidev2.0 -> ../../devices/platform/interconnect@100000/2100000.spi/spi_master/spi2/spi2.0/spidev/spidev2.0
In the next step I will write a little python script to initialize and read/write data. But as you can see, there is an error.
root@j7-evm:~# python
Python 2.7.16 (default, Oct 24 2019, 04:00:06)
[GCC 8.3.0] on linux2
Type "help", "copyright", "credits" or "license" for more information.
>>> import spidev
Traceback (most recent call last):
File "<stdin>", line 1, in <module>
ImportError: No module named spidev
>>>
Is my configuration correct? As you can see, the log shows a buggy DT and a WARNING.
Thanks a lot for your help,
Sergei