Part Number: TDA2EVM5777
Tool/software: TI C/C++ Compiler
Hello!
I try to run demo radar usecase "radar_read_fft_write" on TDA2x platform. Acording to instruction 3.9.1.4 on Processor RadarSDK UserGuide, i put Input_512x128_4Rx_1Tx_1TS_10Frm.bin on SD card and select "SD CARD" from the console menu. And nothing happend. Acording to Processor RadarSDK UserGuide on the display will show Radar 2D FFT Heat Map. What is my mistake?
Log from gmake -s showconfig command:
================================
C:/PROCESSOR_SDK_RADAR_03_08_00_00/vision_sdk/my_apps/configs/autorules_footer_cfg.mk:67: ipc_PATH does not exist! ()
gmake -C C:/PROCESSOR_SDK_RADAR_03_08_00_00/vision_sdk/my_apps/configs -f build_makeconfig.mk showconfig
gmake[1]: Entering directory `C:/PROCESSOR_SDK_RADAR_03_08_00_00/vision_sdk/my_apps/configs'
C:/PROCESSOR_SDK_RADAR_03_08_00_00/vision_sdk/my_apps/configs/autorules_footer_cfg.mk:67: ipc_PATH does not exist! ()
#
# Build Config is [ tda2xx_evm_bios_radar ]
# Build Config file is @ C:/PROCESSOR_SDK_RADAR_03_08_00_00/vision_sdk/configs/tda2xx_evm_bios_radar/cfg.mk
# Build Config .h file is @ C:/PROCESSOR_SDK_RADAR_03_08_00_00/vision_sdk/links_fw/include/config/my_apps/tda2xx_evm_bios_radar/system_cfg.h
# Build CPUs is @ ipu1_0 ipu1_1 a15_0 dsp1 eve1
#
# CPUs included in application,
# PROC_IPU1_0_INCLUDE=yes
# PROC_IPU1_1_INCLUDE=yes
# PROC_IPU2_INCLUDE=no
# PROC_DSP1_INCLUDE=yes
# PROC_DSP2_INCLUDE=no
# PROC_EVE1_INCLUDE=yes
# PROC_EVE2_INCLUDE=no
# PROC_EVE3_INCLUDE=no
# PROC_EVE4_INCLUDE=no
# PROC_A15_0_INCLUDE=yes
#
# Platform config,
# VSDK_BOARD_TYPE=TDA2XX_EVM [options: TDA2XX_EVM TDA2EX_EVM TDA3XX_EVM TDA3XX_RVP TDA2XX_RVP]
# PLATFORM=tda2xx-evm
# DUAL_A15_SMP_BIOS=no
# IPU1_SMP_BIOS=no
# DDR_MEM=DDR_MEM_512M [options: DDR_MEM_128M DDR_MEM_512M DDR_MEM_1024M]
# EMIFMODE=SINGLE_EMIF_512MB [options: SINGLE_EMIF_512MB SINGLE_EMIF_1GB ref build_pdk.mk]
# NDK_PROC_TO_USE=ipu1_1 [options: a15_0 ipu1_0 ipu1_1 ipu2 none]
# NSP_TFDTP_INCLUDE=yes [options: yes no]
# TDA2EX_ETHSRV_BOARD=no [options: yes no]
# FATFS_PROC_TO_USE=ipu1_0 [options: ipu1_0 none]
# RADAR_BOARD=none [options: TDA3XX_AR12_ALPS TDA3XX_AR12_VIB_DAB_BOOSTER TDA3XX_RADAR_RVP none]
#
# Build config,
# BUILD_OS=Windows_NT [options: Windows_NT Linux]
# BUILD_DEPENDENCY_ALWAYS=no
# BUILD_ALGORITHMS=no
# BUILD_INFOADAS=no
# PROFILE=release [options: debug release]
# KW_BUILD=no
# CPLUSPLUS_BUILD=no
# IPU_PRIMARY_CORE=ipu1_0 [options: ipu1_0 ipu2]
# IPU_SECONDARY_CORE=ipu2 [options: ipu1_0 ipu2]
# A15_TARGET_OS=Bios [options: Bios Linux Qnx]
# BSP_STW_PACKAGE_SELECT=all [options: all vps-iss-dss-only vps-vip-vpe]
#
# Safety Module config,
# RTI_INCLUDE=no
# ECC_FFI_INCLUDE=no
# DCC_ESM_INCLUDE=no
#
# Video Module config,
# IVAHD_INCLUDE=no
# VPE_INCLUDE=no
# CAL_INCLUDE=no
# ISS_INCLUDE=no
# ISS_ENABLE_DEBUG_TAPS=no
# WDR_LDC_INCLUDE=no
# DSS_INCLUDE=yes
#
# Open Compute config,
# OPENCL_INCLUDE=no
# TARGET_ROOTDIR=C:/PROCESSOR_SDK_RADAR_03_08_00_00/vision_sdk/apps/src/rtos/opencl
# ENABLE_OPENCV=no
# ENABLE_OPENCV_TESTS=no
# OPENVX_INCLUDE=no
#
# Log config,
# ENABLE_UART_LOG=yes
# ENABLE_NETWORK_LOG=no
# ENABLE_CCS_LOG=no
# CIO_REDIRECT=no
#
# IPC config,
# WORKQ_INCLUDE=yes
# IPC_LIB_INCLUDE=yes
#
# AUTOSAR_APP=no
#
# Surround View config,
# SRV_FAST_BOOT_INCLUDE=no
#
# Other Module config,
# AVB_INCLUDE=no
# DCAN_INCLUDE=no
# RADAR_ONLY=yes
# RADAR_STUDIO=no
# CPU_IDLE_ENABLED=yes
# FAST_BOOT_INCLUDE=no
# DATA_VIS_INCLUDE=no
# HS_DEVICE=no
# ULTRASONIC_INCLUDE=no
# PGA450=
# PGA460=
# ENABLE_ALL_DEPTH=
#
# Linux config,
# DEFAULT_UBOOT_CONFIG=dra7xx_evm_vision_config
# DEFAULT_KERNEL_CONFIG=ti_sdk_dra7x_release_defconfig
# DEFAULT_DTB=dra7-evm-infoadas.dtb
# CMEM_INCLUDE=no
# IPUMM_INCLUDE=no
# IPU1_EVELOADER_INCLUDE=no
# ROBUST_RVC_INCLUDE=no
# BUILD_ADAM_CAR=no
#
# Alg plugins included in build,
# ALG_radarprocess
#
# Use-cases included in build,
# UC_radar_read_fft_write
#
gmake -s -fbuild_makeconfig.mk check_cpu_include
gmake[2]: Entering directory `C:/PROCESSOR_SDK_RADAR_03_08_00_00/vision_sdk/my_apps/configs'
C:/PROCESSOR_SDK_RADAR_03_08_00_00/vision_sdk/my_apps/configs/autorules_footer_cfg.mk:67: ipc_PATH does not exist! ()
#
# CPUs that are NOT required but included in config [ tda2xx_evm_bios_radar ],
#
# WARNING: A15_0 can be excluded from application
#
# CPUs that are required but not included in config [ tda2xx_evm_bios_radar ],
#
#
# Edit C:/PROCESSOR_SDK_RADAR_03_08_00_00/vision_sdk/apps/configs/tda2xx_evm_bios_radar/cfg.mk to include or exclude CPUs in an application
#
gmake[2]: Leaving directory `C:/PROCESSOR_SDK_RADAR_03_08_00_00/vision_sdk/my_apps/configs'
gmake[1]: Leaving directory `C:/PROCESSOR_SDK_RADAR_03_08_00_00/vision_sdk/my_apps/configs'