Hi guys
I'm trying to build the
OMAPL137_arm_1_00_00_11/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/src/samples/scale
project in CCS.
I'm getting
[scale.tcf] "C:\CCStudio_v3.3\bios_5_41_07_24\xdctools\tconf" -b -Dconfig.importPath="H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/DspBios/5.XX/OMAPL1XXGEM;C:/CCStudio_v3.3/bios_5_41_07_24/packages" scale.tcf
[main.c] "C:\CCStudio_v3.3\bin\cl6x" -g -pdsw225 -fr"H:/scale/newScale/Debug" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/DspBios" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/DspBios/5.XX" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/DspBios/5.XX/OMAPL1XXGEM/" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/C64XX" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/export/INCLUDE/DspBios/OMAPL1XX" -i"C:/CCStudio_v3.3/boards/evmomapl137_v1/dsp/include" -i"H:/scale" -d"_DEBUG" -d"MAX_DSPS=1" -d"MAX_PROCESSORS=2" -d"ID_GPP=1" -d"OMAPL1XX" -d"PROC_COMPONENT" -d"POOL_COMPONENT" -d"NOTIFY_COMPONENT" -d"MPCS_COMPONENT" -d"RINGIO_COMPONENT" -d"MPLIST_COMPONENT" -d"MSGQ_COMPONENT" -d"MSGQ_ZCPY_LINK" -d"CHNL_COMPONENT" -d"CHNL_ZCPY_LINK" -d"ZCPY_LINK" -d"PROCID=0" -d"DA8XXGEM" -d"DOS_LINUX" -d"DA8XXGEM_INTERFACE=SHMEM_INTERFACE" -d"PHYINTERFACE=SHMEM_INTERFACE" -d"TSK_MODE" -mv6740 -@"newScale/Debug.lkf" "main.c"
[scale_config.c]
"C:\CCStudio_v3.3\bin\cl6x" -g -pdsw225 -fr"H:/scale/newScale/Debug" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/DspBios" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/DspBios/5.XX" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/DspBios/5.XX/OMAPL1XXGEM/" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/C64XX" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/export/INCLUDE/DspBios/OMAPL1XX" -i"C:/CCStudio_v3.3/boards/evmomapl137_v1/dsp/include" -i"H:/scale" -d"_DEBUG" -d"MAX_DSPS=1" -d"MAX_PROCESSORS=2" -d"ID_GPP=1" -d"OMAPL1XX" -d"PROC_COMPONENT" -d"POOL_COMPONENT" -d"NOTIFY_COMPONENT" -d"MPCS_COMPONENT" -d"RINGIO_COMPONENT" -d"MPLIST_COMPONENT" -d"MSGQ_COMPONENT" -d"MSGQ_ZCPY_LINK" -d"CHNL_COMPONENT" -d"CHNL_ZCPY_LINK" -d"ZCPY_LINK" -d"PROCID=0" -d"DA8XXGEM" -d"DOS_LINUX" -d"DA8XXGEM_INTERFACE=SHMEM_INTERFACE" -d"PHYINTERFACE=SHMEM_INTERFACE" -d"TSK_MODE" -mv6740 -@"newScale/Debug.lkf" "scale_config.c"
[swiScale.c]
"C:\CCStudio_v3.3\bin\cl6x" -g -pdsw225 -fr"H:/scale/newScale/Debug" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/DspBios" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/DspBios/5.XX" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/DspBios/5.XX/OMAPL1XXGEM/" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/C64XX" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/export/INCLUDE/DspBios/OMAPL1XX" -i"C:/CCStudio_v3.3/boards/evmomapl137_v1/dsp/include" -i"H:/scale" -d"_DEBUG" -d"MAX_DSPS=1" -d"MAX_PROCESSORS=2" -d"ID_GPP=1" -d"OMAPL1XX" -d"PROC_COMPONENT" -d"POOL_COMPONENT" -d"NOTIFY_COMPONENT" -d"MPCS_COMPONENT" -d"RINGIO_COMPONENT" -d"MPLIST_COMPONENT" -d"MSGQ_COMPONENT" -d"MSGQ_ZCPY_LINK" -d"CHNL_COMPONENT" -d"CHNL_ZCPY_LINK" -d"ZCPY_LINK" -d"PROCID=0" -d"DA8XXGEM" -d"DOS_LINUX" -d"DA8XXGEM_INTERFACE=SHMEM_INTERFACE" -d"PHYINTERFACE=SHMEM_INTERFACE" -d"TSK_MODE" -mv6740 -@"newScale/Debug.lkf" "swiScale.c"
[tskScale.c]
"C:\CCStudio_v3.3\bin\cl6x" -g -pdsw225 -fr"H:/scale/newScale/Debug" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/DspBios" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/DspBios/5.XX" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/DspBios/5.XX/OMAPL1XXGEM/" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/C64XX" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/export/INCLUDE/DspBios/OMAPL1XX" -i"C:/CCStudio_v3.3/boards/evmomapl137_v1/dsp/include" -i"H:/scale" -d"_DEBUG" -d"MAX_DSPS=1" -d"MAX_PROCESSORS=2" -d"ID_GPP=1" -d"OMAPL1XX" -d"PROC_COMPONENT" -d"POOL_COMPONENT" -d"NOTIFY_COMPONENT" -d"MPCS_COMPONENT" -d"RINGIO_COMPONENT" -d"MPLIST_COMPONENT" -d"MSGQ_COMPONENT" -d"MSGQ_ZCPY_LINK" -d"CHNL_COMPONENT" -d"CHNL_ZCPY_LINK" -d"ZCPY_LINK" -d"PROCID=0" -d"DA8XXGEM" -d"DOS_LINUX" -d"DA8XXGEM_INTERFACE=SHMEM_INTERFACE" -d"PHYINTERFACE=SHMEM_INTERFACE" -d"TSK_MODE" -mv6740 -@"newScale/Debug.lkf" "tskScale.c"
[scalecfg.s62]
"C:\CCStudio_v3.3\bin\cl6x" -g -pdsw225 -fr"H:/scale/newScale/Debug" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/DspBios" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/DspBios/5.XX" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/DspBios/5.XX/OMAPL1XXGEM/" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/C64XX" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/export/INCLUDE/DspBios/OMAPL1XX" -i"C:/CCStudio_v3.3/boards/evmomapl137_v1/dsp/include" -i"H:/scale" -d"_DEBUG" -d"MAX_DSPS=1" -d"MAX_PROCESSORS=2" -d"ID_GPP=1" -d"OMAPL1XX" -d"PROC_COMPONENT" -d"POOL_COMPONENT" -d"NOTIFY_COMPONENT" -d"MPCS_COMPONENT" -d"RINGIO_COMPONENT" -d"MPLIST_COMPONENT" -d"MSGQ_COMPONENT" -d"MSGQ_ZCPY_LINK" -d"CHNL_COMPONENT" -d"CHNL_ZCPY_LINK" -d"ZCPY_LINK" -d"PROCID=0" -d"DA8XXGEM" -d"DOS_LINUX" -d"DA8XXGEM_INTERFACE=SHMEM_INTERFACE" -d"PHYINTERFACE=SHMEM_INTERFACE" -d"TSK_MODE" -mv6740 -@"newScale/Debug.lkf" "scalecfg.s62"
[scalecfg_c.c]
"C:\CCStudio_v3.3\bin\cl6x" -g -pdsw225 -fr"H:/scale/newScale/Debug" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/DspBios" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/DspBios/5.XX" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/DspBios/5.XX/OMAPL1XXGEM/" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/inc/C64XX" -i"H:/dsplink-1_61_03-prebuilt/packages/dsplink/dsp/export/INCLUDE/DspBios/OMAPL1XX" -i"C:/CCStudio_v3.3/boards/evmomapl137_v1/dsp/include" -i"H:/scale" -d"_DEBUG" -d"MAX_DSPS=1" -d"MAX_PROCESSORS=2" -d"ID_GPP=1" -d"OMAPL1XX" -d"PROC_COMPONENT" -d"POOL_COMPONENT" -d"NOTIFY_COMPONENT" -d"MPCS_COMPONENT" -d"RINGIO_COMPONENT" -d"MPLIST_COMPONENT" -d"MSGQ_COMPONENT" -d"MSGQ_ZCPY_LINK" -d"CHNL_COMPONENT" -d"CHNL_ZCPY_LINK" -d"ZCPY_LINK" -d"PROCID=0" -d"DA8XXGEM" -d"DOS_LINUX" -d"DA8XXGEM_INTERFACE=SHMEM_INTERFACE" -d"PHYINTERFACE=SHMEM_INTERFACE" -d"TSK_MODE" -mv6740 -@"newScale/Debug.lkf" "scalecfg_c.c"
[Linking...] "C:\CCStudio_v3.3\bin\cl6x" -@"Debug.lkf"
<Linking>
undefined first referenced
symbol in file
--------- ----------------
_ZCPYDATA_SWI H:\\scale\\newScale\\Debug\\scalecfg.obj
error: unresolved symbols remain
error: errors encountered during linking; "./Debug/newScale.out" not built
>> Compilation failure
Build Complete,
1 Errors, 0 Warnings, 0 Remarks.
BTW the DSPLINK system variable is pointing to H:\dsplink-1_61_03-prebuilt\packages\dsplink
on my system which is a copy of the /OMAPL137_arm_1_00_00_11/dsplink-1_61_03-prebuilt/packages/dsplink from the install.
Also I have managed to compile and run the HelloDSP app under CCS as described in
CCS Project OMAP-L137 HelloDSP DSPLINK example wiki. so at least I think the CCS environment is ok or at last close to OK.
I'm suspecting something with the .tcf or the .cmd is gone amiss or a library is not being included. ???
Thanks Please help "I'm stuck".... Thanks