Part Number: TDA4VM
Other Parts Discussed in Thread: CSD
Hi,
I use psdk version as bellow.
PSDKLA6.2.0.07
PSDKRA6.2.0.21
I execute the following instructions to compile.
MACHINE=j7-evm bitbake tisdk-rootfs-image
ERROR:
ERROR: chromium-ozone-wayland-75.0.3770.142-r0.arago0 do_check_fdlimit_for_linking: The current maximum number of open file descriptors is too low (1024), and causes ld.bfd to fail to link Chromium. Please use ulimit -n to increase it to a higher value, such as 4096, or switch to gold or lld.
ERROR: chromium-ozone-wayland-75.0.3770.142-r0.arago0 do_check_fdlimit_for_linking: Function failed: do_check_fdlimit_for_linking
ERROR: Logfile of failure stored in: /mnt/data/home/allenhsu/project/tda4/psdk_620/otobrite/psdk_linux/yocto-build/build/arago-tmp-external-arm-toolchain/work/aarch64-linux/chromium-ozone-wayland/75.0.3770.142-r0.arago0/temp/log.do_check_fdlimit_for_linking.17801
ERROR: Task (/mnt/data/home/allenhsu/project/tda4/psdk_620/otobrite/psdk_linux/yocto-build/sources/meta-browser/recipes-browser/chromium/chromium-ozone-wayland_75.0.3770.142.bb:do_check_fdlimit_for_linking) failed with exit code '1'
NOTE: Tasks Summary: Attempted 3437 tasks of which 3436 didn't need to be rerun and 1 failed.
NOTE: Writing buildhistory