Part Number: AM3354
Hi,
I am using AM3354 and have built via buildroot-2019.0.9 and uboot-2019.01+gitAUTOINC+8b90adfb16-g8b90adfb16 the corresponding MLO and u-boot.img.
Because of NO output from the minicom interface I did some "printf" output into the code:
U-Boot SPL 2019.01 (May 26 2020 - 14:28:31 +0200)))))
Line: 217 File: arch/arm/mach-omap2/boot-common.c func: spl_board_init
Line: 376 File: board/logicway/lw-dimm-cpu12/board.c func: am33xx_spl_board_init board_is_dimm_cpu12_b_or_later
Line: 97 File: board/logicway/lw-dimm-cpu12/board.c Func: detect_board
Line: 100 File: board/logicway/lw-dimm-cpu12/board.c Func: detect_board
Line: 112 File: board/logicway/lw-dimm-cpu12/board.c Func: detect_board ep->magic: 0xcafecafe
Line: 113 File: board/logicway/lw-dimm-cpu12/board.c Func: detect_board ep->name: DIMM_CPU12
Line: 114 File: board/logicway/lw-dimm-cpu12/board.c Func: detect_board ep->version: B
Line: 116 File: board/logicway/lw-dimm-cpu12/board.c Func: detect_board ep->serial: serial
Line: 118 File: board/logicway/lw-dimm-cpu12/board.c Func: detect_board ep->config: config
Line: 119 File: board/logicway/lw-dimm-cpu12/board.c Func: detect_board HDR_NO_OF_MAC_ADDR: 3
Line: 120 File: board/logicway/lw-dimm-cpu12/board.c Func: detect_board HDR_ETH_ALEN: 6
Line: 124 File: board/logicway/lw-dimm-cpu12/board.c Func: detect_board ep->mac_addr[0]: addr[0addr[1addr[2]
Line: 125 File: board/logicway/lw-dimm-cpu12/board.c Func: detect_board ep->mac_addr[1]: addr[1addr[2]
Line: 126 File: board/logicway/lw-dimm-cpu12/board.c Func: detect_board ep->mac_addr[2]: addr[2]
Line: 127 File: board/logicway/lw-dimm-cpu12/board.c Func: detect_board DIMM_CPU12_TYPE_MAGIC: 0xcafecafe
Line: 128 File: board/logicway/lw-dimm-cpu12/board.c func: detect_board OMAP_SRAM_SCRATCH_BOARD_EEPROM_START: 0x4030b428
Line: 130 File: board/logicway/lw-dimm-cpu12/board.c func: detect_board NON_SECURE_SRAM_IMG_END: 0x4030b800
Line: 131 File: board/logicway/lw-dimm-cpu12/board.c func: detect_board SRAM_SCRATCH_SPACE_ADDR: 0x4030b400
Line: 132 File: board/logicway/lw-dimm-cpu12/board.c func: detect_board DIMM_CPU12_TYPE_DATA: 0x
Line: 133 File: board/logicway/lw-dimm-cpu12/board.c func: detect_board DIMM_CPU12_TYPE_MAGIC: 0xcafecafe
Line: 159 File: board/logicway/lw-dimm-cpu12/board.c Func: detect_board
Line: 385 File: board/logicway/lw-dimm-cpu12/board.c func: am33xx_spl_board_init TEST: 111
Line: 60 File: board/logicway/lw-dimm-cpu12/board.h Func: board_is_dimm_cpu12_b_or_later
Line: 54 File: board/logicway/lw-dimm-cpu12/board.h Func: board_is_dimm_cpu12
Line: 389 File: board/logicway/lw-dimm-cpu12/board.c func: am33xx_spl_board_init board_is_dimm_cpu12_b_or_later
Line: 424 File: board/logicway/lw-dimm-cpu12/board.c func: am33xx_spl_board_init
Line: 219 File: arch/arm/mach-omap2/boot-common.c func: spl_board_init
Line: 618 File: common/spl/spl.c func: board_init_r
Trying to boot from MMC2
Line: 700 File: common/spl/spl.c func: board_init_r
Line: 702 File: common/spl/spl.c func: board_init_r
Line: 704 File: common/spl/spl.c func: board_init_r
Line: 705 File: common/spl/spl.c func: board_init_r spl_image.load_addr: 0x80800000
Line: 706 File: common/spl/spl.c func: board_init_r spl_image.entry_point: 0x80800000
Line: 707 File: common/spl/spl.c func: board_init_r spl_image.fdt_addr: 0x80870940
Line: 232 File: arch/arm/mach-omap2/boot-common.c func: jump_to_image_no_args OMAP_SRAM_SCRATCH_BOOT_PARAMS: 0x4030b424
Line: 233 File: arch/arm/mach-omap2/boot-common.c func: jump_to_image_no_args boot_params: 0x4030cdcc
Line: 236 File: arch/arm/mach-omap2/boot-common.c func: jump_to_image_no_args spl_image->entry_point: 0x80800000
Here it starts again:
U-Boot SPL 2019.01 (May 26 2020 - 14:28:31 +0200)))))
Line: 217 File: arch/arm/mach-omap2/boot-common.c func: spl_board_init
Line: 376 File: board/logicway/lw-dimm-cpu12/board.c func: am33xx_spl_board_init board_is_dimm_cpu12_b_or_later
Line: 97 File: board/logicway/lw-dimm-cpu12/board.c Func: detect_board
......
This output runs in a loop without reaching the point to load the kernel.
When I built via buildroot-2019.0.9 and uboot-2015.07+gitAUTOINC+5922e09363 the corresponding MLO and u-boot.img work as expexted, the kernel is loading and everything is fine.
I append the ".config" file to show my confuration via "make uboot-menuconfig".
Any idea, what is wrong in my configuration?
Regards, Ralph4035.config.cfg