Part Number: TDA4VMXEVM
Hi,
weston service did not working on TDA4VMX EVM.
I built PSDKRA by reference here, and copied boot image and filesystem from PSDKLA pre-built files.
root@j7-evm:~# systemctl status weston.service * weston.service Loaded: loaded (/etc/init.d/weston; generated) Active: active (exited) since Wed 2020-06-17 14:17:30 UTC; 12s ago Docs: man:systemd-sysv-generator(8) Process: 976 ExecStart=/etc/init.d/weston start (code=exited, status=0/SUCCESS) Jun 17 14:17:26 j7-evm systemd[1]: Starting weston.service... Jun 17 14:17:26 j7-evm weston[976]: Starting Weston Jun 17 14:17:26 j7-evm weston[976]: Waiting for input device... Jun 17 14:17:30 j7-evm systemd[1]: Started weston.service.
following weston log message
root@j7-evm:/# cat ./var/volatile/log/weston.log Date: 2020-06-17 UTC [14:42:36.523] weston 8.0.0 wayland.freedesktop.org Bug reports to: gitlab.freedesktop.org/.../ Build: 8.0.0 [14:42:36.523] Command line: weston --idle-time=0 [14:42:36.524] OS: Linux, 5.4.40-g66cf445b76, #1 SMP PREEMPT Wed Jun 17 14:28:47 UTC 2020, aarch64 [14:42:36.524] Using config file '/etc//weston.ini' [14:42:36.524] Output repaint window is 7 ms maximum. [14:42:36.524] Loading module '/usr/lib/libweston-8/drm-backend.so' [14:42:36.526] initializing drm backend [14:42:36.527] logind: not running in a systemd session [14:42:36.527] logind: cannot setup systemd-logind helper (-61), using legacy fallback [14:42:36.528] no drm device found [14:42:36.528] fatal: failed to create compositor backend Internal warning: debug scope 'drm-backend' has not been destroyed.
My system environments are here:
... QT_QPA_EGLFS_INTEGRATION=eglfs_kms QT_WAYLAND_SHELL_INTEGRATION=wl-shell XDG_CONFIG_HOME=/etc/ XDG_SESSION_TYPE=tty QT_QPA_EGLFS_ALWAYS_SET_MODE=1 QT_QPA_EGLFS_KMS_CONFIG=/etc/qt5/eglfs_kms_cfg.json WS_CALUDEV_FILE=/etc/udev/rules.d/ws-calibrate.rules XDG_SESSION_CLASS=user USER=root SHLVL=1 XDG_SESSION_ID=c2 XDG_RUNTIME_DIR=/tmp/0-runtime-dir ...
Although after restart weston services ($ systemctl restart weston.service), it still did not working weston service and display.