Part Number: EVMK2EX
Tool/software: TI C/C++ Compiler
EVMK2E failed to boot after running setup-uboot-env.sh
UBIFS error (pid 0): ubifs_get_sb: cannot open "ubi:ubi:rootfs", error -19
UBIFS error (pid 0): ubifs_mount: Error reading superblock on volume 'ubi:ubi:rootfs' errno=-19!
ubifsmount - mount UBIFS volume
Usage:
ubifsmount <volume-name>
- mount 'volume-name' volume
UBIFS not mounted, use ubifs mount to mount volume first!
ubifsload - load file from an UBIFS filesystem
K2E EVM # printenv
addr_load_sec_bm=0x0c09c000
addr_mon=0x87000000
addr_non_sec_mon=0x0c097fc0
addr_secdb_key=0xc000000
addr_ubi=0x82000000
arch=arm
args_all=setenv bootargs console=ttyS0,115200n8 rootwait=1 mtdparts=spi0.0:1m(u-boot-spl)ro,-(misc);
args_net=setenv bootargs ${bootargs} rootfstype=nfs root=/dev/nfs rw nfsroot=${serverip}:${nfs_root},${nfs_options} ip=dhcp
args_ramfs=setenv bootargs ${bootargs} rdinit=/sbin/init rw root=/dev/ram0 initrd=0x808080000,80M
args_ubi=setenv bootargs ${bootargs} rootfstype=ubifs root=ubi0:rootfs rootflags=sync rw ubi.mtd=ubifs,2048
baudrate=115200
board=ks2_evm
board_name=ks2_evm
boot=ubi
boot_fdt=try
bootargs=console=ttyS0,115200n8 rootwait=1 mtdparts=spi0.0:1m(u-boot-spl)ro,-(misc) rootfstype=ubifs root=ubi0:rootfs rootflags=sync rw ubi.mtd=ubifs,2048
bootcmd=run init_${boot}; run get_mon_${boot} run_mon; run get_kern_${boot}; run init_fw_rd_${boot}; run get_fdt_${boot}; run run_kern
bootdelay=2
bootdir=/boot
bootm_size=0x10000000
burn_ubi=nand erase.part ubifs; nand write ${addr_ubi} ubifs ${filesize}
burn_uboot_nand=nand erase 0 0x100000; nand write ${loadaddr} 0 ${filesize}
burn_uboot_spi=sf probe; sf erase 0 0x100000; sf write ${loadaddr} 0 ${filesize}
cpu=armv7
dfu_alt_info_mmc=MLO fat 0 1;u-boot.img fat 0 1;uEnv.txt fat 0 1
dfu_bufsiz=0x10000
ethact=K2E_EMAC0
ethaddr=b4:99:4c:09:a2:4f
fdt_addr_r=0x88000000
fdtaddr=0x88000000
get_fdt_net=dhcp ${fdtaddr} ${tftp_root}/${name_fdt}
get_fdt_nfs=nfs ${fdtaddr} ${nfs_root}/boot/${name_fdt}
get_fdt_ramfs=dhcp ${fdtaddr} ${tftp_root}/${name_fdt}
get_fdt_ubi=ubifsload ${fdtaddr} ${bootdir}/${name_fdt}
get_fit_mmc=load mmc ${bootpart} ${fit_loadaddr} ${bootdir}/${fit_bootfile}
get_fit_net=dhcp ${fit_loadaddr} ${tftp_root}/${fit_bootfile}
get_fit_nfs=nfs ${fit_loadaddr} ${nfs_root}/boot/${fit_bootfile}
get_fit_ramfs=dhcp ${fit_loadaddr} ${tftp_root}/${fit_bootfile}
get_fit_ubi=ubifsload ${fit_loadaddr} ${bootdir}/${fit_bootfile}
get_fs_ramfs=dhcp ${rdaddr} ${tftp_root}/${name_fs}
get_kern_net=dhcp ${loadaddr} ${tftp_root}/${name_kern}
get_kern_nfs=nfs ${loadaddr} ${nfs_root}/boot/${name_kern}
get_kern_ramfs=dhcp ${loadaddr} ${tftp_root}/${name_kern}
get_kern_ubi=ubifsload ${loadaddr} ${bootdir}/${name_kern}
get_mon_net=dhcp ${addr_mon} ${tftp_root}/${name_mon}
get_mon_nfs=nfs ${addr_mon} ${nfs_root}/boot/${name_mon}
get_mon_ramfs=dhcp ${addr_mon} ${tftp_root}/${name_mon}
get_mon_ubi=ubifsload ${addr_mon} ${bootdir}/${name_mon}
get_ubi_net=dhcp ${addr_ubi} ${tftp_root}/${name_ubi}
get_ubi_nfs=nfs ${addr_ubi} ${nfs_root}/boot/${name_ubi}
get_uboot_net=dhcp ${loadaddr} ${tftp_root}/${name_uboot}
get_uboot_nfs=nfs ${loadaddr} ${nfs_root}/boot/${name_uboot}
init_fw_rd_net=dhcp ${rdaddr} ${tftp_root}/${name_fw_rd}; run set_rd_spec
init_fw_rd_nfs=nfs ${rdaddr} ${nfs_root}/boot/${name_fw_rd}; run set_rd_spec
init_fw_rd_ramfs=setenv rd_spec -
init_fw_rd_ubi=ubifsload ${rdaddr} ${bootdir}/${name_fw_rd}; run set_rd_spec
init_net=run args_all args_net
init_nfs=setenv autoload no; dhcp; run args_all args_net
init_ramfs=run args_all args_ramfs get_fs_ramfs
init_ubi=run args_all args_ubi; ubi part ubifs; ubifsmount ubi:rootfs;
kernel_addr_r=0x82000000
loadaddr=0x82000000
mem_lpae=1
mtddevname=bootloader
mtddevnum=0
mtdids=nand0=davinci_nand.0
mtdparts=mtdparts=davinci_nand.0:1024k(bootloader)ro,512k(params)ro,-(ubifs)
name_fdt=keystone-k2e-evm.dtb
name_fs=arago-console-image-k2e-evm.cpio.gz
name_fw_rd=k2-fw-initrd.cpio.gz
name_kern=zImage
name_mon=skern-k2e.bin
name_ubi=arago-base-tisdk-image-k2e-evm.ubi
name_uboot=u-boot-spi-k2e-evm.gph
nfs_options=v3,tcp,rsize=4096,wsize=4096
nfs_root=/mnt/nfs_k2e
no_post=1
partition=nand0,0
pxefile_addr_r=0x80100000
ramdisk_addr_r=0x88080000
rd_spec=0x88080000:
rdaddr=0x88080000
run_kern=bootz ${loadaddr} ${rd_spec} ${fdtaddr}
run_mon=mon_install ${addr_mon}
run_mon_hs=mon_install ${addr_non_sec_mon} ${addr_load_sec_bm}
scriptaddr=0x80000000
serverip=192.168.1.116
set_rd_spec=setenv rd_spec ${rdaddr}:${filesize}
soc=keystone
stderr=serial
stdin=serial
stdout=serial
tftp_root=/var/lib/tftpboot
update_ubi=if run get_ubi_net burn_ubi; then echo UBI update: SUCCESS; else echo UBI update: FAILED; fi
update_uboot=if run get_uboot_net burn_uboot_spi; then echo U-Boot update: SUCCESS; else echo U-Boot update: FAILED; fi
vendor=ti
ver=U-Boot 2013.01-dirty (Nov 19 2015 - 16:41:52)
The setup-uboot-env.sh has two option NFS or UBI but neither option was successful.
The U-Boot default settings "env default -f -a" returned the K2E to the functional UBI configuration.
What is the correct procedure for setting up U-Boot to allow mounting the EVMK2E file system on the Ubuntu host?