Hi all,
I'm trying to run the gstreamer on my dm365 board.
I get:
root@dm365-evm:/opt/gstreamer_demo/dm365# ./loadmodules.sh
CMEMK module: built on Feb 6 2011 at 17:33:31
Reference Linux version 2.6.32
File /media/work/dvsdk3/dvsdk_3_10_00_19/linuxutils_2_25_04_10/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c
allocated heap buffer 0xc8000000 of size 0x7e000
cmemk initialized
IRQK module: built on Feb 6 2011 at 17:33:38
Reference Linux version 2.6.32
File /media/work/dvsdk3/dvsdk_3_10_00_19/linuxutils_2_25_04_10/packages/ti/sdo/linuxutils/irq/src/module/irqk.c
irqk initialized
EDMAK module: built on Feb 6 2011 at 17:33:37
Reference Linux version 2.6.32
File /media/work/dvsdk3/dvsdk_3_10_00_19/linuxutils_2_25_04_10/packages/ti/sdo/linuxutils/edma/src/module/edmak.c
root@dm365-evm:/opt/gstreamer_demo/dm365# export GST_REGISTRY=/tmp/gst_registry.
bin
root@dm365-evm:/opt/gstreamer_demo/dm365# export LD_LIBRARY_PATH=/opt/gstreamer/
lib
root@dm365-evm:/opt/gstreamer_demo/dm365# export GST_PLUGIN_PATH=/opt/gstreamer/
lib/gstreamer-0.10
root@dm365-evm:/opt/gstreamer_demo/dm365# export PATH=/opt/gstreamer/bin:$PATH
root@dm365-evm:/opt/gstreamer_demo/dm365# cat /dev/zero > /dev/fb2 2> /dev/null
root@dm365-evm:/opt/gstreamer_demo/dm365# gst-launch -v filesrc location=davinci
effect.mpeg4 ! TIViddec2 codecName=mpeg4dec engineName=codecServer ! queue max-s
ize-buffers=2 max-size-time=0 max-size-bytes=0 !TIDmaiVideoSink videoStd=720P_60
videoOutput=COMPONENT sync=FALSE hideOSD=TRUE
(gst-launch-0.10:1390): GStreamer-WARNING **: Failed to load plugin '/opt/gstreamer/lib/gstreamer-0.10/libgstmad.so': /opt/gstreamer/lib/libid3tag.so.0: undefined symbol: id3_frametype_obsolete
Setting pipeline to PAUSED ...
Pipeline is PREROLLING ...
/GstPipeline:pipeline0/GstTIViddec2:tividdec20.GstPad:src: caps = video/x-raw-yuv, format=(fourcc)NV12, framerate=(fraction)30000/1001, width=(int)1280, height=(int)720
/GstPipeline:pipeline0/GstQueue:queue0.GstPad:sink: caps = video/x-raw-yuv, format=(fourcc)NV12, framerate=(fraction)30000/1001, width=(int)1280, height=(int)720
/GstPipeline:pipeline0ideo/x-raw-yuv, format=(fourcc)NV12, framerate=(fraction)30000/1001, width=(int)1280, height=(int)720
/GstPipeline:pipeline0/Gdeo/x-raw-yuv, format=(fourcc)NV12, framerate=(fraction)30000/1GstSystemClock
davinci_v4l2 davinci_v4l2.1: Before finishing with S_FMT:
layer.pix_fmt.bytesperline = 1280,
layer.pix_fmt.width = 1280,
layer.pix_fmt.height = 720,
layer.pix_fmt.sizeimage =1382400
davinci_v4l2 davinci_v4l2.1: pixfmt->width = 1280,
layer->layer_info.config.line_length= 1280
Caught SIGSEGV accessing address 0x436fd000
Spinning. Please run 'gdb gst-launch 1389' to continue debugging, Ctrl-C to quit, or Ctrl-\ to dump core.
Please help.