Part Number: AMIC110
HI,
I am planning to use AMIC110 for Ethernet IP protocol.
But apart from it, I also want to add more ethernet related services to it.
i want to know whether below mention services are provided by TI as part of software solution?
If not how should I proceed to have such services which can be implemented over AMIC110.
| DHCP (Dynamic Host Configuration Protocol) |
| BOOTP (Bootstrap Protocol) |
| DPWS (Devices Profile for Web Services) |
| SFTP and/or FTP/S (Secure File Transfer Protocol) by default |
| FTP (File Transfer Protocol) by default disabled * For backward compatibility, ability to be enabled by administrator or privileged user (RBAC-Role Based Access Control) |
| TFTP (Trivial File Transfer Protocol) by default disabled * For backward compatability, ability to be enabled by administrator or privileged user (RBAC-Role Based Access Control) |
| FDR (Fast Device Replacement) - Local & Network |
| HTTPS (Secure Hypertext Transfer Protocol ) *OMT (Operation Monitoring Tool) |
| QoS (Quality of Service) |
| RSTP (Rapid Spanning Tree Protocol) |
| MRP (Media Redundancy Protocol) |
| SNMP (Simple Network Management Protocol) |
| SNTP (Simple Network Time Protocol) |
| LLDP (Link Layer Discovery Protocol) |
| Multicast filtering |
| Auto MDI-X |
| Broadcast Storm Protection |
| CIP diagnostics * EtherNet/IP |
| COS (Change of State) * EtherNet/IP |
| Redundant Star, Separating control and monitoring |
| PRP (Parallel Redundancy Protocol) *TBC |
| HSR (High-availability Seamless Redundancy) *TBC |
Regards,
Vrund