Tool/software: TI C/C++ Compiler
Hi sir,
I am using AM5728 custom board(Referred as Beagle board-X15)(ti-processor-sdk-linux-am57xx-evm-06.01.00.08).
we have connections are AM5728_VOUT1---->GS2962--->through BNC one Monitor we have connected.
in U-Boot Mux_data.h all vout pins added properly.
in Linux kernel command prompt occurs and below command executed.
gst-launch-1.0 -v videotestsrc pattern=snow ! video/x-raw,width=1280,height=720 ! autovideosink
not displayed any thing in monitor side
/etc/init.d/weston stop
after also not displayed any thing
(Actually through serial port i am executing those commands)
because of default output is hdmi output.
how to change those things?
Below things i have added in am57xx-beagle-x15-common.dtsi
aliases {
display0 = &lcd0;
display1 = &lcd1;;
};
lcd0: display {
compatible = "osddisplays,osd070t1718-19ts", "panel-dpi";
label = "lcd";
backlight = <&lcd_bl>;
enable-gpios = <&gpio2 5 GPIO_ACTIVE_HIGH>;
panel-timing {
clock-frequency = <33000000>;
hactive = <800>;
vactive = <480>;
hfront-porch = <210>;
hback-porch = <16>;
hsync-len = <30>;
vback-porch = <10>;
vfront-porch = <22>;
vsync-len = <13>;
hsync-active = <0>;
vsync-active = <0>;
de-active = <1>;
pixelclk-active = <1>;
};
port {
lcd_in0: endpoint {
remote-endpoint = <&dpi_out0>;
};
};
};
lcd_bl: backlight {
compatible = "pwm-backlight";
pwms = <&ehrpwm1 0 50000 0>;
/* Anything lower than 241 is no longer visible */
brightness-levels = <0 243 245 247 249 251 252 253 255>;
default-brightness-level = <8>;
};
lcd1: display {
compatible = " ", "panel-dpi";
label = "lcd";
backlight = <&lcd_bl>;
panel-timing {
clock-frequency = <33000000>;
hactive = <800>;
vactive = <480>;
hfront-porch = <210>;
hback-porch = <16>;
hsync-len = <30>;
vback-porch = <10>;
vfront-porch = <22>;
vsync-len = <13>;
hsync-active = <0>;
vsync-active = <0>;
de-active = <1>;
pixelclk-active = <1>;
};
port {
lcd_in1: endpoint {
remote-endpoint = <&dpi_out1>;
};
};
};
&dss {
ports {
#address-cells = <1>;
#size-cells = <0>;
port@0 {
reg = <0>;
dpi_out0: endpoint {
remote-endpoint = <&lcd_in0>;
data-lines = <24>;
};
};
port@1 {
reg = <1>;
dpi_out1: endpoint {
remote-endpoint = <&lcd_in1>;
data-lines = <24>;
};
};
};
};