Part Number: TMS320C5517
Hello, Dear friends!
I'm trying to compile the TIesr library. See attachment.
sudo make LinuxDebugGnu
cd TIesrFA/TIesrFA_ALSAso && make SUB=no CONF=LinuxDebugGnu build
make[1]: Entering directory '/home/gzagoruyko/TIesr_src/TIesr_model_build/TIesrFA/TIesrFA_ALSAso'
"make" -f nbproject/Makefile-LinuxDebugGnu.mk QMAKE= SUBPROJECTS=NO .build-conf
make[2]: Entering directory '/home/gzagoruyko/TIesr_src/TIesr_model_build/TIesrFA/TIesrFA_ALSAso'
"make" -f nbproject/Makefile-LinuxDebugGnu.mk ../../Dist/LinuxDebugGnu/lib/libTIesrFA_ALSA.so.1
make[3]: Entering directory '/home/gzagoruyko/TIesr_src/TIesr_model_build/TIesrFA/TIesrFA_ALSAso'
mkdir -p ../../Dist/LinuxDebugGnu/lib
gcc -v -O0 -o ../../Dist/LinuxDebugGnu/lib/libTIesrFA_ALSA.so.1 build/LinuxDebugGnu/GNU-Linux-x86/_ext/1360937237/TIesrFA_ALSA.o -lpthread -lasound -Wl,-znow,-zdefs -Wl,-h,libTIesrFA_ALSA.so.1 -Wl,--version-script=../resource/TIesrFAso.ver -shared -fPIC
Using built-in specs.
COLLECT_GCC=gcc
COLLECT_LTO_WRAPPER=/usr/lib/gcc/x86_64-linux-gnu/9/lto-wrapper
OFFLOAD_TARGET_NAMES=nvptx-none:hsa
OFFLOAD_TARGET_DEFAULT=1
Target: x86_64-linux-gnu
Configured with: ../src/configure -v --with-pkgversion='Ubuntu 9.3.0-17ubuntu1~20.04' --with-bugurl=file:///usr/share/doc/gcc-9/README.Bugs --enable-languages=c,ada,c++,go,brig,d,fortran,objc,obj-c++,gm2 --prefix=/usr --with-gcc-major-version-only --program-suffix=-9 --program-prefix=x86_64-linux-gnu- --enable-shared --enable-linker-build-id --libexecdir=/usr/lib --without-included-gettext --enable-threads=posix --libdir=/usr/lib --enable-nls --enable-clocale=gnu --enable-libstdcxx-debug --enable-libstdcxx-time=yes --with-default-libstdcxx-abi=new --enable-gnu-unique-object --disable-vtable-verify --enable-plugin --enable-default-pie --with-system-zlib --with-target-system-zlib=auto --enable-objc-gc=auto --enable-multiarch --disable-werror --with-arch-32=i686 --with-abi=m64 --with-multilib-list=m32,m64,mx32 --enable-multilib --with-tune=generic --enable-offload-targets=nvptx-none=/build/gcc-9-HskZEa/gcc-9-9.3.0/debian/tmp-nvptx/usr,hsa --without-cuda-driver --enable-checking=release --build=x86_64-linux-gnu --host=x86_64-linux-gnu --target=x86_64-linux-gnu
Thread model: posix
gcc version 9.3.0 (Ubuntu 9.3.0-17ubuntu1~20.04)
COMPILER_PATH=/usr/lib/gcc/x86_64-linux-gnu/9/:/usr/lib/gcc/x86_64-linux-gnu/9/:/usr/lib/gcc/x86_64-linux-gnu/:/usr/lib/gcc/x86_64-linux-gnu/9/:/usr/lib/gcc/x86_64-linux-gnu/
LIBRARY_PATH=/usr/lib/gcc/x86_64-linux-gnu/9/:/usr/lib/gcc/x86_64-linux-gnu/9/../../../x86_64-linux-gnu/:/usr/lib/gcc/x86_64-linux-gnu/9/../../../../lib/:/lib/x86_64-linux-gnu/:/lib/../lib/:/usr/lib/x86_64-linux-gnu/:/usr/lib/../lib/:/usr/lib/gcc/x86_64-linux-gnu/9/../../../:/lib/:/usr/lib/
COLLECT_GCC_OPTIONS='-v' '-O0' '-o' '../../Dist/LinuxDebugGnu/lib/libTIesrFA_ALSA.so.1' '-shared' '-fPIC' '-mtune=generic' '-march=x86-64'
/usr/lib/gcc/x86_64-linux-gnu/9/collect2 -plugin /usr/lib/gcc/x86_64-linux-gnu/9/liblto_plugin.so -plugin-opt=/usr/lib/gcc/x86_64-linux-gnu/9/lto-wrapper -plugin-opt=-fresolution=/tmp/ccHonWoB.res -plugin-opt=-pass-through=-lgcc -plugin-opt=-pass-through=-lgcc_s -plugin-opt=-pass-through=-lc -plugin-opt=-pass-through=-lgcc -plugin-opt=-pass-through=-lgcc_s --build-id --eh-frame-hdr -m elf_x86_64 --hash-style=gnu --as-needed -shared -z relro -o ../../Dist/LinuxDebugGnu/lib/libTIesrFA_ALSA.so.1 /usr/lib/gcc/x86_64-linux-gnu/9/../../../x86_64-linux-gnu/crti.o /usr/lib/gcc/x86_64-linux-gnu/9/crtbeginS.o -L/usr/lib/gcc/x86_64-linux-gnu/9 -L/usr/lib/gcc/x86_64-linux-gnu/9/../../../x86_64-linux-gnu -L/usr/lib/gcc/x86_64-linux-gnu/9/../../../../lib -L/lib/x86_64-linux-gnu -L/lib/../lib -L/usr/lib/x86_64-linux-gnu -L/usr/lib/../lib -L/usr/lib/gcc/x86_64-linux-gnu/9/../../.. build/LinuxDebugGnu/GNU-Linux-x86/_ext/1360937237/TIesrFA_ALSA.o -lpthread -lasound -znow -zdefs -h libTIesrFA_ALSA.so.1 --version-script=../resource/TIesrFAso.ver -lgcc --push-state --as-needed -lgcc_s --pop-state -lc -lgcc --push-state --as-needed -lgcc_s --pop-state /usr/lib/gcc/x86_64-linux-gnu/9/crtendS.o /usr/lib/gcc/x86_64-linux-gnu/9/../../../x86_64-linux-gnu/crtn.o
COLLECT_GCC_OPTIONS='-v' '-O0' '-o' '../../Dist/LinuxDebugGnu/lib/libTIesrFA_ALSA.so.1' '-shared' '-fPIC' '-mtune=generic' '-march=x86-64'
make[3]: Leaving directory '/home/gzagoruyko/TIesr_src/TIesr_model_build/TIesrFA/TIesrFA_ALSAso'
make[2]: Leaving directory '/home/gzagoruyko/TIesr_src/TIesr_model_build/TIesrFA/TIesrFA_ALSAso'
if [ LinuxDebugGnu == LinuxDebugGnu -o \
LinuxDebugGnu == LinuxReleaseGnu -o \
LinuxDebugGnu == ArmLinuxDebugGnueabi -o \
LinuxDebugGnu == ArmLinuxReleaseGnueabi ]; \
then cd ../../Dist/LinuxDebugGnu/lib; \
rm -f libTIesrFA_ALSA.so; \
ln -s libTIesrFA_ALSA.so.1 libTIesrFA_ALSA.so; \
fi
/bin/sh: 1: [: LinuxDebugGnu: unexpected operator
make[1]: Leaving directory '/home/gzagoruyko/TIesr_src/TIesr_model_build/TIesrFA/TIesrFA_ALSAso'
cd TIesrFA/TestTIesrFA && make SUB=no CONF=LinuxDebugGnu build
make[1]: Entering directory '/home/gzagoruyko/TIesr_src/TIesr_model_build/TIesrFA/TestTIesrFA'
make -f nbproject/Makefile-LinuxDebugGnu.mk SUBPROJECTS=NO .build-conf
make[2]: Entering directory '/home/gzagoruyko/TIesr_src/TIesr_model_build/TIesrFA/TestTIesrFA'
make -f nbproject/Makefile-LinuxDebugGnu.mk ../../Dist/LinuxDebugGnu/bin/testtiesrfa
make[3]: Entering directory '/home/gzagoruyko/TIesr_src/TIesr_model_build/TIesrFA/TestTIesrFA'
mkdir -p build/LinuxDebugGnu/GNU_current-Linux-x86/_ext/_DOTDOT/src
rm -f build/LinuxDebugGnu/GNU_current-Linux-x86/_ext/_DOTDOT/src/TestTIesrFA.o.d
g++ -v -c -g -Wall -DLINUX -I../src -MMD -MP -MF build/LinuxDebugGnu/GNU_current-Linux-x86/_ext/_DOTDOT/src/TestTIesrFA.o.d -o build/LinuxDebugGnu/GNU_current-Linux-x86/_ext/_DOTDOT/src/TestTIesrFA.o ../src/TestTIesrFA.cpp
Using built-in specs.
COLLECT_GCC=g++
OFFLOAD_TARGET_NAMES=nvptx-none:hsa
OFFLOAD_TARGET_DEFAULT=1
Target: x86_64-linux-gnu
Configured with: ../src/configure -v --with-pkgversion='Ubuntu 9.3.0-17ubuntu1~20.04' --with-bugurl=file:///usr/share/doc/gcc-9/README.Bugs --enable-languages=c,ada,c++,go,brig,d,fortran,objc,obj-c++,gm2 --prefix=/usr --with-gcc-major-version-only --program-suffix=-9 --program-prefix=x86_64-linux-gnu- --enable-shared --enable-linker-build-id --libexecdir=/usr/lib --without-included-gettext --enable-threads=posix --libdir=/usr/lib --enable-nls --enable-clocale=gnu --enable-libstdcxx-debug --enable-libstdcxx-time=yes --with-default-libstdcxx-abi=new --enable-gnu-unique-object --disable-vtable-verify --enable-plugin --enable-default-pie --with-system-zlib --with-target-system-zlib=auto --enable-objc-gc=auto --enable-multiarch --disable-werror --with-arch-32=i686 --with-abi=m64 --with-multilib-list=m32,m64,mx32 --enable-multilib --with-tune=generic --enable-offload-targets=nvptx-none=/build/gcc-9-HskZEa/gcc-9-9.3.0/debian/tmp-nvptx/usr,hsa --without-cuda-driver --enable-checking=release --build=x86_64-linux-gnu --host=x86_64-linux-gnu --target=x86_64-linux-gnu
Thread model: posix
gcc version 9.3.0 (Ubuntu 9.3.0-17ubuntu1~20.04)
COLLECT_GCC_OPTIONS='-v' '-c' '-g' '-Wall' '-D' 'LINUX' '-I' '../src' '-MMD' '-MP' '-MF' 'build/LinuxDebugGnu/GNU_current-Linux-x86/_ext/_DOTDOT/src/TestTIesrFA.o.d' '-o' 'build/LinuxDebugGnu/GNU_current-Linux-x86/_ext/_DOTDOT/src/TestTIesrFA.o' '-shared-libgcc' '-mtune=generic' '-march=x86-64'
/usr/lib/gcc/x86_64-linux-gnu/9/cc1plus -quiet -v -I ../src -imultiarch x86_64-linux-gnu -MMD build/LinuxDebugGnu/GNU_current-Linux-x86/_ext/_DOTDOT/src/TestTIesrFA.d -MF build/LinuxDebugGnu/GNU_current-Linux-x86/_ext/_DOTDOT/src/TestTIesrFA.o.d -MP -MQ build/LinuxDebugGnu/GNU_current-Linux-x86/_ext/_DOTDOT/src/TestTIesrFA.o -D_GNU_SOURCE -D LINUX ../src/TestTIesrFA.cpp -quiet -dumpbase TestTIesrFA.cpp -mtune=generic -march=x86-64 -auxbase-strip build/LinuxDebugGnu/GNU_current-Linux-x86/_ext/_DOTDOT/src/TestTIesrFA.o -g -Wall -version -fasynchronous-unwind-tables -fstack-protector-strong -Wformat-security -fstack-clash-protection -fcf-protection -o /tmp/ccGAEzI5.s
GNU C++14 (Ubuntu 9.3.0-17ubuntu1~20.04) version 9.3.0 (x86_64-linux-gnu)
compiled by GNU C version 9.3.0, GMP version 6.2.0, MPFR version 4.0.2, MPC version 1.1.0, isl version isl-0.22.1-GMP
GGC heuristics: --param ggc-min-expand=100 --param ggc-min-heapsize=131072
ignoring duplicate directory "/usr/include/x86_64-linux-gnu/c++/9"
ignoring nonexistent directory "/usr/local/include/x86_64-linux-gnu"
ignoring nonexistent directory "/usr/lib/gcc/x86_64-linux-gnu/9/include-fixed"
ignoring nonexistent directory "/usr/lib/gcc/x86_64-linux-gnu/9/../../../../x86_64-linux-gnu/include"
#include "..." search starts here:
#include <...> search starts here:
../src
/usr/include/c++/9
/usr/include/x86_64-linux-gnu/c++/9
/usr/include/c++/9/backward
/usr/lib/gcc/x86_64-linux-gnu/9/include
/usr/local/include
/usr/include/x86_64-linux-gnu
/usr/include
End of search list.
GNU C++14 (Ubuntu 9.3.0-17ubuntu1~20.04) version 9.3.0 (x86_64-linux-gnu)
compiled by GNU C version 9.3.0, GMP version 6.2.0, MPFR version 4.0.2, MPC version 1.1.0, isl version isl-0.22.1-GMP
GGC heuristics: --param ggc-min-expand=100 --param ggc-min-heapsize=131072
Compiler executable checksum: 466f818abe2f30ba03783f22bd12d815
COLLECT_GCC_OPTIONS='-v' '-c' '-g' '-Wall' '-D' 'LINUX' '-I' '../src' '-MMD' '-MP' '-MF' 'build/LinuxDebugGnu/GNU_current-Linux-x86/_ext/_DOTDOT/src/TestTIesrFA.o.d' '-o' 'build/LinuxDebugGnu/GNU_current-Linux-x86/_ext/_DOTDOT/src/TestTIesrFA.o' '-shared-libgcc' '-mtune=generic' '-march=x86-64'
as -v -I ../src --64 -o build/LinuxDebugGnu/GNU_current-Linux-x86/_ext/_DOTDOT/src/TestTIesrFA.o /tmp/ccGAEzI5.s
GNU assembler version 2.34 (x86_64-linux-gnu) using BFD version (GNU Binutils for Ubuntu) 2.34
COMPILER_PATH=/usr/lib/gcc/x86_64-linux-gnu/9/:/usr/lib/gcc/x86_64-linux-gnu/9/:/usr/lib/gcc/x86_64-linux-gnu/:/usr/lib/gcc/x86_64-linux-gnu/9/:/usr/lib/gcc/x86_64-linux-gnu/
LIBRARY_PATH=/usr/lib/gcc/x86_64-linux-gnu/9/:/usr/lib/gcc/x86_64-linux-gnu/9/../../../x86_64-linux-gnu/:/usr/lib/gcc/x86_64-linux-gnu/9/../../../../lib/:/lib/x86_64-linux-gnu/:/lib/../lib/:/usr/lib/x86_64-linux-gnu/:/usr/lib/../lib/:/usr/lib/gcc/x86_64-linux-gnu/9/../../../:/lib/:/usr/lib/
COLLECT_GCC_OPTIONS='-v' '-c' '-g' '-Wall' '-D' 'LINUX' '-I' '../src' '-MMD' '-MP' '-MF' 'build/LinuxDebugGnu/GNU_current-Linux-x86/_ext/_DOTDOT/src/TestTIesrFA.o.d' '-o' 'build/LinuxDebugGnu/GNU_current-Linux-x86/_ext/_DOTDOT/src/TestTIesrFA.o' '-shared-libgcc' '-mtune=generic' '-march=x86-64'
mkdir -p ../../Dist/LinuxDebugGnu/bin
g++ -v -v -o ../../Dist/LinuxDebugGnu/bin/testtiesrfa build/LinuxDebugGnu/GNU_current-Linux-x86/_ext/_DOTDOT/src/TestTIesrFA.o -L../../Dist/LinuxDebugGnu/lib -Wl,-rpath `pwd`/../../Dist/LinuxDebugGnu/lib -lTIesrFA_ALSA
Using built-in specs.
COLLECT_GCC=g++
COLLECT_LTO_WRAPPER=/usr/lib/gcc/x86_64-linux-gnu/9/lto-wrapper
OFFLOAD_TARGET_NAMES=nvptx-none:hsa
OFFLOAD_TARGET_DEFAULT=1
Target: x86_64-linux-gnu
Configured with: ../src/configure -v --with-pkgversion='Ubuntu 9.3.0-17ubuntu1~20.04' --with-bugurl=file:///usr/share/doc/gcc-9/README.Bugs --enable-languages=c,ada,c++,go,brig,d,fortran,objc,obj-c++,gm2 --prefix=/usr --with-gcc-major-version-only --program-suffix=-9 --program-prefix=x86_64-linux-gnu- --enable-shared --enable-linker-build-id --libexecdir=/usr/lib --without-included-gettext --enable-threads=posix --libdir=/usr/lib --enable-nls --enable-clocale=gnu --enable-libstdcxx-debug --enable-libstdcxx-time=yes --with-default-libstdcxx-abi=new --enable-gnu-unique-object --disable-vtable-verify --enable-plugin --enable-default-pie --with-system-zlib --with-target-system-zlib=auto --enable-objc-gc=auto --enable-multiarch --disable-werror --with-arch-32=i686 --with-abi=m64 --with-multilib-list=m32,m64,mx32 --enable-multilib --with-tune=generic --enable-offload-targets=nvptx-none=/build/gcc-9-HskZEa/gcc-9-9.3.0/debian/tmp-nvptx/usr,hsa --without-cuda-driver --enable-checking=release --build=x86_64-linux-gnu --host=x86_64-linux-gnu --target=x86_64-linux-gnu
Thread model: posix
gcc version 9.3.0 (Ubuntu 9.3.0-17ubuntu1~20.04)
COMPILER_PATH=/usr/lib/gcc/x86_64-linux-gnu/9/:/usr/lib/gcc/x86_64-linux-gnu/9/:/usr/lib/gcc/x86_64-linux-gnu/:/usr/lib/gcc/x86_64-linux-gnu/9/:/usr/lib/gcc/x86_64-linux-gnu/
LIBRARY_PATH=/usr/lib/gcc/x86_64-linux-gnu/9/:/usr/lib/gcc/x86_64-linux-gnu/9/../../../x86_64-linux-gnu/:/usr/lib/gcc/x86_64-linux-gnu/9/../../../../lib/:/lib/x86_64-linux-gnu/:/lib/../lib/:/usr/lib/x86_64-linux-gnu/:/usr/lib/../lib/:/usr/lib/gcc/x86_64-linux-gnu/9/../../../:/lib/:/usr/lib/
COLLECT_GCC_OPTIONS='-v' '-v' '-o' '../../Dist/LinuxDebugGnu/bin/testtiesrfa' '-L../../Dist/LinuxDebugGnu/lib' '-shared-libgcc' '-mtune=generic' '-march=x86-64'
/usr/lib/gcc/x86_64-linux-gnu/9/collect2 -plugin /usr/lib/gcc/x86_64-linux-gnu/9/liblto_plugin.so -plugin-opt=/usr/lib/gcc/x86_64-linux-gnu/9/lto-wrapper -plugin-opt=-fresolution=/tmp/ccdsjZ5w.res -plugin-opt=-pass-through=-lgcc_s -plugin-opt=-pass-through=-lgcc -plugin-opt=-pass-through=-lc -plugin-opt=-pass-through=-lgcc_s -plugin-opt=-pass-through=-lgcc --build-id --eh-frame-hdr -m elf_x86_64 --hash-style=gnu --as-needed -dynamic-linker /lib64/ld-linux-x86-64.so.2 -pie -z now -z relro -o ../../Dist/LinuxDebugGnu/bin/testtiesrfa /usr/lib/gcc/x86_64-linux-gnu/9/../../../x86_64-linux-gnu/Scrt1.o /usr/lib/gcc/x86_64-linux-gnu/9/../../../x86_64-linux-gnu/crti.o /usr/lib/gcc/x86_64-linux-gnu/9/crtbeginS.o -L../../Dist/LinuxDebugGnu/lib -L/usr/lib/gcc/x86_64-linux-gnu/9 -L/usr/lib/gcc/x86_64-linux-gnu/9/../../../x86_64-linux-gnu -L/usr/lib/gcc/x86_64-linux-gnu/9/../../../../lib -L/lib/x86_64-linux-gnu -L/lib/../lib -L/usr/lib/x86_64-linux-gnu -L/usr/lib/../lib -L/usr/lib/gcc/x86_64-linux-gnu/9/../../.. build/LinuxDebugGnu/GNU_current-Linux-x86/_ext/_DOTDOT/src/TestTIesrFA.o -rpath /home/gzagoruyko/TIesr_src/TIesr_model_build/TIesrFA/TestTIesrFA/../../Dist/LinuxDebugGnu/lib -lTIesrFA_ALSA -lstdc++ -lm -lgcc_s -lgcc -lc -lgcc_s -lgcc /usr/lib/gcc/x86_64-linux-gnu/9/crtendS.o /usr/lib/gcc/x86_64-linux-gnu/9/../../../x86_64-linux-gnu/crtn.o
/usr/bin/ld: cannot find -lTIesrFA_ALSA
collect2: error: ld returned 1 exit status
make[3]: *** [nbproject/Makefile-LinuxDebugGnu.mk:58: ../../Dist/LinuxDebugGnu/bin/testtiesrfa] Error 1
make[3]: Leaving directory '/home/gzagoruyko/TIesr_src/TIesr_model_build/TIesrFA/TestTIesrFA'
make[2]: *** [nbproject/Makefile-LinuxDebugGnu.mk:54: .build-conf] Error 2
make[2]: Leaving directory '/home/gzagoruyko/TIesr_src/TIesr_model_build/TIesrFA/TestTIesrFA'
make[1]: *** [nbproject/Makefile-impl.mk:40: .build-impl] Error 2
make[1]: Leaving directory '/home/gzagoruyko/TIesr_src/TIesr_model_build/TIesrFA/TestTIesrFA'
make: *** [Makefile:126: TestTIesrFA] Error 2
Best regards,
Georgii Zagoruiko