Hello;
I am looking for RAD HARD memory (DRAM 16M, 3.3V, SDRAM 1Mx16, 143Mhz - similar to ISSI : S42S16100H-7BLI)
I am also looking for RAD HARD memory (QSPI FLASH - Cypress Semiconductor: S25FL116K :
| Memory Size: | 16 Mbit | |
| Supply Voltage - Min: | 2.7 V | |
| Supply Voltage - Max: | 3.6 V | |
| Active Read Current - Max: | 25 mA | |
| Interface Type: | SPI | |
| Maximum Clock Frequency: | 108 MHz | |
| Organization: | 2 M x 8 | |
| Data Bus Width: | 8 bit | |
| Timing Type: | Synchronous |
Thank you