Hi Everyone,
I'm trying to optimize the BeagleBone black boot time. It takes to boot 2 minutes and 30 Seocnds. Could someone give me technical suggestion or advice to reduce the boot time. Looking forward to it.
debian@beaglebone:/etc$ systemd-analyze blame
1min 3.330s generic-board-startup.service
1min 3.280s dev-mmcblk1p1.device
6.209s networking.service
5.356s loadcpufreq.service
4.033s systemd-logind.service
3.552s systemd-udev-trigger.service
3.325s ti-ipc-dra7xx.service
3.324s udhcpd.service
2.928s apache2.service
2.657s alsa-restore.service
2.604s pppd-dns.service
2.310s avahi-daemon.service
2.287s ssh.service
2.193s keyboard-setup.service
2.075s colord.service
2.066s connman.service
1.866s bb-wl18xx-wlan0.service
1.861s rsyslog.service
1.856s rc_battery_monitor.service
1.731s dnsmasq.service
1.530s cpufrequtils.service
1.353s systemd-journald.service
872ms systemd-timesyncd.service
710ms systemd-udevd.service
658ms systemd-tmpfiles-setup-dev.service
572ms systemd-user-sessions.service
572ms user@1000.service
520ms systemd-random-seed.service
480ms wpa_supplicant.service
424ms systemd-modules-load.service
353ms systemd-tmpfiles-setup.service
350ms dev-mqueue.mount
337ms sys-kernel-debug.mount
334ms hostapd.service
323ms lightdm.service
311ms kmod-static-nodes.service
308ms sys-kernel-config.mount
283ms sys-fs-fuse-connections.mount
281ms systemd-remount-fs.service
261ms systemd-update-utmp.service
241ms systemd-journal-flush.service
219ms console-setup.service
206ms systemd-update-utmp-runlevel.service
177ms systemd-sysctl.service
138ms bb-wl18xx-bluetooth.service
111ms systemd-tmpfiles-clean.service
Thanks,
Sai Santha
858-764-1805