Hi,
Please suggest fusion boards compatible with TDA4VM which can support upto 8 cameras.
Our use cases are DMS and surround system.
Also suggest the cameras that are suitable for these applications which is compatible with the fusion board and and tda4vm.