Hello~~
i try to modify CPU & DDR speed from DM365 to DM368 settings by : http://processors.wiki.ti.com/index.php/DM36x_to_DM368_NAND_UBL_porting_guide and then result is no video output, the log is as below:
// //////////////////////////////////////////////////////////// 1 log start
davinci_v4l2 davinci_v4l2.1: Before finishing with S_FMT:
layer.pix_fmt.bytesperline = 1280,
layer.pix_fmt.width = 1280,
layer.pix_fmt.height = 720,
layer.pix_fmt.sizeimage =1382400
davinci_v4l2 davinci_v4l2.1: pixfmt->width = 1280,
layer->layer_info.config.line_length= 1280
ARM Load: 11% Video fps: 20 fps Video bit rate: 5005 kbps Sound bit rate: 0 kbps Time: 00:00:01 Demo: Encode Display: 720P 60Hz Video Codec: H.264 HP Resolution: 1280x720 Sound Codec: N/A Samplin
////////////////////////////////////////////////////////////// 1 log end
i modified the UBL settings back to DM365 and the video output is ok , the log as below:
////////////////////////////////////////////////////////////// 2 log start
davinci_v4l2 davinci_v4l2.1: Before finishing with S_FMT:
layer.pix_fmt.bytesperline = 1280,
layer.pix_fmt.width = 1280,
layer.pix_fmt.height = 720,
layer.pix_fmt.sizeimage =1382400
davinci_v4l2 davinci_v4l2.1: pixfmt->width = 1280,
layer->layer_info.config.line_length= 1280
ARM Load: 13% Video fps: 31 fps Video bit rate: 2061 kbps Sound bit rate: 0 kbps Time: 00:00:01 Demo: Encode Display: 720P 60Hz Video Codec: H.264 HP Resolution: 1280x720 Sound Codec: N/A Samplin
////////////////////////////////////////////////////////////// 2 log end
It seems the DM368 UBL settings affects the fps values, what others settings should i notice ?