Other Parts Discussed in Thread: DM3730, OMAP3530
This worked on BSP_WINCE_ARM_A8-1.00.00.14, I upgraded to the latest and now broke:
The demo images and latest BSP compiled do not boot from SDCARD on DM3730 :
Selection: 0
Init HW: controller RST
SDCARD: reqested speed 1000000, actual speed 1000000
SDCARD: reqested speed 25000000, actual speed 19200000
BLSDCardReadLogo: cannot open Logo.bmp
BL_IMAGE_TYPE_BIN
Download file information:
-----------------------------------------------------------
[0]: Address=0x80002000 Length=0x0239b730 Save=0x80002000
-----------------------------------------------------------
Download file type: 1
....................................................................................................................................................................................................................................................rom_offset=0x0.
..ImageStart = 0x80002000, ImageLength = 0x239B730, LaunchAddr = 0x80012208
Completed file(s):
-------------------------------------------------------------------------------
[0]: Address=0x80002000 Length=0x239B730 Name="" Target=RAM
ROMHDR at Address 80002044h
Launch Windows CE image by jumping to 0x80012208...
Windows CE Kernel for ARM (Thumb Enabled) Built on Aug 4 2010 at 14:23:58
OAL: CPU revision 0x10:DM3730
OAL: CPU L2 Aux register 0x400042
****Profiler Build****
---High Performance Frequency is 26000975 hz---