Part Number: TMS320C6678
Other Parts Discussed in Thread: CCSTUDIO
With the latest CCS and SDK installed, I see the following:
The BenchmarkProjectCreate.bat file refers to CCS 9.3. If I update it to
REM Install Location for CCS
set CCS_INSTALL_PATH=%TOOLS_INSTALL_PATH%/ccs1020/ccs
Then I get
=========================================================================
Configuration:
SOC : C667x
BOARD : all
MODULE : all
PDK_SHORT_NAME : C:\ti\processor_sdk_rtos_c667x_6_03_00_106\demos
=========================================================================
Checking Configuration...
Complete
=========================================================================
PDK_PARTNO : C6678L
PDK_ECLIPSE_ID : com.ti.pdk.c667x
RTSC_PLATFORM_NAME : ti.platforms.evm6678
RTSC_TARGET : ti.targets.elf.C66
CCS_DEVICE : "com.ti.ccstudio.deviceModel.C6000.GenericC64xPlusDevice"
*****************************************************************************
Detecting all projects in PDK and importing them in the workspace C:\ti\processor_sdk_rtos_c667x_6_03_00_106\demos\BenchmarkProjects
Detected Test Project: Benchmark_FFT_evmC667x_c66ExampleProject
--------------------------------------------------------------------------------
Creating project 'Benchmark_FFT_evmC667x_c66ExampleProject'...
NOTE: Compiler version not specified - defaulting to '8.3.8'.
Done!
Copying macros.ini
The system cannot find the file specified.
Detected Test Project: Benchmark_FIR_evmC667x_c66ExampleProject
--------------------------------------------------------------------------------
Creating project 'Benchmark_FIR_evmC667x_c66ExampleProject'...
NOTE: Compiler version not specified - defaulting to '8.3.8'.
Done!
Copying macros.ini
The system cannot find the file specified.
Detected Test Project: Benchmark_IIR_evmC667x_c66ExampleProject
--------------------------------------------------------------------------------
Creating project 'Benchmark_IIR_evmC667x_c66ExampleProject'...
NOTE: Compiler version not specified - defaulting to '8.3.8'.
Done!
Copying macros.ini
The system cannot find the file specified.
No projects detected
Project generation complete
*****************************************************************************