Part Number: TMS320C6748
Other Parts Discussed in Thread: OMAPL138, CCSTUDIO
I want to create example project for C6748. But when I run the command as shown below, I get the following log:
C:\ti\pdk_omapl138_1_0_11\packages>pdkProjectCreate.bat OMAPL138 all little uart test dsp
=========================================================================
Configuration:
SOC : OMAPL138
BOARD : all
ENDIAN : little
MODULE : uart
PROJECT_TYPE : test
PROCESSOR : dsp
PDK_SHORT_NAME : C:\ti\PDK_OM~1\packages\
=========================================================================
Checking Configuration...
Complete
=========================================================================
PDK_PARTNO : OMAPL138
PDK_ECLIPSE_ID : com.ti.pdk.omapl138
RTSC_PLATFORM_NAME : ti.platforms.evmOMAPL138
RTSC_TARGET : ti.targets.elf.C674
CCS_DEVICE : "com.ti.ccstudio.deviceModel.C6000.GenericC674xDevice"
*****************************************************************************
Detecting all projects in PDK and importing them in the workspace C:\ti\PDK_OM~1\packages\\MyExampleProjects
Detected Test Project: UART_BasicExample_lcdkOMAPL138_c674xDMATestProject
The system cannot find the path specified.
Copying macros.ini
The system cannot find the path specified.
0 file(s) copied.
Detected Test Project: UART_BasicExample_lcdkOMAPL138_c674xTestProject
The system cannot find the path specified.
Copying macros.ini
The system cannot find the path specified.
0 file(s) copied.
Project generation complete
*****************************************************************************
========> No have MyExampleProjects directory created.
Look forward to the help. Thanks!