Device: TDA4
SDK Vesion: sdk7_03
System: QNX
When I run vx_app_arm_ipc.out, it show error as follow, please give me some help. Thanks
J7EVM@QNX:/ti_fs/vision_apps# ./vx_app_arm_ipc.out
APP: Init QNX ... !!!
Sciclient_qnxVirtToPhyFxn:Error from mem_offset
Sciclient_qnxVirtToPhyFxn:Error from mem_offset
appIpcInit: IPC: Init QNX ... !!!
IPC: ERROR: Ipc_mpSetConfig failed !!!
appIpcInit: IPC: Init ... Done !!!
APP: ERROR: IPC init failed !!!
33.703590 s: REMOTE_SERVICE: Init ... !!!
33.703677 s: REMOTE_SERVICE: ERROR: Unable to create rpmessage tx handle !!!
33.703696 s: REMOTE_SERVICE: Init ... Done !!!
APP: ERROR: Remote service init failed !!!
33.703725 s: GTC Frequency = 200 MHz
APP: Init ... Done !!!
33.703746 s: VX_ZONE_INIT:Enabled
33.703760 s: VX_ZONE_ERROR:Enabled
33.703772 s: VX_ZONE_WARNING:Enabled
33.704000 s: VX_ZONE_INIT:[tivxInit:71] Initialization Done !!!
33.704039 s: VX_ZONE_INIT:[tivxHostInit:48] Initialization Done for HOST !!!
APP IPC: Waiting for all messages to get echoed from remote core...
APP IPC: Waiting for all messages to get echoed ... Done.
APP IPC: Running remote service test ...
Process 122899 (vx_app_arm_ipc.out) terminated SIGSEGV code=1 fltno=11 ip=0000002b2a4c7818(/proc/boot/libc.so.5@__strlen_isr+0x0000000000000018) mapaddr=0000000000077818. ref=0000000000000000
Memory fault (core dumped)
J7EVM@QNX:/ti_fs/vision_apps# ./vx_app_arm_ipc.out APP: Init QNX ... !!! Sciclient_qnxVirtToPhyFxn:Error from mem_offset Sciclient_qnxVirtToPhyFxn:Error from mem_offset appIpcInit: IPC: Init QNX ... !!! IPC: ERROR: Ipc_mpSetConfig failed !!! appIpcInit: IPC: Init ... Done !!! APP: ERROR: IPC init failed !!! 33.703590 s: REMOTE_SERVICE: Init ... !!! 33.703677 s: REMOTE_SERVICE: ERROR: Unable to create rpmessage tx handle !!! 33.703696 s: REMOTE_SERVICE: Init ... Done !!! APP: ERROR: Remote service init failed !!! 33.703725 s: GTC Frequency = 200 MHz APP: Init ... Done !!! 33.703746 s: VX_ZONE_INIT:Enabled 33.703760 s: VX_ZONE_ERROR:Enabled 33.703772 s: VX_ZONE_WARNING:Enabled 33.704000 s: VX_ZONE_INIT:[tivxInit:71] Initialization Done !!! 33.704039 s: VX_ZONE_INIT:[tivxHostInit:48] Initialization Done for HOST !!! APP IPC: Waiting for all messages to get echoed from remote core... APP IPC: Waiting for all messages to get echoed ... Done. APP IPC: Running remote service test ... Process 122899 (vx_app_arm_ipc.out) terminated SIGSEGV code=1 fltno=11 ip=0000002b2a4c7818(/proc/boot/libc.so.5@__strlen_isr+0x0000000000000018) mapaddr=0000000000077818. ref=0000000000000000 Memory fault (core dumped)