I wish to use a remote display for a processing unit based on the Sitara AM335x.
The display is a simple WQVGA with 16 or 18 bit RGB data, HSync, VSync, Clock and DE with resistive TS
The Display should be up to 2m far from the processing unit.
I am tempted to use the DS90UR241/DS90UR124 ser/des system by TI to drastically reduce the cable complexity.
Has anyone tried to use these devices with the AM335x to drive a remote display?
And what about remoting the reistive TS? Is there any chance to use a shielded cable to directly connect the reistive TS interface to the AM335x without a specific TS controller?
LUIGI