Other Parts Discussed in Thread: OMAPL138, OMAP-L138, AM1808, TMS320C6748
I am using CCSv5.5 with matlab (x64) R2014b (simulink) running on windows 7 (x64), when I try to build a simple Model (just with Audio of Multimedia File, C6748EVM DAC, C6748EVM ADC, Audio Device and C6000 Reset Block ), I get the following error without getting an out. file created for loading in CCS. So I can't bild a communication between Matlab and the board.
The call to idelink_ert_make_rtw_hook, during the exit hook generated the following error: Error while building the project.
The build process will terminate as a result.
Component: Simulink | Category: Block error
1. Checking CCSv5 (Code Composer Studio) version
Required version: 5.0 or later
Required for : Code Generation
Your Version : 5.5.0
### Setting environment variable "TI_DIR" to "C:\ti\ccsv5"
2. Checking C6000 CSL (TMS320C6000 Chip Support Library) version
Required version: 2.31.00.10 or later
Required for : Code generation
Your Version : 2.31.00.15
### Setting environment variable "CSL_C6000_INSTALLDIR" to "C:\ti\C6xCSL"
### Setting environment variable "CSL_C6000_INSTALLDIR" to "C:\ti\C6xCSL"
3. Checking XDC Tools (eXpress DSP Components) version
Required version: 3.16.02.32 or later
Required for : Code generation
Your Version : 3.24.03.33
4. Checking CGT (Code Generation Tools) version
Required version: 6.1.18 to 7.3.1
Required for : Code generation
Your Version : 6.1.23
### Setting environment variable "C6000_CGT_INSTALLDIR" to "C:\ti\CGT_6_1_23"
### Setting environment variable "C6000_CGT_INSTALLDIR" to "C:\ti\CGT_6_1_23"
5. Checking DSP/BIOS (Real Time Operating System) version
Required version: 5.33.05 to 5.41.11.38
Required for : Code generation
Your Version : 5.42.01.09
### Setting environment variable "CCSV5_DSPBIOS_INSTALLDIR" to "C:\ti\bios_5_42_01_09"
### Setting environment variable "CCSV5_DSPBIOS_INSTALLDIR" to "C:\ti\bios_5_42_01_09"
The version found for "DSP/BIOS" differs from the one used for our software validation. Use it at your own risk.
6. Checking Texas Instruments IMGLIB (C64x+ Image Library) version
Required version: 2.0.1 or later
Required for : CRL block replacement
Your Version : 2.1.0.0
### Setting environment variable "C64XP_IMGLIB_INSTALLDIR" to "C:\ti\c64plus-imglib_2_02_00_00"
7. Checking NDK (NDK 2.00) version
Required version: 2.00.00 or later
Required for : External mode and Ethernet blocks
Your Version : NOT FOUND
The required version of NDK is not found in C:\ti\ndk_2_20_00_19
Following environment variable(s) required for code generation could not be set:
### "NDK_EVMC6748_INSTALLDIR"
8. Checking C674x DSP/BIOS PSP Drivers (BIOS PSP Release version 01.30.00.05) version
Required version: 1.30.00.05
Required for : Code generation / device drivers
Your Version : 1.30.01
### Setting environment variable "PSP_EVMC6748_INSTALLDIR" to "C:\ti\pspdrivers_01_30_01"
The version found for "C674x DSP/BIOS PSP Drivers" differs from the one used for our software validation. Use it at your own risk.
9. Checking EDMA3 Low Level Driver (EDMA3 LLD 01.10) version
Required version: 1.10.00 or later
Required for : Device drivers
Your Version : 01.11.03
### Setting environment variable "EDMA3LLD_BIOS5_INSTALLDIR" to "C:\ti\edma3_lld_01_11_03_01"
10. Checking OMAP-L138/C6747EVM BSL (OMAP-L138 / TMS320C6748 / AM1808 SOM-M1 Gel, CCS Setup, & BSL Files (CCS v4.2.4)) version
Required version: 2.0.0 or later
Required for : Device drivers
Your Version : 2.3.2
### Setting environment variable "BSL_EVMC6748_INSTALLDIR" to "C:\ti\CCSv4-2-4_with_SOM-M1_BSL_WS"
Thank you very much!
Zhirong Liang
2