Part Number: DRA745
Tool/software: TI-RTOS
Jumping to MPU CPU0 App
TDA2xx SBL Boot
DPLL Configuration Completed
Clock Domain Configuration Completed
Module Enable Configuration Completed
TI EVM PAD Config Completed
DDR Config Completed
App Image Download Begins
SD Boot - file open completed successfully
MPU CPU0 Image Load Completed
IPU1 CPU1 Image Load Completed
IPU2 CPU0 and CPU1 Image Load Completed
DSP1 Image Load Completed
DSP2 Image Load Completed
EVE1 Image Load Completed
EVE2 Image Load Completed
EVE3 Image Load Completed
EVE4 Image Load Completed
App Image Download Completed
Putting MPU CPU1 in Off mode
EVE MMU configuration completed
EVE MMU configuration completed
EVE MMU configuration completed
EVE MMU configuration completed
*****************************************************************
PMCCNTR counts once every 64 clock cycles, multiple by 64 to get actual CPU cycles
SBL Initial Config Cycles - 144553 (12.33 ms)
SOC Init Cycles - 164782 (14.6 ms)
DDR Config Clock Cycles - 43438 (3.70 ms)
App Image Load Cycles - 231177367 (19727.13 ms)
Slave Core Bootup Cycles - 208367 (17.78 ms)
SBL Boot-up Cycles - 231739570 (19775.10 ms)
Time at which SBL started IPU1_0 - 7072608 (603.52 ms)
*****************************************************************
Jumping to MPU CPU0 App
It stop here. could you give some comments ? thanks.