Hello,
According to other answers and design guidelines, the exposed pad of the sensor can be connected to GND or left floating.
I was wondering if there is any electrical connection to the pad, and whether I can connect this pad to planes of voltages other than GND. (<100V)
The intended purpose is to monitor the temperature of a FET and whether I can connect the exposed pad to the copper plane the drain of the FET is connected to.
Thanks,
K