Tool/software:
Hello,
I am writing to inquire about an issue where the FPGA version on my mmWave device is showing as 0.0.0.0.
I have already completed all the static IP settings, and there is no firewall enabled.
What could be the problem?
The output is as follows.
Thank you.
=========================
GM: Constructor
GM: Mon Sep 08 23:31:58 2025
RSTD.Transmit("/Settings")
[23:31:58]
[23:31:58] ### Running Startup script: "C:\ti\mmwave_studio_02_01_01_00\mmWaveStudio\Scripts\Startup.lua" ###
[23:31:58] RSTD.SetAndTransmit ("/Settings/Scripter/Display DateTime" , "1")
[23:31:58] RSTD.SetAndTransmit ("/Settings/Scripter/DateTime Format" , "HH:mm:ss")
[23:31:58] Scripter ignored: Attempt to UnBuild() again or before Build.
[23:31:58] RSTD.SetVar ("/Settings/Clients/Client 0/Dll" , "C:\\ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\Clients\\\\LabClient.dll")
[23:31:58] RSTD.SetVar ("/Settings/Clients/Client 0/Use" , "TRUE")
[23:31:58] RSTD.SetVar ("/Settings/Clients/Client 1/Use" , "FALSE")
[23:31:58] RSTD.SetVar ("/Settings/Clients/Client 2/Use" , "FALSE")
[23:31:58] RSTD.SetVar ("/Settings/Clients/Client 3/Use" , "FALSE")
[23:31:58] RSTD.SetVar ("/Settings/Clients/Client 4/Use" , "FALSE")
[23:31:58] RSTD.SetVar ("/Settings/AL Client/AL Dll" , "C:\\ti\\mmwave_studio_02_01_01_00\\mmWaveStudio\\RunTime\\SAL.dll")
[23:31:58] RSTD.SetVar ("/Settings/Clients/Client 0/GuiDll" , "")
[23:31:58] RSTD.SetVar ("/Settings/AutoUpdate/Enabled" , "TRUE")
[23:31:58] RSTD.SetVar ("/Settings/AutoUpdate/Interval" , "1")
[23:31:58] RSTD.SetVar ("/Settings/Monitors/UpdateDisplay" , "TRUE")
[23:31:58] RSTD.SetVar ("/Settings/Monitors/OneClickStart" , "TRUE")
[23:31:58] RSTD.SetVar ("/Settings/Automation/Automation Mode" , "false")
[23:31:58] RSTD.Transmit("/")
[23:31:58] RSTD.SaveSettings(): Settings saved to "C:\Users\SEMAG\AppData\Roaming\RSTD\config.xml"
[23:31:58] RSTD.Build()
[23:31:58] RSTD.SaveSettings(): Settings saved to "C:\Users\SEMAG\AppData\Roaming\RSTD\config.xml"
[23:31:58] RSTD.Transmit("/")
[23:31:58] RSTD.AL_Build()
[23:31:58] RSTD.AL_LoadXml()
[23:31:58] RSTD.Transmit("/")
[23:31:58] RSTD.AL_Init()
[23:31:58] RSTD.Clients_Build()
[23:31:58] GM: Init
[23:31:58] GM: Loaded 'C:\ti\mmwave_studio_02_01_01_00\mmWaveStudio\Clients\\LabClient.dll'
[23:31:58] GM: 1 Guest (s) init
[23:31:58] GM: 1 Module(s) init
[23:31:58] GM: 2 Tab (s) init
[23:31:58] RSTD.Client_LoadXml()
[23:31:59] [RadarAPI]: ar1.selectRadarMode(0)
[23:31:59] [RadarAPI]: Status: Passed
[23:31:59] Matlab Runtime Engine is installed
[23:31:59] [RadarAPI]: Starting Matlab Engine..
[23:32:35] [RadarAPI]: Matlab Engine Started!
[23:32:37] [RadarAPI]: ar1.selectCascadeMode(0)
[23:32:37] [RadarAPI]: Status: Passed
[23:32:37] [RadarAPI]: ar1.LoadSettings('C:\Users\SEMAG\AppData\Roaming\RSTD\ar1gui.ini')
[23:32:37] TESTING = false
[23:32:37] RstdNet: Port 2777: Listening..
[23:32:37]
[23:32:37] ***Script completed successfully.***
[23:32:48] [RadarAPI]: Opening Gpio Control Port()
[23:32:48] [RadarAPI]: Status: Passed
[23:32:49] [RadarAPI]: Opening Board Control Port()
[23:32:49] [RadarAPI]: Status: Passed
[23:32:50] [RadarAPI]: ar1.FullReset()
[23:32:50] [RadarAPI]: Status: Passed
[23:32:50] [RadarAPI]: Closing Board Control Port()
[23:32:50] [RadarAPI]: Status: Passed
[23:32:50] [RadarAPI]: Closing Gpio Control Port()
[23:32:50] [RadarAPI]: Status: Passed
[23:32:50] [RadarAPI]: ar1.SOPControl(2)
[23:32:50] [RadarAPI]: Status: Passed
[23:32:52] [RadarAPI]: ar1.Connect(4,921600,1000)
[23:32:54] [RadarAPI]: Warning: Connected with baudrate 115200
[23:32:56] [RadarAPI]: Warning: Disconnected existing BaudRate
[23:32:56] [RadarAPI]: Warning: Trying to connect with baudrate 921600
[23:32:57] [RadarAPI]: ar1.Calling_IsConnected()
[23:32:59] [RadarAPI]: ar1.SelectChipVersion("AR1243")
[23:32:59] [RadarAPI]: Status: Passed
[23:32:59] [RadarAPI]: ar1.SelectChipVersion("AR1243")
[23:32:59] [RadarAPI]: Status: Passed
[23:32:59] [RadarAPI]: ar1.deviceVariantSelection("XWR1443")
[23:32:59] [RadarAPI]: Status: Passed
[23:32:59] [RadarAPI]: ar1.frequencyBandSelection("77G")
[23:32:59] [RadarAPI]: ar1.SelectChipVersion("XWR1443")
[23:32:59] [RadarAPI]: Status: Passed
[23:32:59] Device Status : XWR1443/QM/SOP:2/ES:3
[23:32:59] [RadarAPI]: ar1.SaveSettings('C:\Users\SEMAG\AppData\Roaming\RSTD\ar1gui.ini')
[23:33:01] [RadarAPI]: ar1.DownloadBSSFw("C:\\ti\\mmwave_studio_02_01_01_00\\rf_eval_firmware\\radarss\\xwr12xx_xwr14xx_radarss.bin")
[23:33:02] [RadarAPI]: Downloading BSS Patch RPRC Binary..
[23:33:03] [RadarAPI]: ar1.GetBSSFwVersion()
[23:33:03] [RadarAPI]: BSSFwVersion:(02.00.00.01 (05/10/17))
[23:33:04] [RadarAPI]: ar1.GetBSSPatchFwVersion()
[23:33:04] [RadarAPI]: BSSPatchFwVersion:(01.02.05.02 (30/04/19))
[23:33:05] [RadarAPI]: ar1.DownloadMSSFw("C:\\ti\\mmwave_studio_02_01_01_00\\rf_eval_firmware\\masterss\\xwr12xx_xwr14xx_masterss.bin")
[23:33:06] [RadarAPI]: Downloading MSS RPRC Binary..
[23:33:09] [RadarAPI]: ar1.GetMSSFwVersion()
[23:33:09] [RadarAPI]: MSSFwVersion:(01.02.05.01 (12/07/19))
[23:33:11] [RadarAPI]: ar1.PowerOn(0, 1000, 0, 0)
[23:33:11] [RadarAPI]: Status: Passed
[23:33:11] MSS power up done async event received!
[23:33:13] [RadarAPI]: ar1.SelectChipVersion("AR1243")
[23:33:13] [RadarAPI]: Status: Passed
[23:33:13] [RadarAPI]: ar1.SelectChipVersion("XWR1443")
[23:33:13] [RadarAPI]: Status: Passed
[23:33:13] Device Status : XWR1443/QM/SOP:2/ES:3
[23:33:13] [RadarAPI]: ar1.RfEnable()
[23:33:13] BSS power up done async event received!
[23:33:13] [RadarAPI]: Status: Passed
[23:33:13] [RadarAPI]: ar1.GetMSSFwVersion()
[23:33:13] [RadarAPI]: MSSFwVersion:(01.02.05.01 (12/07/19))
[23:33:14] [RadarAPI]: ar1.GetBSSFwVersion()
[23:33:14] [RadarAPI]: BSSFwVersion:(02.00.00.01 (05/10/17))
[23:33:15] [RadarAPI]: ar1.GetBSSPatchFwVersion()
[23:33:15] [RadarAPI]: BSSPatchFwVersion:(01.02.05.02 (30/04/19))
[23:33:39] [RadarAPI]: ar1.ChanNAdcConfig(1, 1, 0, 1, 1, 1, 1, 2, 2, 0)
[23:33:39] [RadarAPI]: Status: Passed
[23:33:41] [RadarAPI]: ar1.LPModConfig(0, 0)
[23:33:41] [RadarAPI]: Status: Passed
[23:33:43] [RadarAPI]: ar1.RfInit()
[23:33:43] RF Init async event received!
[23:33:43] [RadarAPI]: Time stamp, Temperture: 30363,39; APLL Status, Update: 1, 0; SynthVCO1 Status, Update: 1, 1; SynthVCO2 Status, Update: 1, 1; LODist Status, Update: 1, 1; RxADCDC Status, Update: 1, 1; HPFcutoff Status, Update: 1, 1; LPFcutoff Status, Update: 1, 1; PeakDetector Status, Update: 1, 1; TxPower Status, Update: 1, 1; RxGain Status, Update: 1, 1; TxPhase Status, Update: 0, 0; RxIQMM Status, Update: 1, 1;
[23:33:43] [RadarAPI]: Status: Passed
[23:33:48] [RadarAPI]: ar1.DataPathConfig(513, 1216644097, 0)
[23:33:48] [RadarAPI]: Status: Passed
[23:33:51] [RadarAPI]: ar1.LvdsClkConfig(1, 1)
[23:33:51] [RadarAPI]: Status: Passed
[23:33:52] [RadarAPI]: ar1.LVDSLaneConfig(0, 1, 1, 1, 1, 1, 0, 0)
[23:33:52] [RadarAPI]: Status: Passed
[23:34:03] [RadarAPI]: ar1.ProfileConfig(0, 77, 100, 6, 60, 0, 0, 0, 0, 0, 0, 29.982, 0, 256, 10000, 0, 0, 30)
[23:34:03] [RadarAPI]: Status: Passed
[23:34:07] [RadarAPI]: ar1.ChirpConfig(0, 0, 0, 0, 0, 0, 0, 1, 0, 0)
[23:34:07] [RadarAPI]: Status: Passed
[23:34:09] Test Source Already Disabled...!!!
[23:34:09] [RadarAPI]: ar1.DisableTestSource(0)
[23:34:09] [RadarAPI]: Status: Passed
[23:34:09] [RadarAPI]: ar1.FrameConfig(0, 0, 8, 128, 40, 0, 0, 1)
[23:34:09] [RadarAPI]: Status: Passed
[23:34:14] [RadarAPI]: ar1.GetCaptureCardDllVersion()
[23:34:14] [RadarAPI]: Sending dll_version command to DCA1000
[23:34:14] [RadarAPI]:
[23:34:14] DLL Version : 1.0
[23:34:14] [RadarAPI]: ar1.SelectCaptureDevice("DCA1000")
[23:34:14] [RadarAPI]: Status: Passed
[23:34:16] [RadarAPI]: ar1.CaptureCardConfig_EthInit("192.168.33.30", "192.168.33.180", "12:34:56:78:90:12", 4096, 4098)
[23:34:16] [RadarAPI]: ar1.CaptureCardConfig_Mode(1, 1, 1, 2, 3, 30)
[23:34:16] [RadarAPI]: ar1.CaptureCardConfig_PacketDelay(25)