For our applications we are considering our antenna design, so we need to better understand the following information:
- Maximum input power of the receivers
- Input 1dB compression point of the receivers
- Input IP3
- Data about the spurious emission and harmonics of the transmitters
- Matching of the transmitters (S11)
- Matching of the receivers (S11)
- Isolation between the TXs and all the RXs
- Isolation between adjacent receivers and isolation between other receivers (not including the adjacent one)
Moreover we would like to get these other details
- Gain and phase mismatch between the receivers
Thanks