Hi, I am having trouble getting the data config tag to connect on the DCA1000 with the IWR1443es2.0. This is my output file.
[16:22:00]
[16:22:00] ### Running Startup script: "I:\TI_software\mmwave_studio_01_00_00_00\mmWaveStudio\Scripts\Startup.lua" ###
[16:22:01] RSTD.SetAndTransmit ("/Settings/Scripter/Display DateTime" , "1")
[16:22:01] RSTD.SetAndTransmit ("/Settings/Scripter/DateTime Format" , "HH:mm:ss")
[16:22:01] Scripter ignored: Attempt to UnBuild() again or before Build.
[16:22:01] RSTD.SetVar ("/Settings/Clients/Client 0/Dll" , "I:\\TI_software\\mmwave_studio_01_00_00_00\\mmWaveStudio\\Clients\\\\LabClient.dll")
[16:22:01] RSTD.SetVar ("/Settings/Clients/Client 0/Use" , "TRUE")
[16:22:01] RSTD.SetVar ("/Settings/Clients/Client 1/Use" , "FALSE")
[16:22:01] RSTD.SetVar ("/Settings/Clients/Client 2/Use" , "FALSE")
[16:22:01] RSTD.SetVar ("/Settings/Clients/Client 3/Use" , "FALSE")
[16:22:01] RSTD.SetVar ("/Settings/Clients/Client 4/Use" , "FALSE")
[16:22:01] RSTD.SetVar ("/Settings/AL Client/AL Dll" , "I:\\TI_software\\mmwave_studio_01_00_00_00\\mmWaveStudio\\RunTime\\SAL.dll")
[16:22:01] RSTD.SetVar ("/Settings/Clients/Client 0/GuiDll" , "")
[16:22:01] RSTD.SetVar ("/Settings/AutoUpdate/Enabled" , "TRUE")
[16:22:01] RSTD.SetVar ("/Settings/AutoUpdate/Interval" , "1")
[16:22:01] RSTD.SetVar ("/Settings/Monitors/UpdateDisplay" , "TRUE")
[16:22:01] RSTD.SetVar ("/Settings/Monitors/OneClickStart" , "TRUE")
[16:22:01] RSTD.SetVar ("/Settings/Automation/Automation Mode" , "false")
[16:22:01] RSTD.Transmit("/")
[16:22:01] RSTD.SaveSettings(): Settings saved to "C:\Users\PeterPan\AppData\Roaming\RSTD\config.xml"
[16:22:01] RSTD.Build()
[16:22:01] RSTD.SaveSettings(): Settings saved to "C:\Users\PeterPan\AppData\Roaming\RSTD\config.xml"
[16:22:01] RSTD.Transmit("/")
[16:22:01] RSTD.AL_Build()
[16:22:01] RSTD.AL_LoadXml()
[16:22:01] RSTD.Transmit("/")
[16:22:01] RSTD.AL_Init()
[16:22:01] RSTD.Clients_Build()
[16:22:01] GM: Init
[16:22:01] GM: Loaded 'I:\TI_software\mmwave_studio_01_00_00_00\mmWaveStudio\Clients\\LabClient.dll'
[16:22:01] GM: 1 Guest (s) init
[16:22:01] GM: 1 Module(s) init
[16:22:01] GM: 2 Tab (s) init
[16:22:01] RSTD.Client_LoadXml()
[16:22:01] [RadarAPI]: Starting Matlab Engine..
[16:22:10] [RadarAPI]: Matlab Engine Started!
[16:22:14] [RadarAPI]: ar1.LoadSettings('C:\Users\PeterPan\AppData\Roaming\RSTD\ar1gui.ini')
[16:22:14] TESTING = false
[16:22:14]
[16:22:14] ***Script completed successfully.***
[16:22:18] [RadarAPI]: Opening Gpio Control Port()
[16:22:18] [RadarAPI]: Status: Passed
[16:22:18] [RadarAPI]: Opening Board Control Port()
[16:22:18] [RadarAPI]: Status: Passed
[16:22:19] [RadarAPI]: ar1.FullReset()
[16:22:19] [RadarAPI]: Status: Passed
[16:22:20] [RadarAPI]: Closing Board Control Port()
[16:22:20] [RadarAPI]: Status: Passed
[16:22:20] [RadarAPI]: Closing Gpio Control Port()
[16:22:20] [RadarAPI]: Status: Passed
[16:22:20] [RadarAPI]: ar1.SOPControl(2)
[16:22:20] [RadarAPI]: Status: Passed
[16:22:28] [RadarAPI]: ar1.Connect(9,921600,1000)
[16:22:30] [RadarAPI]: Warning: Connected with baudrate 115200
[16:22:31] [RadarAPI]: Warning: Disconnected existing BaudRate
[16:22:32] [RadarAPI]: Warning: Trying to connect with baudrate 921600
[16:22:33] [RadarAPI]: ar1.Calling_IsConnected()
[16:22:34] [RadarAPI]: ar1.SelectChipVersion("XWR1443")
[16:22:34] [RadarAPI]: Status: Passed
[16:22:35] [RadarAPI]: ar1.SelectChipVersion("XWR1443")
[16:22:35] [RadarAPI]: Status: Passed
[16:22:35] [RadarAPI]: ar1.SaveSettings('C:\Users\PeterPan\AppData\Roaming\RSTD\ar1gui.ini')
[16:22:43] [RadarAPI]: ar1.DownloadBSSFw("I:\\TI_software\\mmwave_studio_01_00_00_00\\rf_eval_firmware\\radarss\\xwr12xx_xwr14xx_radarss_ES2.0.bin")
[16:22:44] [RadarAPI]: Downloading BSS ROM Legacy Binary..
[16:22:57] [RadarAPI]: ar1.DownloadMSSFw("I:\\TI_software\\mmwave_studio_01_00_00_00\\rf_eval_firmware\\masterss\\xwr12xx_xwr14xx_masterss_ES2.0.bin")
[16:22:57] [RadarAPI]: Downloading MSS Legacy Binary..
[16:23:08] [RadarAPI]: ar1.PowerOn(0, 1000, 0, 0)
[16:23:08] [RadarAPI]: Status: Passed
[16:23:08] MSS power up done async event received!
[16:23:08] [RadarAPI]: ar1.SaveSettings('C:\Users\PeterPan\AppData\Roaming\RSTD\ar1gui.ini')
[16:23:09] [RadarAPI]: ar1.RfEnable()
[16:23:09] BSS power up done async event received!
[16:23:09] [RadarAPI]: Status: Passed
[16:23:15] [RadarAPI]: ar1.ChanNAdcConfig(1, 1, 0, 1, 1, 1, 1, 2, 2, 0)
[16:23:15] [RadarAPI]: Status: Passed
[16:23:17] [RadarAPI]: ar1.LPModConfig(0, 0)
[16:23:17] [RadarAPI]: Status: Passed
[16:23:18] [RadarAPI]: ar1.RfInit()
[16:23:19] Status: Failed, Error Type: RESP TIMEOUT
i can't use the capture demo script "DataCaptureDemo_xWR.lua" to configure device.
i am sure i have jumpers across SOP0 and SOP1.
i follow the instructions that are included in the "docs' folder of mmWave Studio.
None of the above methods can solve my problem.
Thanks.