Part Number: AWR1642BOOST
I am running the demo fron SDK3.5,and check the result using demo visualizer.
First,I didn't select 'range azimuth heat map' or 'range doppler heat map'.And visualizer worked correctly,I can see the point cloud.
However,when I select 'range azimuth heat map' or 'range doppler heat map',I can see nothing.
There is the console message:
mmwDemo:/>% ***************************************************************
Skipped
mmwDemo:/>% Created for SDK ver:03.05
Skipped
mmwDemo:/>% Created using Visualizer ver:3.5.0.0
Skipped
mmwDemo:/>% Frequency:77
Skipped
mmwDemo:/>% Platform:xWR16xx
Skipped
mmwDemo:/>% Scene Classifier:best_range_res
Skipped
mmwDemo:/>% Azimuth Resolution(deg):15
Skipped
mmwDemo:/>% Range Resolution(m):0.044
Skipped
mmwDemo:/>% Maximum unambiguous Range(m):9.02
Skipped
mmwDemo:/>% Maximum Radial Velocity(m/s):1
Skipped
mmwDemo:/>% Radial velocity resolution(m/s):0.13
Skipped
mmwDemo:/>% Frame Duration(msec):100
Skipped
mmwDemo:/>% RF calibration data:None
Skipped
mmwDemo:/>% Range Detection Threshold (dB):15
Skipped
mmwDemo:/>% Doppler Detection Threshold (dB):15
Skipped
mmwDemo:/>% Range Peak Grouping:enabled
Skipped
mmwDemo:/>% Doppler Peak Grouping:enabled
Skipped
mmwDemo:/>% Static clutter removal:disabled
Skipped
mmwDemo:/>% Angle of Arrival FoV: Full FoV
Skipped
mmwDemo:/>% Range FoV: Full FoV
Skipped
mmwDemo:/>% Doppler FoV: Full FoV
Skipped
mmwDemo:/>% ***************************************************************
Skipped
mmwDemo:/>sensorStop
Ignored: Sensor is already stopped
Done
mmwDemo:/>flushCfg
Done
mmwDemo:/>dfeDataOutputMode 1
Done
mmwDemo:/>channelCfg 15 3 0
Done
mmwDemo:/>adcCfg 2 1
Done
mmwDemo:/>adcbufCfg -1 0 1 1 0
Done
mmwDemo:/>profileCfg 0 77 429 7 57.14 0 0 70 1 256 5209 0 0 30
Done
mmwDemo:/>chirpCfg 0 0 0 0 0 0 0 1
Done
mmwDemo:/>chirpCfg 1 1 0 0 0 0 0 2
Done
mmwDemo:/>frameCfg 0 1 16 0 100 1 0
Done
mmwDemo:/>lowPower 0 1
Done
mmwDemo:/>guiMonitor -1 1 1 0 1 1 1
Done
mmwDemo:/>cfarCfg -1 0 2 8 4 3 0 15 1
Done
mmwDemo:/>cfarCfg -1 1 0 4 2 3 1 15 1
Done
mmwDemo:/>multiObjBeamForming -1 1 0.5
Done
mmwDemo:/>clutterRemoval -1 0
Done
mmwDemo:/>calibDcRangeSig -1 0 -5 8 256
Done
mmwDemo:/>extendedMaxVelocity -1 0
Done
mmwDemo:/>bpmCfg -1 0 0 1
Done
mmwDemo:/>lvdsStreamCfg -1 0 0 0
Done
mmwDemo:/>compRangeBiasAndRxChanPhase 0.0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0
Done
mmwDemo:/>measureRangeBiasAndRxChanPhase 0 1.5 0.2
Done
mmwDemo:/>CQRxSatMonitor 0 3 5 121 0
Done
mmwDemo:/>CQSigImgMonitor 0 127 4
Done
mmwDemo:/>analogMonitor 0 0
Done
mmwDemo:/>aoaFovCfg -1 -90 90 -90 90
Done