GUI Composer is a tool for creation of custom user interfaces that interact with your target application.
- An example might be a motor control system that is made up of a board with an MCU, a motor and a sw application running on the MCU to control operation of the motor. A custom user interface running on the host computer (i.e. PC) completes the entire solution by exposing and demonstrating parameters/capabilities of the MCU and target application.
- Another example might be in a testing scenario where a simplified user interface is provided to a non-expert tester to perform validation tasks through a simplified user interface.
GUI Composer created applications may be deployed for use within CCS environment to augment user experience or as a standalone application. For download packages and more information please visit GUI Composer wiki. http://processors.wiki.ti.com/index.php/Category:Gui_Composer
Thank you!