Part Number: CCSTUDIO
Tool/software: Code Composer Studio
Hi,
I'm trying to install the code composer on ubuntu, through ssh.
I presume, i have installed all the essential lib, i saw the tmp folder, the log says NO display error. How can i proceed with installation without display? has anyone come across this issue?
Error running /tmp/ccs_7e3e27c0-71b9-40eb-79fc-b6f64699717d/tcl/bin/tclsh.sh "/tmp/ccs_7e3e27c0-71b9-40eb-79fc-b6f64699717d/installer_tcl/main_frontend/main.tcl" --installersrc "/home/jenkins_admin/ccsbuild/CCS8.2.0.00007_linux-x64" --installertmp "/tmp/ccs_7e3e27c0-71b9-40eb-79fc-b6f64699717d" --buildid 8.2.0.00007 --installer "/home/jenkins_admin/ccsbuild/CCS8.2.0.00007_linux-x64/ccs_setup_linux64_8.2.0.00007.bin" --bitness 64-bit --os linux-x64 --osname "Ubuntu 14.04.5 LTS" --spversion "" --timestamp 20181108091619 --AVon false --tl false: no display name and no $DISPLAY environment variable
while executing
"load /tmp/ccs_7e3e27c0-71b9-40eb-79fc-b6f64699717d/tcl/lib/libtk8.6.so Tk"
("package ifneeded Tk 8.6.6" script)
invoked from within
"package require Tk"
(procedure "runGui" line 7)
invoked from within
"runGui"
invoked from within
"if { [$programArgs silentMode] } {
set manifest [Manifest::instance]
set validationMsgs [Validation::preInstallChecks]
runSilent
if {!$g_pr..."
(file "/tmp/ccs_7e3e27c0-71b9-40eb-79fc-b6f64699717d/installer_tcl/main_frontend/main.tcl" line 632)
[09:16:23] CCS_ERROR: Install exited with error code
[09:16:23]
[09:16:23] no display name and no $DISPLAY environment variable