Tool/software: Code Composer Studio
Dear James Evans san
-
Our case
When under Windows7/CCS4, program is well Built/Debagged.
But when under Windows10/ CCS9, program built/Debag failed as follows;.
-
Under Windows10/ CCS9, failed screen shot was as follows:
There is error at line 1640.
Sincerely yours
Ren ISHINO
(Error massage)
(Console data)
**** Build of configuration Debug for project antisnowqwide ****
"C:\\ti\\ccs930\\ccs\\utils\\bin\\gmake" -k all
Building file: "../antisnowqwide.asm"
Invoking: MSP430 Compiler
"C:/ti/ccs930/ccs/tools/compiler/ti-cgt-msp430_18.12.4.LTS/bin/cl430" -vmspx -g -O0 --define=__MSP430F2616__ --include_path="C:/ti/ccs930/ccs/ccs_base/msp430/include" --include_path="C:/ti/ccs930/ccs/tools/compiler/ti-cgt-msp430_18.12.4.LTS/include" --diag_warning=225 --printf_support=minimal --preproc_with_compile --preproc_dependency="antisnowqwide.d_raw" "../antisnowqwide.asm"
1 Assembly Error, 7 Assembly Warnings
>> Compilation failure
subdir_rules.mk:9: recipe for target 'antisnowqwide.obj' failed
"../antisnowqwide.asm", WARNING! at line 552: [W0005] NOP required before set of
GIE bit.
bis #GIE,SR ; enable maskable interrupt
"../antisnowqwide.asm", REMARK at line 552: [R0001] After symbol substitution
the line became:
bis #(0x0008),SR ; enable maskable interrupt
"../antisnowqwide.asm", WARNING! at line 552: [W0005] NOP required after set or
clear of GIE bit.
bis #GIE,SR ; enable maskable interrupt
"../antisnowqwide.asm", REMARK at line 552: [R0001] After symbol substitution
the line became:
bis #(0x0008),SR ; enable maskable interrupt
"../antisnowqwide.asm", WARNING! at line 1138: [W0005] NOP required after set or
clear of GIE bit.
buzon dint
"../antisnowqwide.asm", WARNING! at line 1639: [W1500] warning: relocation
template 277 not found;
returning OFR_INVALID
Prog_L2 mov.w @R11+,0xFFE-FLbuf(R11) ; Copy Flbuf to Seg D
"../antisnowqwide.asm", WARNING! at line 1639: [W1500] warning: relocation
template 275 not found;
returning OFR_INVALID
Prog_L2 mov.w @R11+,0xFFE-FLbuf(R11) ; Copy Flbuf to Seg D
"../antisnowqwide.asm", WARNING! at line 1639: [W1500] warning: relocation
template 259 not found;
returning OFR_INVALID
Prog_L2 mov.w @R11+,0xFFE-FLbuf(R11) ; Copy Flbuf to Seg D
"../antisnowqwide.asm", ERROR! at line 1640: [E0200] Unable to resolve this
relocatable expression;
relocation support for
arbitrary expressions is
not available in the
C6000 EABI
cmp.w #FLbuf+0x40,R11 ;
"../antisnowqwide.asm", WARNING! at line 1640: [W1500] warning: relocation
template 280 not found;
returning OFR_INVALID
cmp.w #FLbuf+0x40,R11 ;
Errors in Source - Assembler Aborted
gmake: *** [antisnowqwide.obj] Error 1
gmake: Target 'all' not remade because of errors.
**** Build Finished ****