Part Number: MSP430G2553
Other Parts Discussed in Thread: TUSB422, , MSP430FR5969
Tool/software: Code Composer Studio
Hello,
We are currently working on a USB type C based fast charging system design and interfacing TUSB422 with MSP430G2553 to compliant PD for fast charging.
We are successfully able to read and write registers through I2C.
So Is it require to implement USB PD physical layer on software side? or Is it internally handle by TUSB422? and Is attached type-c charger support PD compliant or not and support 5V@3A/9V@2.5A/12V@1.9A and advertisement/negotiation that all functionality access though I2C register?
I refer attached pdf file.
Regards,
Bhautiktusb422.pdf