Part Number: TIDA-00527
Other Parts Discussed in Thread: THVD8000
Dear Experts,
I want to combine the TIDA-00527 Schematic with a CAN Transceiver system.
We want to transfer 24V and about 2A via CAN Bus Wires.
So my Questions are:
- I will use R1 with 120 Ohm
- Should I use C7 & C8 with 10µF or lower, in PoE I use 1µF
- Witch coil to use 100µ - 680µH?
I 'm looking forward for your answer!
Mit besten Grüßen,
Linus