Part Number: TIDA-080004
Dear Team,
Whenever I operate the DLPC120, it keeps popping up error messages. How can I check and fix this?

=====================.log===========================
Crash File for Automotive Control Program 2.0.0.0
Current Time: 2/17/2023 11:42:54 AM
Message:
Outer Exception :
=========================
- Message :
=========================
沒有可以顯示列的空間。 (There is no room to display columns.)
- StackTrace :
==================
於 System.Windows.Forms.DataGridView.set_FirstDisplayedScrollingRowIndex(Int32 value)
於 Automotive_Control_Program.ErrorControl.DisplayError(String Msg)
於 Automotive_Control_Program.MainForm.DisplayError(String Msg)
於 Automotive_Control_Program.ConnectionWrapper.Connect(ConnectionAdapter Adapter)
於 Automotive_Control_Program.SystemConnection.ConnectToSystem(ConnectionAdapter Adapter, ICommnProtocol Protocol)
於 Automotive_Control_Program.Connection.btnConnect_Click(Object sender, EventArgs e)
於 System.Windows.Forms.Control.OnClick(EventArgs e)
於 System.Windows.Forms.Button.OnClick(EventArgs e)
於 System.Windows.Forms.Button.OnMouseUp(MouseEventArgs mevent)
於 System.Windows.Forms.Control.WmMouseUp(Message& m, MouseButtons button, Int32 clicks)
於 System.Windows.Forms.Control.WndProc(Message& m)
於 System.Windows.Forms.ButtonBase.WndProc(Message& m)
於 System.Windows.Forms.Button.WndProc(Message& m)
於 System.Windows.Forms.Control.ControlNativeWindow.OnMessage(Message& m)
於 System.Windows.Forms.Control.ControlNativeWindow.WndProc(Message& m)
於 System.Windows.Forms.NativeWindow.Callback(IntPtr hWnd, Int32 msg, IntPtr wparam, IntPtr lparam)
The similar situation occurs even when using the newer version 2.1.2.0.

Thank you for your assistance.