Part Number: TIDA-010933
Other Parts Discussed in Thread: LMG3522R030, LMG2100R044
Tool/software:
I'm adopting the TIDA-010933 design for 120V 60Hz operation and have noted the recommendation to use the LMG3522R030 GaN FET for 120-VAC operation. I have two specific queries:
1. Aside from replacing the GaN FET with the LMG3522R030, are there any other critical hardware changes we need to be aware of to ensure proper functionality for 120V 60Hz?
2. The design includes custom parts like transformer T1 and inductors L9 and L10. Could you please provide detailed specifications for these components, such as:
Turn ratios
Wire diameters
Core materials
Any other relevant details
We need this information so that we can have these components manufactured externally.
Your guidance will be highly appreciated