Tool/software:
Dear TI expert,
Currently I'm looking for EVCC solution, and the requirments are listed as below:
- ISO15118/ IEC61851/DIN70121 support, which implies a Power Line Communication transceiver (PLC), the Control Pilot and Proximity Pilot circuitry
- CAN Interface for communication with electronic control units
- RS232 for monitoring and control of the EVCC controller
- Thermal management, I assume to monitor the temperature of the contacts inside the charging plug.
- Power supply with 12V input
- Pluck lock control
I kown that the related reference designe is ongoing, can you share some related docs with me?
Regards,
Jack