Other Parts Discussed in Thread: TINA-TI,
Tool/software: TINA-TI or Spice Models
Dear Technical Team ,
I am developing the test program using following procedure for UC2825 PWM device.
Reference section:-
Expected Reference output ( Pin 16) = 5V
Oscillator section :-
CT ( Pin 6) = Ramp input 0 to 3.5V
Expected clock output ( Pin 4) = Pulse output on before peak value of CT.
Error amplifier:-
NI ( Pin 2) = input
INV ( Pin 1) = input
Expected Comp ( Pin 3) = output
Output driver section:-
CT ( Pin 6 = Ramp input 0 to 3.5V )
Expected OUTA ( Pin 11) = Pulse output on after peak value of CT.
Expected OUTB ( Pin 14) = Pulse output on after peak value of CT.
Since I am not getting output pulse on OUTA & OUTB.
Please provide your support for my model development work.
Thanks& Regards,
G Kalidasan
Library development Team,
Qmax Test Technologies p ltd,
Sholinganallur ,Chennai - 119