Part Number: PMP30157
Other Parts Discussed in Thread: PMP30352
Dear Design team.
There is a design requirement to implement charger function on a LEV product.
the design spec is boost charger (CCCV)
Vin 15V~20V
Vout 42V
Iout 1.5A
I2C control
we see the ref design "PMP30157" has similar parameters, is there anything can be done to meet the requirements?
appreciate the help