Tool/software: TINA-TI or Spice Models
Hi,
I am looking into converting the PMOS part sqd40131el into TINA.
It imports with no visible issue. When I simulate, the simulation does not match the behavior of a PMOS.
Any idea what's wrong with the model?
********************************
* Copyright: *
* Vishay Intertechnology, Inc. *
********************************
*16-Jul-2018
*ECN S18-0723, Rev. A
*File Name: SQD40131EL_PS.txt and SQD40131EL_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQD40131EL D G S
M1 3 GX S S PMOS W= 9460000u L= 0.30u
M2 S GX S D NMOS W= 9460000u L= 0.26u
R1 D 3 8.193e-03 TC=4.121e-03,8.074e-06
CGS GX S 2.922e-09
CGD GX D 1.957e-11
RG G GY 4
RTCV 100 S 1e6 TC=1.158e-03,3.771e-06
ETCV GY GX 100 200 1
ITCV S 100 1u
VTCV 200 S 1
DBD D S DBD 9460000u
**************************************************
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8
+ RS = 0 KP = 3.549e-06 NSUB = 4.027e+16
+ KAPPA = 1.100e-03 NFS = 4.210e+11
+ LD = 0 IS = 0 TPG = -1 )
**************************************************
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8
+NSUB = 4.521e+16 IS = 0 TPG = -1 )
**************************************************
.MODEL DBD D (
+FC = 0.1 TT = 4.307e-08 T_measured = 25 BV = 41
+RS = 2.569e-02 N = 1.172e+00 IS = 7.617e-12
+EG = 7.850e-01 XTI = 1.000e+01 TRS1 = 2.393e-05
+CJO = 2.000e-11 VJ = 2.659e+00 M = 8.261e-01 )
.ENDS