This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

TIDA-00484: Request for the CPL file for assembly purposes

Part Number: TIDA-00484

Hello Team,

Our customer is requesting for the CPL file (Component Placement File for the pick and place machine) for TIDA-00484 Rev E3 board 
Please let us know if this file is available to share with the customer.

Thanks,

Sham

  • Hi Sham,

    I was able to create an output file for the pick and place out-job of TIDA-00484. Please find this attached and let me know if there is anything else you need!

    -BrianISE4035E3_PnP.xlsx

  • Thanks Brian. I will proceed with this.

    Sham

  • Hi Sham, 
    I've attached the text file outputs of the CPL as well in case your customer needs them. 

    Joe 

    Pick Place for ISE4035_TIDA-00484_TID_metric.txt
    Altium Designer Pick and Place Locations
    C:\Users\A0486543\Downloads\tidrey9c\Project Outputs\Pick Place Output\Pick Place for ISE4035_TIDA-00484_TID.txt
    
    ========================================================================================================================
    File Design Information:
    
    Date:       13/05/20
    Time:       11:40
    Revision:   Not in VersionControl
    Variant:    No variations
    Units used: mm
    
    Designator Comment                     Layer       Footprint                    Center-X(mm) Center-Y(mm) Rotation Description                                                                                                                             
    FID6       Fiducial                    BottomLayer Fiducial10-20                57.1500      27.9400      180      "Fiducial mark.  There is nothing to buy or mount."                                                                                     
    FID5       Fiducial                    BottomLayer Fiducial10-20                1.9050       36.1950      180      "Fiducial mark.  There is nothing to buy or mount."                                                                                     
    FID4       Fiducial                    BottomLayer Fiducial10-20                1.9050       1.9050       180      "Fiducial mark.  There is nothing to buy or mount."                                                                                     
    FID3       Fiducial                    TopLayer    Fiducial10-20                57.1500      27.9400      0        "Fiducial mark.  There is nothing to buy or mount."                                                                                     
    FID2       Fiducial                    TopLayer    Fiducial10-20                1.9050       36.1950      0        "Fiducial mark.  There is nothing to buy or mount."                                                                                     
    FID1       Fiducial                    TopLayer    Fiducial10-20                1.9050       1.9050       0        "Fiducial mark.  There is nothing to buy or mount."                                                                                     
    U9         TPS61291DRV                 TopLayer    DRV0006A                     11.5570      22.0980      360      "LOW Iq BOOST CONVERTER WITH BYPASS OPERATION, DRV0006A"                                                                                
    L7         VLF302515MT-3R3M            TopLayer    VLF302515MT                  9.6520       27.0510      360      "Inductor, Shielded, Ferrite, 3.3 �H, 1.23 A, 0.06 ohm, SMD"                                                                            
    R20        CRCW04020000Z0ED            TopLayer    0402                         59.3598      18.4150      270      "RES, 0, 5%, 0.063 W, 0402"                                                                                                             
    R19        CRCW04020000Z0ED            TopLayer    0402                         59.9440      19.0500      0        "RES, 0, 5%, 0.063 W, 0402"                                                                                                             
    L9         LQG15HS7N5J02D              TopLayer    IND_LQG15H                   46.3550      19.6088      270      "Inductor, Multilayer, Air Core, 7.5 nH, 0.3 A, 0.24 ohm, SMD"                                                                          
    L8         LQG15HS27NJ02D              TopLayer    IND_LQG15H                   45.4660      18.5420      90       "Inductor, Multilayer, Air Core, 27 nH, 0.3 A, 0.46 ohm, SMD"                                                                           
    L6         LQW15AN6N8G00D              TopLayer    LQW15A_00_10                 54.3560      19.0500      0        "Inductor, Wirewound, 6.8 nH, 0.7 A, 0.09 ohm, SMD"                                                                                     
    L5         LQW15AN6N8G00D              TopLayer    LQW15A_00_10                 51.5620      19.0500      0        "Inductor, Wirewound, 6.8 nH, 0.7 A, 0.09 ohm, SMD"                                                                                     
    L4         LQG15HS7N5J02D              TopLayer    IND_LQG15H                   48.2600      17.9070      0        "Inductor, Multilayer, Air Core, 7.5 nH, 0.3 A, 0.24 ohm, SMD"                                                                          
    L10        LQG15HS8N2J02D              TopLayer    IND_LQG15H                   62.9412      20.4216      270      "Inductor, Multilayer, Air Core, 8.2 nH, 0.3 A, 0.24 ohm, SMD"                                                                          
    J3         CONSMA001-SMD-G             TopLayer    Linx_CONSMA001-SMD-G         59.3598      12.8270      0        "Jack, SMA, PCB, Gold, SMT"                                                                                                             
    C35        GRM1555C1H101JA01D          TopLayer    0402                         48.2600      20.1930      0        "CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0402"                                                                                        
    C34        GRM1555C1H3R6CA01D          TopLayer    0402                         48.2600      19.0500      180      "CAP, CERM, 3.6 pF, 50 V, +/- 5%, C0G/NP0, 0402"                                                                                        
    C24        GRM1555C1H3R0CA01D          TopLayer    0402                         55.7530      18.4150      270      "CAP, CERM, 3 pF, 50 V, +/- 5%, C0G/NP0, 0402"                                                                                          
    C22        GRM1555C1H6R2CA01D          TopLayer    0402                         52.9590      19.6850      90       "CAP, CERM, 6.2 pF, 50 V, +/- 5%, C0G/NP0, 0402"                                                                                        
    C21        GRM1555C1H2R7CA01D          TopLayer    0402                         50.1650      18.4658      270      "CAP, CERM, 2.7 pF, 50 V, +/- 5%, C0G/NP0, 0402"                                                                                        
    C20        GRM1555C1H101JA01D          TopLayer    0402                         57.5310      19.0500      180      "CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0402"                                                                                        
    C19        GRM1555C1H3R6CA01D          TopLayer    0402                         46.8630      17.2720      90       "CAP, CERM, 3.6 pF, 50 V, +/- 5%, C0G/NP0, 0402"                                                                                        
    L3         LQG15HS6N8J02D              TopLayer    IND_LQG15H                   62.3570      19.0500      360      "Inductor, Multilayer, Air Core, 6.8 nH, 0.3 A, 0.24 ohm, SMD"                                                                          
    C17        GRM155R70J104KA01D          TopLayer    0402                         40.2590      13.8430      270      "CAP, CERM, 0.1 �F, 6.3 V, +/- 10%, X7R, 0402"                                                                                          
    TP2        5015                        TopLayer    Testpoint_Keystone_Miniature 3.4290       27.1780      360      "Test Point, Miniature, SMT"                                                                                                            
    TP1        5015                        TopLayer    Testpoint_Keystone_Miniature 25.6540      12.8270      90       "Test Point, Miniature, SMT"                                                                                                            
    TP3        5015                        TopLayer    Testpoint_Keystone_Miniature 30.6070      21.8440      90       "Test Point, Miniature, SMT"                                                                                                            
    TP5        5015                        TopLayer    Testpoint_Keystone_Miniature 31.7500      12.8270      270      "Test Point, Miniature, SMT"                                                                                                            
    TP4        5015                        TopLayer    Testpoint_Keystone_Miniature 28.7020      12.8270      90       "Test Point, Miniature, SMT"                                                                                                            
    SH-J1      2SN-BK-G                    TopLayer    2SN-BK-G                     3.0480       14.0970      360      "Shunt, 2mm, Gold plated, Black"                                                                                                        
    Y1         "TSX-3225 24.0000MF20G-AC3" TopLayer    EPSON_TSX-3225               45.3390      11.0490      270      "Crystal, 24 MHz, 9 pF, SMD"                                                                                                            
    Y2         "FC-12M 32.7680KA-A3"       TopLayer    Epson_FC-12M                 50.3682      22.8600      180      "Crystal, 32.768kHz, 12.5pF, SMD"                                                                                                       
    U8         TPD1E10B06DPYR              TopLayer    DPY0002A                     29.0830      32.8930      270      "ESD in 0402 Package with 10 pF Capacitance and 6 V Breakdown, 1 Channel, -40 to +125 degC, 2-pin X2SON (DPY), Green (RoHS & no Sb/Br)" 
    U5         TPD1E10B06DPYR              TopLayer    DPY0002A                     30.3530      32.8930      270      "ESD in 0402 Package with 10 pF Capacitance and 6 V Breakdown, 1 Channel, -40 to +125 degC, 2-pin X2SON (DPY), Green (RoHS & no Sb/Br)" 
    U7         TPD1E10B06DPYR              TopLayer    DPY0002A                     33.6550      12.7000      270      "ESD in 0402 Package with 10 pF Capacitance and 6 V Breakdown, 1 Channel, -40 to +125 degC, 2-pin X2SON (DPY), Green (RoHS & no Sb/Br)" 
    U6         TPD1E10B06DPYR              TopLayer    DPY0002A                     34.5440      31.3690      180      "ESD in 0402 Package with 10 pF Capacitance and 6 V Breakdown, 1 Channel, -40 to +125 degC, 2-pin X2SON (DPY), Green (RoHS & no Sb/Br)" 
    S2         B3U-1000P                   TopLayer    SW_B3U-1000P                 35.5600      11.1760      90       "SWITCH TACTILE SPST-NO 0.05A 12V"                                                                                                      
    S1         B3U-1000P                   TopLayer    SW_B3U-1000P                 34.7942      34.2904      270      "SWITCH TACTILE SPST-NO 0.05A 12V"                                                                                                      
    R16        CRCW040247K5FKED            TopLayer    0402                         34.2900      15.2400      360      "RES, 47.5 k, 1%, 0.063 W, 0402"                                                                                                        
    R15        CRCW040247K5FKED            TopLayer    0402                         34.2900      29.0830      180      "RES, 47.5 k, 1%, 0.063 W, 0402"                                                                                                        
    C30        06035A120JAT2A              TopLayer    0603                         51.8922      24.5110      180      "CAP, CERM, 12 pF, 50 V, +/- 5%, C0G/NP0, 0603"                                                                                         
    C29        06035A120JAT2A              TopLayer    0603                         48.8442      24.5110      360      "CAP, CERM, 12 pF, 50 V, +/- 5%, C0G/NP0, 0603"                                                                                         
    C28        "Used in BOM report"        TopLayer    0603                         42.5450      11.0490      90       "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]"                                                                               
    C25        "Used in BOM report"        TopLayer    0603                         48.1330      11.0490      270      "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]"                                                                               
    C23        GRM188R70J105KA01D          TopLayer    0603                         38.3540      27.1780      270      "CAP, CERM, 1 �F, 6.3 V, +/- 10%, X7R, 0603"                                                                                            
    C27        C1005X7R1H222K              TopLayer    0402                         34.2900      14.0970      180      "CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0402"                                                                                          
    C26        C1005X7R1H222K              TopLayer    0402                         34.2900      30.2260      360      "CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0402"                                                                                          
    BT1        BHX1-2032-PC                BottomLayer MPD_BHX1-2032-PC             6.9850       19.0500      90       "Battery Holder for CR2032, TH"                                                                                                         
    C6         "Used in BOM report"        TopLayer    1206                         1.6510       19.5580      90       "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]"                                                                               
    C16        GRM155R71C104KA88D          TopLayer    0402                         23.8760      6.3500       270      "CAP, CERM, 0.1 �F, 16 V, +/- 10%, X7R, 0402"                                                                                           
    C1         "Used in BOM report"        TopLayer    0603                         28.0670      29.7180      180      "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]"                                                                               
    C2         GRM155R70J104KA01D          TopLayer    0402                         43.9420      26.6700      90       "CAP, CERM, 0.1 �F, 6.3 V, +/- 10%, X7R, 0402"                                                                                          
    C3         GRM155R70J104KA01D          TopLayer    0402                         40.3860      26.0350      360      "CAP, CERM, 0.1 �F, 6.3 V, +/- 10%, X7R, 0402"                                                                                          
    C4         GRM188R60J226MEA0D          TopLayer    0603                         34.2900      17.5260      180      "CAP, CERM, 22 uF, 6.3 V, +/- 20%, X5R, 0603"                                                                                           
    C5         GRM155R70J104KA01D          TopLayer    0402                         34.7980      19.1770      180      "CAP, CERM, 0.1 �F, 6.3 V, +/- 10%, X7R, 0402"                                                                                          
    C12        GRM188R60J226MEA0D          TopLayer    0603                         33.7820      23.7490      90       "CAP, CERM, 22 uF, 6.3 V, +/- 20%, X5R, 0603"                                                                                           
    C13        GRM155R70J104KA01D          TopLayer    0402                         41.5290      15.1130      270      "CAP, CERM, 0.1 �F, 6.3 V, +/- 10%, X7R, 0402"                                                                                          
    D1         1SS315TPH3F                 TopLayer    sod-323                      3.8100       6.7310       360      "Diode, Schottky, 5 V, 0.03 A, SOD-323"                                                                                                 
    J1         87898-0204                  TopLayer    Molex_87898-0204             3.0480       13.4620      180      "Header, 2.54 mm, 2x1, Gold, R/A, SMT"                                                                                                  
    L2         MLZ2012N6R8LT000            TopLayer    0805_HV                      34.9250      20.8280      180      "Inductor, Multilayer, Ferrite, 6.8 uH, 0.11 A, 0.25 ohm, SMD"                                                                          
    R2         CRCW08050000Z0EA            TopLayer    0805_HV                      1.7780       9.6520       90       "RES, 0, 5%, 0.125 W, 0805"                                                                                                             
    R5         CRCW040240K2FKED            TopLayer    0402                         8.1280       36.3680      360      "RES, 40.2 k, 1%, 0.063 W, 0402"                                                                                                        
    R3         CRCW04020000Z0ED            TopLayer    0402                         18.9230      24.2570      180      "RES, 0, 5%, 0.063 W, 0402"                                                                                                             
    R6         CRCW040248K7FKED            TopLayer    0402                         8.1280       35.2250      360      "RES, 48.7 k, 1%, 0.063 W, 0402"                                                                                                        
    R7         CRCW040210K0FKED            TopLayer    0402                         8.1280       34.0820      360      "RES, 10.0 k, 1%, 0.063 W, 0402"                                                                                                        
    R8         CRCW04020000Z0ED            TopLayer    0402                         21.8694      19.1770      180      "RES, 0, 5%, 0.063 W, 0402"                                                                                                             
    R9         CRCW040210K0FKED            TopLayer    0402                         34.0360      8.2550       180      "RES, 10.0 k, 1%, 0.063 W, 0402"                                                                                                        
    R4         CRCW04020000Z0ED            TopLayer    0402                         22.8346      25.6540      180      "RES, 0, 5%, 0.063 W, 0402"                                                                                                             
    R14        "Used in BOM report"        TopLayer    0402                         38.9890      12.3190      90       "RES, xxx ohm, x%, xW, [PackageReference]"                                                                                              
    R1         CRCW04020000Z0ED            TopLayer    0402                         14.4780      21.2090      180      "RES, 0, 5%, 0.063 W, 0402"                                                                                                             
    R13        "Used in BOM report"        TopLayer    0402                         37.7190      12.3190      270      "RES, xxx ohm, x%, xW, [PackageReference]"                                                                                              
    R10        CRCW040210K0FKED            TopLayer    0402                         31.4960      8.2550       360      "RES, 10.0 k, 1%, 0.063 W, 0402"                                                                                                        
    R11        CRCW040210K0FKED            TopLayer    0402                         28.9560      8.2550       180      "RES, 10.0 k, 1%, 0.063 W, 0402"                                                                                                        
    J2         61300211121                 TopLayer    WURTH_61300211121            23.4950      27.9400      180      "Header, 2.54 mm, 2x1, Gold, TH"                                                                                                        
    U2         TPL5111DDCR                 TopLayer    DDC0006A_N                   11.4300      34.6710      270      "Nano-power System Timer for Power Gating, DDC0006A"                                                                                    
    U1         TPS22860DBVR                TopLayer    DBV0006A_N                   22.2250      22.9870      90       "Ultra-Low Leakage Load Switch, DBV0006A"                                                                                               
    U3         HDC1010YPAR                 TopLayer    YPA0008AGAE                  26.5431      2.2861       360      "Low Power, High Accuracy Digital Humidity Sensor with Temperature Sensor, YPA0008AGAE"                                                 
    E1         ANTENNA_HELICAL             TopLayer    ANTENNA_HELICAL              69.3850      10.0500      270      "PCB Antenna. There is nothing to buy or mount."                                                                                        
    J4         TSW-106-07-G-S              TopLayer    TSW-106-07-G-S               44.9580      35.5600      180      "Header, 100mil, 6x1, Gold, TH"                                                                                                         
    R12        CRCW04020000Z0ED            TopLayer    0402                         25.0190      6.3500       90       "RES, 0, 5%, 0.063 W, 0402"                                                                                                             
    H1         "NY PMS 440 0025 PH"        TopLayer    NY_PMS_440_0025_PH           57.1500      4.5720       0        "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead"                                                                             
    H2         "NY PMS 440 0025 PH"        TopLayer    NY_PMS_440_0025_PH           19.0500      33.5280      0        "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead"                                                                             
    H3         "NY PMS 440 0025 PH"        TopLayer    NY_PMS_440_0025_PH           57.1500      33.5280      0        "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead"                                                                             
    H4         "NY PMS 440 0025 PH"        TopLayer    NY_PMS_440_0025_PH           19.0500      4.5720       0        "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead"                                                                             
    H5         1902C                       TopLayer    Keystone_1902C               19.0500      4.5720       0        "Standoff, Hex, 0.5"L #4-40 Nylon"                                                                                                      
    H6         1902C                       TopLayer    Keystone_1902C               57.1500      4.5720       0        "Standoff, Hex, 0.5"L #4-40 Nylon"                                                                                                      
    H7         1902C                       TopLayer    Keystone_1902C               19.0500      33.5280      0        "Standoff, Hex, 0.5"L #4-40 Nylon"                                                                                                      
    H8         1902C                       TopLayer    Keystone_1902C               57.1500      33.5280      0        "Standoff, Hex, 0.5"L #4-40 Nylon"                                                                                                      
    L1         BLM18HE152SN1D              TopLayer    0603_950                     28.0670      28.0670      180      "Ferrite Bead, 1500 ohm @ 100 MHz, 0.5 A, 0603_950"                                                                                     
    C14        GRM155R70J104KA01D          TopLayer    0402                         43.8150      15.8750      270      "CAP, CERM, 0.1 �F, 6.3 V, +/- 10%, X7R, 0402"                                                                                          
    C15        "Used in BOM report"        TopLayer    0402                         44.8310      15.8750      270      "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]"                                                                               
    C7         "Used in BOM report"        TopLayer    1206                         4.0640       19.5580      90       "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]"                                                                               
    C8         C3216X5R1A107M160AC         TopLayer    1206_190                     6.4770       19.5580      90       "CAP, CERM, 100 �F, 10 V, +/- 20%, X5R, 1206_190"                                                                                       
    J5         GRPB052VWVN-RC              TopLayer    CONN_GRPB052VWVN-RC          27.8130      35.4330      180      "Header, 50mil, 5x2, Gold, TH"                                                                                                          
    C31        GRM155R71A104KA01D          TopLayer    0402                         10.9220      20.0660      180      "CAP, CERM, 0.1 �F, 10 V, +/- 10%, X7R, 0402"                                                                                           
    C32        GRM21BR71A106KE51L          TopLayer    0805_HV                      11.1760      18.4150      180      "CAP, CERM, 10 �F, 10 V, +/- 10%, X7R, 0805"                                                                                            
    C33        CL21B226MQQNNNE             TopLayer    0805_140                     10.5410      24.3840      180      "CAP, CERM, 22 �F, 6.3 V, +/- 20%, X7R, 0805_140"                                                                                       
    R17        CRCW04020000Z0ED            TopLayer    0402                         14.4780      22.3520      180      "RES, 0, 5%, 0.063 W, 0402"                                                                                                             
    R18        CRCW04020000Z0ED            TopLayer    0402                         10.2870      29.4640      360      "RES, 0, 5%, 0.063 W, 0402"                                                                                                             
    TP6        5015                        TopLayer    Testpoint_Keystone_Miniature 8.0010       15.6210      0        "Test Point, Miniature, SMT"                                                                                                            
    TP7        5015                        TopLayer    Testpoint_Keystone_Miniature 18.4150      27.9400      0        "Test Point, Miniature, SMT"                                                                                                            
    TP8        5015                        TopLayer    Testpoint_Keystone_Miniature 2.9210       32.6390      0        "Test Point, Miniature, SMT"                                                                                                            
    U10        CC1310F128RGZR              TopLayer    RGZ0048A                     40.6400      21.2090      180      "Sub-1 GHz and 2.4 GHz Multi-standard RF IC Family, RGZ0048A"                                                                           
    C9         GRM155R71C104KA88D          TopLayer    0402                         36.1950      3.4290       180      "CAP, CERM, 0.1 �F, 16 V, +/- 10%, X7R, 0402"                                                                                           
    R21        CRCW04020000Z0ED            TopLayer    0402                         36.1950      4.5720       360      "RES, 0, 5%, 0.063 W, 0402"                                                                                                             
    U4         HDC1080DMBR                 TopLayer    DMB0006A                     32.0040      2.5400       0        "Low Power, High Accuracy Digital Humidity Sensor with Temperature Sensor, DMB0006A"                                                    
    

    Pick Place for ISE4035_TIDA-00484_TID_Imperial.txt
    Altium Designer Pick and Place Locations
    C:\Users\A0486543\Downloads\tidrey9c\Project Outputs\Pick Place Output\Pick Place for ISE4035_TIDA-00484_TID.txt
    
    ========================================================================================================================
    File Design Information:
    
    Date:       13/05/20
    Time:       11:40
    Revision:   Not in VersionControl
    Variant:    No variations
    Units used: mil
    
    Designator Comment                     Layer       Footprint                    Center-X(mil) Center-Y(mil) Rotation Description                                                                                                                             
    FID6       Fiducial                    BottomLayer Fiducial10-20                2250.000      1100.000      180      "Fiducial mark.  There is nothing to buy or mount."                                                                                     
    FID5       Fiducial                    BottomLayer Fiducial10-20                75.000        1425.000      180      "Fiducial mark.  There is nothing to buy or mount."                                                                                     
    FID4       Fiducial                    BottomLayer Fiducial10-20                75.000        75.000        180      "Fiducial mark.  There is nothing to buy or mount."                                                                                     
    FID3       Fiducial                    TopLayer    Fiducial10-20                2250.000      1100.000      0        "Fiducial mark.  There is nothing to buy or mount."                                                                                     
    FID2       Fiducial                    TopLayer    Fiducial10-20                75.000        1425.000      0        "Fiducial mark.  There is nothing to buy or mount."                                                                                     
    FID1       Fiducial                    TopLayer    Fiducial10-20                75.000        75.000        0        "Fiducial mark.  There is nothing to buy or mount."                                                                                     
    U9         TPS61291DRV                 TopLayer    DRV0006A                     455.000       870.000       360      "LOW Iq BOOST CONVERTER WITH BYPASS OPERATION, DRV0006A"                                                                                
    L7         VLF302515MT-3R3M            TopLayer    VLF302515MT                  380.000       1065.000      360      "Inductor, Shielded, Ferrite, 3.3 �H, 1.23 A, 0.06 ohm, SMD"                                                                            
    R20        CRCW04020000Z0ED            TopLayer    0402                         2337.000      725.000       270      "RES, 0, 5%, 0.063 W, 0402"                                                                                                             
    R19        CRCW04020000Z0ED            TopLayer    0402                         2360.000      750.000       0        "RES, 0, 5%, 0.063 W, 0402"                                                                                                             
    L9         LQG15HS7N5J02D              TopLayer    IND_LQG15H                   1825.000      772.000       270      "Inductor, Multilayer, Air Core, 7.5 nH, 0.3 A, 0.24 ohm, SMD"                                                                          
    L8         LQG15HS27NJ02D              TopLayer    IND_LQG15H                   1790.000      730.000       90       "Inductor, Multilayer, Air Core, 27 nH, 0.3 A, 0.46 ohm, SMD"                                                                           
    L6         LQW15AN6N8G00D              TopLayer    LQW15A_00_10                 2140.000      750.000       0        "Inductor, Wirewound, 6.8 nH, 0.7 A, 0.09 ohm, SMD"                                                                                     
    L5         LQW15AN6N8G00D              TopLayer    LQW15A_00_10                 2030.000      750.000       0        "Inductor, Wirewound, 6.8 nH, 0.7 A, 0.09 ohm, SMD"                                                                                     
    L4         LQG15HS7N5J02D              TopLayer    IND_LQG15H                   1900.000      705.000       0        "Inductor, Multilayer, Air Core, 7.5 nH, 0.3 A, 0.24 ohm, SMD"                                                                          
    L10        LQG15HS8N2J02D              TopLayer    IND_LQG15H                   2478.000      804.000       270      "Inductor, Multilayer, Air Core, 8.2 nH, 0.3 A, 0.24 ohm, SMD"                                                                          
    J3         CONSMA001-SMD-G             TopLayer    Linx_CONSMA001-SMD-G         2337.000      505.000       0        "Jack, SMA, PCB, Gold, SMT"                                                                                                             
    C35        GRM1555C1H101JA01D          TopLayer    0402                         1900.000      795.000       0        "CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0402"                                                                                        
    C34        GRM1555C1H3R6CA01D          TopLayer    0402                         1900.000      750.000       180      "CAP, CERM, 3.6 pF, 50 V, +/- 5%, C0G/NP0, 0402"                                                                                        
    C24        GRM1555C1H3R0CA01D          TopLayer    0402                         2195.000      725.000       270      "CAP, CERM, 3 pF, 50 V, +/- 5%, C0G/NP0, 0402"                                                                                          
    C22        GRM1555C1H6R2CA01D          TopLayer    0402                         2085.000      775.000       90       "CAP, CERM, 6.2 pF, 50 V, +/- 5%, C0G/NP0, 0402"                                                                                        
    C21        GRM1555C1H2R7CA01D          TopLayer    0402                         1975.000      727.000       270      "CAP, CERM, 2.7 pF, 50 V, +/- 5%, C0G/NP0, 0402"                                                                                        
    C20        GRM1555C1H101JA01D          TopLayer    0402                         2265.000      750.000       180      "CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0402"                                                                                        
    C19        GRM1555C1H3R6CA01D          TopLayer    0402                         1845.000      680.000       90       "CAP, CERM, 3.6 pF, 50 V, +/- 5%, C0G/NP0, 0402"                                                                                        
    L3         LQG15HS6N8J02D              TopLayer    IND_LQG15H                   2455.000      750.000       360      "Inductor, Multilayer, Air Core, 6.8 nH, 0.3 A, 0.24 ohm, SMD"                                                                          
    C17        GRM155R70J104KA01D          TopLayer    0402                         1585.000      545.000       270      "CAP, CERM, 0.1 �F, 6.3 V, +/- 10%, X7R, 0402"                                                                                          
    TP2        5015                        TopLayer    Testpoint_Keystone_Miniature 135.000       1070.000      360      "Test Point, Miniature, SMT"                                                                                                            
    TP1        5015                        TopLayer    Testpoint_Keystone_Miniature 1010.000      505.000       90       "Test Point, Miniature, SMT"                                                                                                            
    TP3        5015                        TopLayer    Testpoint_Keystone_Miniature 1205.000      860.000       90       "Test Point, Miniature, SMT"                                                                                                            
    TP5        5015                        TopLayer    Testpoint_Keystone_Miniature 1250.000      505.000       270      "Test Point, Miniature, SMT"                                                                                                            
    TP4        5015                        TopLayer    Testpoint_Keystone_Miniature 1130.000      505.000       90       "Test Point, Miniature, SMT"                                                                                                            
    SH-J1      2SN-BK-G                    TopLayer    2SN-BK-G                     120.000       555.000       360      "Shunt, 2mm, Gold plated, Black"                                                                                                        
    Y1         "TSX-3225 24.0000MF20G-AC3" TopLayer    EPSON_TSX-3225               1785.000      435.000       270      "Crystal, 24 MHz, 9 pF, SMD"                                                                                                            
    Y2         "FC-12M 32.7680KA-A3"       TopLayer    Epson_FC-12M                 1983.000      900.000       180      "Crystal, 32.768kHz, 12.5pF, SMD"                                                                                                       
    U8         TPD1E10B06DPYR              TopLayer    DPY0002A                     1145.000      1295.000      270      "ESD in 0402 Package with 10 pF Capacitance and 6 V Breakdown, 1 Channel, -40 to +125 degC, 2-pin X2SON (DPY), Green (RoHS & no Sb/Br)" 
    U5         TPD1E10B06DPYR              TopLayer    DPY0002A                     1195.000      1295.000      270      "ESD in 0402 Package with 10 pF Capacitance and 6 V Breakdown, 1 Channel, -40 to +125 degC, 2-pin X2SON (DPY), Green (RoHS & no Sb/Br)" 
    U7         TPD1E10B06DPYR              TopLayer    DPY0002A                     1325.000      500.000       270      "ESD in 0402 Package with 10 pF Capacitance and 6 V Breakdown, 1 Channel, -40 to +125 degC, 2-pin X2SON (DPY), Green (RoHS & no Sb/Br)" 
    U6         TPD1E10B06DPYR              TopLayer    DPY0002A                     1360.000      1235.000      180      "ESD in 0402 Package with 10 pF Capacitance and 6 V Breakdown, 1 Channel, -40 to +125 degC, 2-pin X2SON (DPY), Green (RoHS & no Sb/Br)" 
    S2         B3U-1000P                   TopLayer    SW_B3U-1000P                 1400.000      440.000       90       "SWITCH TACTILE SPST-NO 0.05A 12V"                                                                                                      
    S1         B3U-1000P                   TopLayer    SW_B3U-1000P                 1369.851      1350.015      270      "SWITCH TACTILE SPST-NO 0.05A 12V"                                                                                                      
    R16        CRCW040247K5FKED            TopLayer    0402                         1350.000      600.000       360      "RES, 47.5 k, 1%, 0.063 W, 0402"                                                                                                        
    R15        CRCW040247K5FKED            TopLayer    0402                         1350.000      1145.000      180      "RES, 47.5 k, 1%, 0.063 W, 0402"                                                                                                        
    C30        06035A120JAT2A              TopLayer    0603                         2043.000      965.000       180      "CAP, CERM, 12 pF, 50 V, +/- 5%, C0G/NP0, 0603"                                                                                         
    C29        06035A120JAT2A              TopLayer    0603                         1923.000      965.000       360      "CAP, CERM, 12 pF, 50 V, +/- 5%, C0G/NP0, 0603"                                                                                         
    C28        "Used in BOM report"        TopLayer    0603                         1675.000      435.000       90       "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]"                                                                               
    C25        "Used in BOM report"        TopLayer    0603                         1895.000      435.000       270      "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]"                                                                               
    C23        GRM188R70J105KA01D          TopLayer    0603                         1510.000      1070.000      270      "CAP, CERM, 1 �F, 6.3 V, +/- 10%, X7R, 0603"                                                                                            
    C27        C1005X7R1H222K              TopLayer    0402                         1350.000      555.000       180      "CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0402"                                                                                          
    C26        C1005X7R1H222K              TopLayer    0402                         1350.000      1190.000      360      "CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, 0402"                                                                                          
    BT1        BHX1-2032-PC                BottomLayer MPD_BHX1-2032-PC             275.000       750.000       90       "Battery Holder for CR2032, TH"                                                                                                         
    C6         "Used in BOM report"        TopLayer    1206                         65.000        770.000       90       "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]"                                                                               
    C16        GRM155R71C104KA88D          TopLayer    0402                         940.000       250.000       270      "CAP, CERM, 0.1 �F, 16 V, +/- 10%, X7R, 0402"                                                                                           
    C1         "Used in BOM report"        TopLayer    0603                         1105.000      1170.000      180      "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]"                                                                               
    C2         GRM155R70J104KA01D          TopLayer    0402                         1730.000      1050.000      90       "CAP, CERM, 0.1 �F, 6.3 V, +/- 10%, X7R, 0402"                                                                                          
    C3         GRM155R70J104KA01D          TopLayer    0402                         1590.000      1025.000      360      "CAP, CERM, 0.1 �F, 6.3 V, +/- 10%, X7R, 0402"                                                                                          
    C4         GRM188R60J226MEA0D          TopLayer    0603                         1350.000      690.000       180      "CAP, CERM, 22 uF, 6.3 V, +/- 20%, X5R, 0603"                                                                                           
    C5         GRM155R70J104KA01D          TopLayer    0402                         1370.000      755.000       180      "CAP, CERM, 0.1 �F, 6.3 V, +/- 10%, X7R, 0402"                                                                                          
    C12        GRM188R60J226MEA0D          TopLayer    0603                         1330.000      935.000       90       "CAP, CERM, 22 uF, 6.3 V, +/- 20%, X5R, 0603"                                                                                           
    C13        GRM155R70J104KA01D          TopLayer    0402                         1635.000      595.000       270      "CAP, CERM, 0.1 �F, 6.3 V, +/- 10%, X7R, 0402"                                                                                          
    D1         1SS315TPH3F                 TopLayer    sod-323                      150.000       265.000       360      "Diode, Schottky, 5 V, 0.03 A, SOD-323"                                                                                                 
    J1         87898-0204                  TopLayer    Molex_87898-0204             120.000       530.000       180      "Header, 2.54 mm, 2x1, Gold, R/A, SMT"                                                                                                  
    L2         MLZ2012N6R8LT000            TopLayer    0805_HV                      1375.000      820.000       180      "Inductor, Multilayer, Ferrite, 6.8 uH, 0.11 A, 0.25 ohm, SMD"                                                                          
    R2         CRCW08050000Z0EA            TopLayer    0805_HV                      70.000        380.000       90       "RES, 0, 5%, 0.125 W, 0805"                                                                                                             
    R5         CRCW040240K2FKED            TopLayer    0402                         320.000       1431.811      360      "RES, 40.2 k, 1%, 0.063 W, 0402"                                                                                                        
    R3         CRCW04020000Z0ED            TopLayer    0402                         745.000       955.000       180      "RES, 0, 5%, 0.063 W, 0402"                                                                                                             
    R6         CRCW040248K7FKED            TopLayer    0402                         320.000       1386.811      360      "RES, 48.7 k, 1%, 0.063 W, 0402"                                                                                                        
    R7         CRCW040210K0FKED            TopLayer    0402                         320.000       1341.811      360      "RES, 10.0 k, 1%, 0.063 W, 0402"                                                                                                        
    R8         CRCW04020000Z0ED            TopLayer    0402                         861.000       755.000       180      "RES, 0, 5%, 0.063 W, 0402"                                                                                                             
    R9         CRCW040210K0FKED            TopLayer    0402                         1340.000      325.000       180      "RES, 10.0 k, 1%, 0.063 W, 0402"                                                                                                        
    R4         CRCW04020000Z0ED            TopLayer    0402                         899.000       1010.000      180      "RES, 0, 5%, 0.063 W, 0402"                                                                                                             
    R14        "Used in BOM report"        TopLayer    0402                         1535.000      485.000       90       "RES, xxx ohm, x%, xW, [PackageReference]"                                                                                              
    R1         CRCW04020000Z0ED            TopLayer    0402                         570.000       835.000       180      "RES, 0, 5%, 0.063 W, 0402"                                                                                                             
    R13        "Used in BOM report"        TopLayer    0402                         1485.000      485.000       270      "RES, xxx ohm, x%, xW, [PackageReference]"                                                                                              
    R10        CRCW040210K0FKED            TopLayer    0402                         1240.000      325.000       360      "RES, 10.0 k, 1%, 0.063 W, 0402"                                                                                                        
    R11        CRCW040210K0FKED            TopLayer    0402                         1140.000      325.000       180      "RES, 10.0 k, 1%, 0.063 W, 0402"                                                                                                        
    J2         61300211121                 TopLayer    WURTH_61300211121            925.000       1100.000      180      "Header, 2.54 mm, 2x1, Gold, TH"                                                                                                        
    U2         TPL5111DDCR                 TopLayer    DDC0006A_N                   450.000       1365.000      270      "Nano-power System Timer for Power Gating, DDC0006A"                                                                                    
    U1         TPS22860DBVR                TopLayer    DBV0006A_N                   875.000       905.000       90       "Ultra-Low Leakage Load Switch, DBV0006A"                                                                                               
    U3         HDC1010YPAR                 TopLayer    YPA0008AGAE                  1045.003      90.004        360      "Low Power, High Accuracy Digital Humidity Sensor with Temperature Sensor, YPA0008AGAE"                                                 
    E1         ANTENNA_HELICAL             TopLayer    ANTENNA_HELICAL              2731.693      395.669       270      "PCB Antenna. There is nothing to buy or mount."                                                                                        
    J4         TSW-106-07-G-S              TopLayer    TSW-106-07-G-S               1770.000      1400.000      180      "Header, 100mil, 6x1, Gold, TH"                                                                                                         
    R12        CRCW04020000Z0ED            TopLayer    0402                         985.000       250.000       90       "RES, 0, 5%, 0.063 W, 0402"                                                                                                             
    H1         "NY PMS 440 0025 PH"        TopLayer    NY_PMS_440_0025_PH           2250.000      180.000       0        "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead"                                                                             
    H2         "NY PMS 440 0025 PH"        TopLayer    NY_PMS_440_0025_PH           750.000       1320.000      0        "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead"                                                                             
    H3         "NY PMS 440 0025 PH"        TopLayer    NY_PMS_440_0025_PH           2250.000      1320.000      0        "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead"                                                                             
    H4         "NY PMS 440 0025 PH"        TopLayer    NY_PMS_440_0025_PH           750.000       180.000       0        "Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead"                                                                             
    H5         1902C                       TopLayer    Keystone_1902C               750.000       180.000       0        "Standoff, Hex, 0.5"L #4-40 Nylon"                                                                                                      
    H6         1902C                       TopLayer    Keystone_1902C               2250.000      180.000       0        "Standoff, Hex, 0.5"L #4-40 Nylon"                                                                                                      
    H7         1902C                       TopLayer    Keystone_1902C               750.000       1320.000      0        "Standoff, Hex, 0.5"L #4-40 Nylon"                                                                                                      
    H8         1902C                       TopLayer    Keystone_1902C               2250.000      1320.000      0        "Standoff, Hex, 0.5"L #4-40 Nylon"                                                                                                      
    L1         BLM18HE152SN1D              TopLayer    0603_950                     1105.000      1105.000      180      "Ferrite Bead, 1500 ohm @ 100 MHz, 0.5 A, 0603_950"                                                                                     
    C14        GRM155R70J104KA01D          TopLayer    0402                         1725.000      625.000       270      "CAP, CERM, 0.1 �F, 6.3 V, +/- 10%, X7R, 0402"                                                                                          
    C15        "Used in BOM report"        TopLayer    0402                         1765.000      625.000       270      "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]"                                                                               
    C7         "Used in BOM report"        TopLayer    1206                         160.000       770.000       90       "CAP, CERM, xxxF, xxV, [TempCo], xx%, [PackageReference]"                                                                               
    C8         C3216X5R1A107M160AC         TopLayer    1206_190                     255.000       770.000       90       "CAP, CERM, 100 �F, 10 V, +/- 20%, X5R, 1206_190"                                                                                       
    J5         GRPB052VWVN-RC              TopLayer    CONN_GRPB052VWVN-RC          1095.000      1395.000      180      "Header, 50mil, 5x2, Gold, TH"                                                                                                          
    C31        GRM155R71A104KA01D          TopLayer    0402                         430.000       790.000       180      "CAP, CERM, 0.1 �F, 10 V, +/- 10%, X7R, 0402"                                                                                           
    C32        GRM21BR71A106KE51L          TopLayer    0805_HV                      440.000       725.000       180      "CAP, CERM, 10 �F, 10 V, +/- 10%, X7R, 0805"                                                                                            
    C33        CL21B226MQQNNNE             TopLayer    0805_140                     415.000       960.000       180      "CAP, CERM, 22 �F, 6.3 V, +/- 20%, X7R, 0805_140"                                                                                       
    R17        CRCW04020000Z0ED            TopLayer    0402                         570.000       880.000       180      "RES, 0, 5%, 0.063 W, 0402"                                                                                                             
    R18        CRCW04020000Z0ED            TopLayer    0402                         405.000       1160.000      360      "RES, 0, 5%, 0.063 W, 0402"                                                                                                             
    TP6        5015                        TopLayer    Testpoint_Keystone_Miniature 315.000       615.000       0        "Test Point, Miniature, SMT"                                                                                                            
    TP7        5015                        TopLayer    Testpoint_Keystone_Miniature 725.000       1100.000      0        "Test Point, Miniature, SMT"                                                                                                            
    TP8        5015                        TopLayer    Testpoint_Keystone_Miniature 115.000       1285.000      0        "Test Point, Miniature, SMT"                                                                                                            
    U10        CC1310F128RGZR              TopLayer    RGZ0048A                     1600.000      835.000       180      "Sub-1 GHz and 2.4 GHz Multi-standard RF IC Family, RGZ0048A"                                                                           
    C9         GRM155R71C104KA88D          TopLayer    0402                         1425.000      135.000       180      "CAP, CERM, 0.1 �F, 16 V, +/- 10%, X7R, 0402"                                                                                           
    R21        CRCW04020000Z0ED            TopLayer    0402                         1425.000      180.000       360      "RES, 0, 5%, 0.063 W, 0402"                                                                                                             
    U4         HDC1080DMBR                 TopLayer    DMB0006A                     1260.000      100.000       0        "Low Power, High Accuracy Digital Humidity Sensor with Temperature Sensor, DMB0006A"                                                    
    

  • Thanks for all the help.

    Sham