Part Number: CC2640R2F
Other Parts Discussed in Thread: BLE-STACK
Hi All:
i want to cut BLE5 Stack, it to big for my app. i only need peripheral function, and big thoupht put data rate.
i try to change build_config.opt file to blew . but, the stack size is also big . ICALL_STACK0_START= 0x0001217c. end is 1DFF0 (totoal 48K).
i can do other for cut BLE5 Stack ?
/* BLE Host Build Configurations */
-DHOST_CONFIG=PERIPHERAL_CFG
/* -DHOST_CONFIG=CENTRAL_CFG */
/* -DHOST_CONFIG=BROADCASTER_CFG */
/* -DHOST_CONFIG=OBSERVER_CFG */
/* -DHOST_CONFIG=PERIPHERAL_CFG+OBSERVER_CFG */
/* -DHOST_CONFIG=CENTRAL_CFG+BROADCASTER_CFG */
/* -DHOST_CONFIG=PERIPHERAL_CFG+CENTRAL_CFG */
/* GATT Database being off chip */
/* -DGATT_DB_OFF_CHIP */
/* GAP Privacy Feature */
/* -DGAP_PRIVACY */
/* -DGAP_PRIVACY_RECONNECT */
/* Include GAP Bond Manager */
/* -DGAP_BOND_MGR */
/* BLE v4.1 Features */
/* -DV41_FEATURES=L2CAP_COC_CFG */
/* BLE v4.2 Features */
/* Note: For advanced users who choose to explicitly build their BLE */
/* Stack without ROM the following upper limit on RAM usage must be */
/* observed when using the Secure Connections Feature: */
/* R1: 0x20004F2C */
/* R2: 0x20004F80 */
/* When using linker command files provided by this SDK, the linker */
/* symbol ENCRYPTION_ROM=1 or ENCRYPTION_ROM=2 may be defined to set */
/* this upper limit for R1 and R2 devices, respectively. */
/* -DV42_FEATURES=SECURE_CONNS_CFG */
/* Include Transport Layer (Full or PTM) */
-DHCI_TL_NONE
/* -DHCI_TL_PTM */
/* -DHCI_TL_FULL */
/* BLE Vendor Specific Features */
/* -DEXTRA_ADV_FEAT=SCAN_REQ_RPT_CFG */
/* -DEXTRA_SCAN_FEAT=SCAN_EVT_NOTICE_CFG */