Part Number: CC2642R
Hi Team,
Based on the previous answer(*), we assined MRDY and SRDY on our new product.
(*)e2e.ti.com/.../929436
Only the pull-down resistor is connected to MRDY and SRDY.
We have checked the operation, and we assume that CC2642 can not go to Standby when using NPI.
What are the estimated factors and how does CC2642 go to Standby?
<Confirmation procedure>
1) Preparied two FW's, with NPI and without NPI.
2) Operated each FW, and observed the current consumption of CC2642R with an oscyroscope.
3) Compare the minimum current consumption of each FW
<Result>
The minimum current consumption of FW with NPI is about 1mA more than that of FW without NPI.
We assume that CC2642R will go to Standby state on FW without NPI,
CC2642R will remain in Idle state on FW with NPI.
Thanks,
N.M.