Part Number: CC2530
The HAL_ASSERT function is failing too often in the field, and they seemed random at first, but I managed to determine at least one real cause.
In `zclProcessInWriteCmd` we have
// We need to send a response back - allocate space for it
writeRspCmd = (zclWriteRspCmd_t *)zcl_mem_alloc( sizeof( zclWriteRspCmd_t )
+ sizeof( zclWriteRspStatus_t ) * writeCmd->numAttr );
which allocates only one byte when numAttr is 0.
And later in the same function, a second byte is written when numAttr is 0, resulting in a buffer overrun.
if ( sendRsp )
{
writeRspCmd->numAttr = j;
if ( writeRspCmd->numAttr == 0 )
{
// Since all records were written successful, include a single status record
// in the resonse command with the status field set to SUCCESS and the
// attribute ID field omitted.
writeRspCmd->attrList[0].status = ZCL_STATUS_SUCCESS;
writeRspCmd->numAttr = 1;
}
I catched the bufferoverrun with my modified `OSAL_Memory.c` implementation which detects the overrun when memory is freed.
This occurred following an apparenty empty Write Attributes request:
Frame 15893: 48 bytes on wire (384 bits), 48 bytes captured (384 bits)
Encapsulation type: IEEE 802.15.4 Wireless PAN (104)
Arrival Time: Jul 18, 2021 00:56:19.056292000 CEST
[Time shift for this packet: 0.000000000 seconds]
Epoch Time: 1626562579.056292000 seconds
[Time delta from previous captured frame: 0.004722000 seconds]
[Time delta from previous displayed frame: 0.005223000 seconds]
[Time since reference or first frame: 45777.277876000 seconds]
Frame Number: 15893
Frame Length: 48 bytes (384 bits)
Capture Length: 48 bytes (384 bits)
[Frame is marked: False]
[Frame is ignored: False]
[Protocols in frame: wpan:zbee_nwk:zbee_aps:zbee_zcl]
IEEE 802.15.4 Data, Dst: 0xb80f, Src: 0x72ad
Frame Control Field: 0x8861, Frame Type: Data, Acknowledge Request, PAN ID Compression, Destination Addressing Mode: Short/16-bit, Frame Version: IEEE Std 802.15.4-2003, Source Addressing Mode: Short/16-bit
.... .... .... .001 = Frame Type: Data (0x1)
.... .... .... 0... = Security Enabled: False
.... .... ...0 .... = Frame Pending: False
.... .... ..1. .... = Acknowledge Request: True
.... .... .1.. .... = PAN ID Compression: True
.... ...0 .... .... = Sequence Number Suppression: False
.... ..0. .... .... = Information Elements Present: False
.... 10.. .... .... = Destination Addressing Mode: Short/16-bit (0x2)
..00 .... .... .... = Frame Version: IEEE Std 802.15.4-2003 (0)
10.. .... .... .... = Source Addressing Mode: Short/16-bit (0x2)
Sequence Number: 242
Destination PAN: 0x880a
Destination: 0xb80f
Source: 0x72ad
Frame Check Sequence (TI CC24xx format): FCS OK
RSSI: 12dB
FCS Valid: True
LQI Correlation Value: 108
ZigBee Network Layer Data, Dst: 0xb80f, Src: 0x0000
Frame Control Field: 0x0208, Frame Type: Data, Discover Route: Suppress, Security Data
.... .... .... ..00 = Frame Type: Data (0x0)
.... .... ..00 10.. = Protocol Version: 2
.... .... 00.. .... = Discover Route: Suppress (0x0)
.... ...0 .... .... = Multicast: False
.... ..1. .... .... = Security: True
.... .0.. .... .... = Source Route: False
.... 0... .... .... = Destination: False
...0 .... .... .... = Extended Source: False
..0. .... .... .... = End Device Initiator: False
Destination: 0xb80f
Source: 0x0000
Radius: 29
Sequence Number: 45
ZigBee Security Header
Security Control Field: 0x28, Key Id: Network Key, Extended Nonce
...0 1... = Key Id: Network Key (0x1)
..1. .... = Extended Nonce: True
Frame Counter: 1602759
Extended Source: SiliconL_ff:fe:6d:7f:8a (bc:33:ac:ff:fe:6d:7f:8a)
Key Sequence Number: 0
Message Integrity Code: c28ecfcb
[Key: d232aca2c434309bd0e0dae5c074315c]
[Key Label: 36]
ZigBee Application Support Layer Data, Dst Endpt: 1, Src Endpt: 1
Frame Control Field: Data (0x40)
.... ..00 = Frame Type: Data (0x0)
.... 00.. = Delivery Mode: Unicast (0x0)
..0. .... = Security: False
.1.. .... = Acknowledgement Request: True
0... .... = Extended Header: False
Destination Endpoint: 1
Cluster: Temperature Measurement (0x0402)
Profile: Home Automation (0x0104)
Source Endpoint: 1
Counter: 96
ZigBee Cluster Library Frame, Command: Write Attributes, Seq: 164
Frame Control Field: Profile-wide (0x00)
.... ..00 = Frame Type: Profile-wide (0x0)
.... .0.. = Manufacturer Specific: False
.... 0... = Direction: Client to Server
...0 .... = Disable Default Response: False
Sequence Number: 164
Command: Write Attributes (0x02)
A quick review of 'zcl.c' leads me to believe that zclProcessInWriteUndividedCmd can also suffer from it.