Part Number: CC2652P7
SDK version: simplelink_cc13xx_cc26xx_sdk_8_31_00_11
The chip is CC2652p7
Does the Zstack protocol stack provide API interfaces (or callbacks) for entering sleep mode and wake up.
The application layer can control the sleep mode,and can to determine when the zigbee stack should enter the sleep mode and when it should not enter the sleep mode.