Browse By Tags

  • UC1834: Input Common mode voltage range

    Part Number: UC1834

    Hi,

    Trying to juice out all I can from this IC (quite versatile I would say with an integrated reference and high current capacity compared to a standard opamp). The intended application is to use the IC to generate 0-100V, 5mA supply…

  • ADS1246EVM-PDK: Input Common-Mode Range of ADS1246

    Part Number: ADS1246EVM-PDK

    Hi,

    Our customer is curious about the input common-mode range of ADS1246 and ADS124S08. Since for ADS1246, AVSS + 0.1V + [|VINMAX| • (Gain) / 2] < VAIN1, while for ADS124S08, AVSS + 0.15V + [|VINMAX| • (Gain − 1) / 2…

  • Op Amp Voltage Ranges—input and output, clearing some confusion

    We often receive applications questions relating to the power supply, input and output voltage range capabilities of our op amps. It can be confusing so here is an attempt to sort it out:

    First, common op amps don’t have ground terminals. A standard…